You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0219-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

0219-101

General Information

  • Extended Product Type:
    0219-101
  • Product ID:
    2CKA000230A0413
  • EAN:
    4011395163894
  • Catalog Description:
    0219-101 Universal module Bus (jack) metal clad
  • Long Description:
    For installation in installation adapter 0219/12 or 0219/13. Also suited for mounting into cover plate 2561-xxx, 2564-02-xxx and bases 1812, 1866 EB, and 1867 EB. RJ-45 terminals for networks according to Cat 6A, Class EA (10 Gbits/s / 500MHz). Equates to cat. 6a, Class EA according to ISO/IEC 11801:2011-06. Cat. 6A according to ISO/IEC 11801: 2011-06. Terminal marking A and B according to TIA/EIA-568-B.2. Typ according to EN 60 603-7-51:2011-01. Shielding according to DIN EN 55022, Class B. Suitable for PoE+ according to IEEE 802.3at, >- 1.000 contact durability. Bend-radius optimised cable feed (30°). Earthing of housing via 6,3 mm blade terminal at the back possible. Re-embedded proofed. Suitable for Mix-and-Match operation. For 8-pole plug RJ 45 only. Housing made from diecast zinc. With integrated dust-protection cap (can be removed if necessary). With insulation displacement connection For data cables with a diameter of 6 -10 mm. For wires of AWG 24-22. For trunk systems, flush-mounted wall boxes and underfloor systems.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001753A8493
1803-02-21 Cover Plate UAE/IAE (ISDN) 2 gang bronze - alpha 1803-02-21 1 piece
2CKA001753A8956
1803-02-212 Cover Plate UAE/IAE (ISDN) 2 gang white - Busch-Duro 2000 1803-02-212 1 piece
2CKA001753A9990
1803-02-214-500 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang alpine white - Reflex SI/SI Linear 1803-02-214-500 1 piece
2CKA001753A9111
1803-02-215 Cover Plate UAE/IAE (ISDN) 2 gang black - Busch-Triton 1803-02-215 1 piece
2CKA001710A2611
1803-02-22G Cover Plate UAE/IAE (ISDN) 2 gang ivory - alpha 1803-02-22G 1 piece
2CKA001710A2033
1803-02-24G Cover Plate UAE/IAE (ISDN) 2 gang studio white - alpha 1803-02-24G 1 piece
2CKA001710A3321
1803-02-260 Cover Plate UAE/IAE (ISDN) 2 gang palladium - alpha 1803-02-260 1 piece
2CKA001710A3347
1803-02-266 Cover Plate UAE/IAE (ISDN) 2 gang titanium - alpha 1803-02-266 1 piece
2CKA001753A0083
1803-02-72 Cover Plate UAE/IAE (ISDN) 2 gang ivory - impuls 1803-02-72 1 piece
2CKA001753A9004
1803-02-74 Cover Plate UAE/IAE (ISDN) 2 gang alpine white - impuls 1803-02-74 1 piece
2CKA001753A0192
1803-02-774 Cover Plate UAE/IAE (ISDN) 2 gang studio white matt - impuls 1803-02-774 1 piece
2CKA001753A0161
1803-02-775 Cover Plate UAE/IAE (ISDN) 2 gang black matt - impuls 1803-02-775 1 piece
2CKA001753A0084
1803-02-783 Cover Plate UAE/IAE (ISDN) 2 gang aluminium silver - impuls 1803-02-783 1 piece
2CKA001753A9038
1803-02-79 Cover Plate UAE/IAE (ISDN) 2 gang champagne metallic - impuls 1803-02-79 1 piece
2CKA001710A3853
1803-02-803 Cover plate with labelling field UAE/IAE (ISDN) 2 gang grey metallic - 63x63 1803-02-803 1 piece
2CKA001710A3615
1803-02-81 Cover plate with labelling field UAE/IAE (ISDN) 2 gang anthracite - 63x63 1803-02-81 1 piece
2CKA001710A3146
1803-02-82 Cover plate with labelling field UAE/IAE (ISDN) 2 gang ivory white - 63x63 1803-02-82 1 piece
2CKA001710A3610
1803-02-83 Cover plate with labelling field UAE/IAE (ISDN) 2 gang aluminium silver - 63x63 1803-02-83 1 piece
2CKA001710A4083
1803-02-840-500 Cover Plate UAE/IAE (ISDN) 2 gang antique brass - 63x63 1803-02-840-500 1 piece
2CKA001710A1551
1803-02-84-500 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang studio white - 63x63 1803-02-84-500 1 piece
2CKA001710A3764
1803-02-866 Cover plate with labelling field UAE/IAE (ISDN) 2 gang stainless steel - Pure Stainless Steel 1803-02-866 1 piece
2CKA001710A3888
1803-02-884 Cover plate with labelling field UAE/IAE (ISDN) 2 gang studio white matt - 63x63 1803-02-884 1 piece
2CKA001710A3911
1803-02-885 Cover plate with labelling field UAE/IAE (ISDN) 2 gang black matt - 63x63 1803-02-885 1 piece
2CKA001753A0097
1803-02-92-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang white - Basic55 1803-02-92-507 1 piece
2CKA001753A0203
1803-02-93-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang champagne - Basic55 1803-02-93-507 1 piece
2CKA001753A0095
1803-02-94-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang alpine white - Basic55 1803-02-94-507 1 piece
2CKA001753A0206
1803-02-95-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang château-black - Basic55 1803-02-95-507 1 piece
2CKA001753A0209
1803-02-96-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang chalet white - Basic55 1803-02-96-507 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Communication Connector Type:
    RJ45 8(8)
  • Mounting Type:
    Miscellaneous
  • Model Number:
    Bus (jack)
  • Color:
    metal clad
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0030
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    14.8 mm
  • Product Net Height:
    28.8 mm
  • Product Net Depth / Length:
    38.3 mm
  • Product Net Weight:
    30 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    29.5 g
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001121 - Modular connector
  • ETIM 9:
    EC001121 - Modular connector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 90 10
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links