You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0264

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

0264

General Information

  • Extended Product Type:
    0264
  • Product ID:
    2CKA000230A0461
  • EAN:
    4011395167960
  • Catalog Description:
    0264 Mini-jack 3,5 mm Communication adapter chrome gloss
  • Long Description:
    For the connection of mobile terminal devices such as MP3 player (stereo), mobile telephone and smartphones. Audio-band 20Hz - 20kHz. With soldering tag.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Communication adapter
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Matt
  • Material:
    Metal
  • Color:
    chrome gloss
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0078
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    8 mm
  • Product Net Height:
    23 mm
  • Product Net Depth / Length:
    8 mm
  • Product Net Weight:
    8 g
  • Built-In Depth (t2):
    32 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Gross Weight:
    0.008 kg
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Japan (JP)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 69 90
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links