You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2400/6 US-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2400/6 US-500

General Information

  • Extended Product Type:
    2400/6 US-500
  • Product ID:
    2CKA001012A2232
  • EAN:
    4011395223727
  • Catalog Description:
    2400/6 US-500 Flush Mounted Inserts 1 rocker Two-way switch
  • Long Description:
    2400/6 US-500 Switch Insert 2way

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001751A3090
1786-20-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint platinum - alpha 1786-20-500 1 piece
2CKA001751A3086
1786-21-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint bronze - alpha 1786-21-500 1 piece
2CKA001751A3081
1786-22G-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint ivory - alpha 1786-22G-500 1 piece
2CKA001751A3078
1786-24G-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint studio white - alpha 1786-24G-500 1 piece
2CKA001751A3080
1786-260-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint palladium - alpha 1786-260-500 1 piece
2CKA001751A3085
1786-266-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint titanium - alpha 1786-266-500 1 piece
2CKA001753A9976
1786-72-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint ivory - impuls 1786-72-500 1 piece
2CKA001753A9977
1786-74-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint alpine white - impuls 1786-74-500 1 piece
2CKA001753A0007
1786-74-507 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint alpine white - impuls 1786-74-507 1 piece
2CKA001753A0182
1786-774 Cover Plate Switch/push button Single rocker studio white matt - impuls 1786-774 1 piece
2CKA001753A0183
1786-774-507 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint studio white matt - impuls 1786-774-507 1 piece
2CKA001753A0153
1786-775 Cover Plate Switch/push button Single rocker black matt - impuls 1786-775 1 piece
2CKA001753A0067
1786-783 Cover Plate Switch/push button Single rocker aluminium silver - impuls 1786-783 1 piece
2CKA001753A5267
1786-79 Cover Plate Switch/push button Single rocker champagne metallic - impuls 1786-79 1 piece
2CKA001753A0008
1786-79-507 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint champagne metallic - impuls 1786-79-507 1 piece
2CKA001751A3093
1786-803-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint grey metallic - 63x63 1786-803-500 1 piece
2CKA001751A3079
1786-81-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint anthracite - 63x63 1786-81-500 1 piece
2CKA001751A3083
1786-82-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint ivory white - 63x63 1786-82-500 1 piece
2CKA001751A3075
1786-83-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint aluminium silver - 63x63 1786-83-500 1 piece
2CKA001751A3116
1786-840-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint antique brass - 63x63 1786-840-500 1 piece
2CKA001751A3074
1786-84-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint studio white - 63x63 1786-84-500 1 piece
2CKA001751A3077
1786-866-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint stainless steel - Pure Stainless Steel 1786-866-500 1 piece
2CKA001751A3089
1786-884-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint studio white matt - 63x63 1786-884-500 1 piece
2CKA001751A3094
1786-885-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint black matt - 63x63 1786-885-500 1 piece
2CKA001434A0448
2546-212 Rocker with legend Switch/push button Single rocker Neutral symbol white - Busch-Duro 2000 2546-212 1 piece
2CKA001434A0554
2546-214 Rocker with legend Switch/push button Single rocker Neutral symbol alpine white - Reflex SI 2546-214 1 piece
2CKA001731A2001
2506-212-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint white - Busch-Duro 2000 2506-212-500 1 piece
2CKA001731A0322
2506-212-506 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint white - Busch-Duro 2000 2506-212-506 1 piece
2CKA001731A1889
2506-212-507 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint white - Busch-Duro 2000 2506-212-507 1 piece
2CKA001731A1992
2506-214-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint alpine white - Reflex SI/SI Linear 2506-214-500 1 piece
2CKA001731A1891
2506-214-507 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint alpine white - Reflex SI/SI Linear 2506-214-507 1 piece
2CKA001731A1007
2506-215 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint black - Reflex SI 2506-215 1 piece
2CKA001731A4012
2506-217-101 Rocker Switch/push button Single rocker red - Reflex SI 2506-217-101 1 piece
2CKA001731A4007
1764 NLI-13-82 Rocker with labelling field Switch/push button Single push button green - 63x63 1764 NLI-13-82 1 piece
2CKA001731A1858
1764 NLI-22G Rocker with labelling field Switch/push button Single rocker ivory - alpha 1764 NLI-22G 1 piece
2CKA001731A1569
1764 NLI-24G Rocker with labelling field Switch/push button Single rocker studio white - alpha 1764 NLI-24G 1 piece
2CKA001731A1975
1764 NLI-803 Rocker with labelling field Switch/push button Single rocker grey metallic - 63x63 1764 NLI-803 1 piece
2CKA001731A1552
1764 NLI-81 Rocker with labelling field Switch/push button Single push button anthracite - 63x63 1764 NLI-81 1 piece
2CKA001731A1876
1764 NLI-82 Rocker with labelling field Switch/push button Single push button ivory white - 63x63 1764 NLI-82 1 piece
2CKA001731A1948
1764 NLI-83 Rocker with labelling field Switch/push button Single push button aluminium silver - 63x63 1764 NLI-83 1 piece
2CKA001731A1877
1764 NLI-84 Rocker with labelling field Switch/push button Single push button studio white - 63x63 1764 NLI-84 1 piece
2CKA001731A2024
1764 NLI-840-500 Rocker Switch/push button Single rocker Without imprint antique brass - 63x63 1764 NLI-840-500 1 piece
2CKA001731A1953
1764 NLI-866 Rocker with labelling field Switch/push button Single push button stainless steel - Pure Stainless Steel 1764 NLI-866 1 piece
2CKA001731A1985
1764 NLI-884 Rocker with labelling field Switch/push button Single push button studio white matt - 63x63 1764 NLI-884 1 piece
2CKA001731A1982
1764 NLI-885 Rocker with labelling field Switch/push button Single push button black matt - 63x63 1764 NLI-885 1 piece
2CKA001731A0355
2509-212-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint white - Busch-Duro 2000 2509-212-500 1 piece
2CKA001731A0900
2509-214 Rocker Switch/push button Single rocker alpine white - Reflex SI 2509-214 1 piece
2CKA001731A1995
2509-214-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint alpine white - Reflex SI/SI Linear 2509-214-500 1 piece
2CKA001751A1625
1789-20 Rocker Switch/push button Single rocker platinum - alpha 1789-20 1 piece
2CKA001751A1716
1789-21 Rocker Switch/push button Single rocker bronze - alpha 1789-21 1 piece
2CKA001751A2490
1789-22G Rocker Switch/push button Single rocker ivory - alpha 1789-22G 1 piece
2CKA001751A2102
1789-24G Rocker Switch/push button Single rocker studio white - alpha 1789-24G 1 piece
2CKA001751A2825
1789-260 Rocker Switch/push button Single rocker palladium - alpha 1789-260 1 piece
2CKA001751A2836
1789-266 Rocker Switch/push button Single rocker titanium - alpha 1789-266 1 piece
2CKA001753A0076
1789-72-101 Cover Plate Switch/push button Single rocker ivory - impuls 1789-72-101 1 piece
2CKA001753A6547
1789-74-101 Cover Plate Switch/push button Single rocker alpine white - impuls 1789-74-101 1 piece
2CKA001753A0189
1789-774-101 Cover Plate Switch/push button Single rocker studio white matt - impuls 1789-774-101 1 piece
2CKA001753A0158
1789-775-101 Cover Plate Switch/push button Single rocker black matt - impuls 1789-775-101 1 piece
2CKA001753A0077
1789-783-101 Cover Plate Switch/push button Single rocker aluminium silver - impuls 1789-783-101 1 piece
2CKA001753A6570
1789-79-101 Cover Plate Switch/push button Single rocker champagne metallic - impuls 1789-79-101 1 piece
2CKA001751A3013
1789-803 Rocker Switch/push button Single rocker grey metallic - 63x63 1789-803 1 piece
2CKA001751A2928
1789-81 Rocker Switch/push button Single rocker anthracite - 63x63 1789-81 1 piece
2CKA001751A2813
1789-82 Rocker Switch/push button Single rocker ivory white - 63x63 1789-82 1 piece
2CKA001751A2945
1789-83 Rocker Switch/push button Single rocker aluminium silver - 63x63 1789-83 1 piece
2CKA001751A3118
1789-840-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint antique brass - 63x63 1789-840-500 1 piece
2CKA001751A3091
1789-84-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint studio white - 63x63 1789-84-500 1 piece
2CKA001751A2957
1789-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 1789-866 1 piece
2CKA001751A3033
1789-884 Rocker Switch/push button Single rocker studio white matt - 63x63 1789-884 1 piece
2CKA001751A3047
1789-885 Rocker Switch/push button Single rocker black matt - 63x63 1789-885 1 piece
2CKA001731A0272
2520 LI-212 Rocker Switch/push button Single rocker white - Busch-Duro 2000 2520 LI-212 1 piece
2CKA001731A1996
2520 LI-214-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Symbol "light" alpine white - Reflex SI/SI Linear 2520 LI-214-500 1 piece
2CKA001751A3185
2520 LI-803 Rocker Switch/push button Single rocker grey metallic - 63x63 2520 LI-803 1 piece
2CKA001751A3186
2520 LI-81 Rocker Switch/push button Single rocker anthracite - 63x63 2520 LI-81 1 piece
2CKA001751A3187
2520 LI-82 Rocker Switch/push button Single rocker ivory white - 63x63 2520 LI-82 1 piece
2CKA001751A3188
2520 LI-83 Rocker Switch/push button Single rocker aluminium silver - 63x63 2520 LI-83 1 piece
2CKA001751A3191
2520 LI-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 2520 LI-866 1 piece
2CKA001751A3192
2520 LI-884 Rocker Switch/push button Single rocker studio white matt - 63x63 2520 LI-884 1 piece
2CKA001751A3193
2520 LI-885 Rocker Switch/push button Single rocker black matt - 63x63 2520 LI-885 1 piece
2CKA001731A2000
2520-212-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint white - Busch-Duro 2000 2520-212-500 1 piece
2CKA001731A0413
2520-212-506 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint white - Busch-Duro 2000 2520-212-506 1 piece
2CKA001731A1994
2520-214-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint alpine white - Reflex SI/SI Linear 2520-214-500 1 piece
2CKA001731A0561
2506 N-212 Rocker with labelling field Switch/push button Single rocker white - Busch-Duro 2000 2506 N-212 1 piece
2CKA001731A0520
2506 N-214 Rocker with labelling field Switch/push button Single rocker alpine white - Reflex SI 2506 N-214 1 piece
2CKA001731A1445
2510 NLI-212 Rocker with labelling field Switch/push button Single rocker white - Busch-Duro 2000 2510 NLI-212 1 piece
2CKA001731A1452
2510 NLI-214 Rocker with labelling field Switch/push button Single rocker alpine white - Reflex SI 2510 NLI-214 1 piece
2CKA001731A0330
2502-212-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Characters 0 and 1 white - Busch-Duro 2000 2502-212-500 1 piece
2CKA001731A0884
2502-214 Rocker Switch/push button Single rocker alpine white - Reflex SI 2502-214 1 piece
2CKA001434A0455
2544-212 Rocker with legend Switch/push button Single rocker Neutral symbol white - Busch-Duro 2000 2544-212 1 piece
2CKA001434A0570
2544-214 Rocker with legend Switch/push button Single rocker Characters 0 and 1; neutral symbol alpine white - Reflex SI 2544-214 1 piece
2CKA001751A3146
1789 N-803 Rocker Switch/push button Single rocker grey metallic - 63x63 1789 N-803 1 piece
2CKA001751A3147
1789 N-81 Rocker Switch/push button Single rocker anthracite - 63x63 1789 N-81 1 piece
2CKA001751A3148
1789 N-82 Rocker Switch/push button Single rocker ivory white - 63x63 1789 N-82 1 piece
2CKA001751A3149
1789 N-83 Rocker Switch/push button Single rocker aluminium silver - 63x63 1789 N-83 1 piece
2CKA001751A3151
1789 N-84-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint studio white - 63x63 1789 N-84-500 1 piece
2CKA001751A3152
1789 N-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 1789 N-866 1 piece
2CKA001751A3153
1789 N-884 Rocker Switch/push button Single rocker studio white matt - 63x63 1789 N-884 1 piece
2CKA001751A3154
1789 N-885 Rocker Switch/push button Single rocker black matt - 63x63 1789 N-885 1 piece
2CKA001751A1633
1789 LI-20 Rocker with legend Switch/push button Single rocker Symbol "light" platinum - alpha 1789 LI-20 1 piece
2CKA001751A1724
1789 LI-21 Rocker with legend Switch/push button Single rocker Symbol "light" bronze - alpha 1789 LI-21 1 piece
2CKA001751A2516
1789 LI-22G Rocker with legend Switch/push button Single rocker Symbol "light" ivory - alpha 1789 LI-22G 1 piece
2CKA001751A2201
1789 LI-24G Rocker with legend Switch/push button Single rocker Symbol "light" studio white - alpha 1789 LI-24G 1 piece
2CKA001751A2828
1789 LI-260 Rocker with legend Switch/push button Single rocker Symbol "light" palladium - alpha 1789 LI-260 1 piece
2CKA001751A2839
1789 LI-266 Rocker with legend Switch/push button Single rocker Symbol "light" titanium - alpha 1789 LI-266 1 piece
2CKA001753A0072
1789 LI-72 Cover Plate Switch/push button Single rocker ivory - impuls 1789 LI-72 1 piece
2CKA001753A4815
1789 LI-74 Cover plate with legend Switch/push button Single rocker Symbol "light" alpine white - impuls 1789 LI-74 1 piece
2CKA001753A0187
1789 LI-774 Cover plate with legend Switch/push button Single rocker Symbol "light" studio white matt - impuls 1789 LI-774 1 piece
2CKA001753A0156
1789 LI-775 Cover plate with legend Switch/push button Single rocker Symbol "light" black matt - impuls 1789 LI-775 1 piece
2CKA001753A0073
1789 LI-783 Cover plate with legend Switch/push button Single rocker Symbol "arrows" aluminium silver - impuls 1789 LI-783 1 piece
2CKA001753A5291
1789 LI-79 Cover plate with legend Switch/push button Single rocker Symbol "light" champagne metallic - impuls 1789 LI-79 1 piece
2CKA001751A3014
1789 LI-803 Rocker with legend Switch/push button Single rocker Symbol "light" grey metallic - 63x63 1789 LI-803 1 piece
2CKA001751A2931
1789 LI-81 Rocker with legend Switch/push button Single rocker Symbol "light" anthracite - 63x63 1789 LI-81 1 piece
2CKA001751A2745
1789 LI-82 Rocker with legend Switch/push button Single rocker Symbol "light" ivory white - 63x63 1789 LI-82 1 piece
2CKA001751A2951
1789 LI-83 Rocker with legend Switch/push button Single rocker Symbol "light" aluminium silver - 63x63 1789 LI-83 1 piece
2CKA001751A3084
1789 LI-84-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Symbol "light" studio white - 63x63 1789 LI-84-500 1 piece
2CKA001751A2958
1789 LI-866 Rocker with legend Switch/push button Single rocker Symbol "light" stainless steel - Pure Stainless Steel 1789 LI-866 1 piece
2CKA001751A3031
1789 LI-884 Rocker with legend Switch/push button Single rocker Symbol "light" studio white matt - 63x63 1789 LI-884 1 piece
2CKA001751A3045
1789 LI-885 Rocker with legend Switch/push button Single rocker Symbol "light" black matt - 63x63 1789 LI-885 1 piece
2CKA001731A4011
1764 NLI-12-82-101 Rocker with labelling field Switch/push button Single push button red - 63x63 1764 NLI-12-82-101 1 piece
2CKA001751A1674
1788-20 Rocker Switch/push button Single rocker platinum - alpha 1788-20 1 piece
2CKA001751A1765
1788-21 Rocker Switch/push button Single rocker bronze - alpha 1788-21 1 piece
2CKA001751A2557
1788-22G Rocker Switch/push button Single rocker ivory - alpha 1788-22G 1 piece
2CKA001751A2326
1788-24G Rocker Switch/push button Single rocker studio white - alpha 1788-24G 1 piece
2CKA001751A2823
1788-260 Rocker Switch/push button Single rocker palladium - alpha 1788-260 1 piece
2CKA001751A2834
1788-266 Rocker Switch/push button Single rocker titanium - alpha 1788-266 1 piece
2CKA001751A3017
1788-803 Rocker Switch/push button Single rocker grey metallic - 63x63 1788-803 1 piece
2CKA001751A2927
1788-81 Rocker Switch/push button Single rocker anthracite - 63x63 1788-81 1 piece
2CKA001751A2742
1788-82 Rocker Switch/push button Single rocker ivory white - 63x63 1788-82 1 piece
2CKA001751A2954
1788-83 Rocker Switch/push button Single rocker aluminium silver - 63x63 1788-83 1 piece
2CKA001751A2750
1788-84 Rocker Switch/push button Single rocker studio white - 63x63 1788-84 1 piece
2CKA001751A2961
1788-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel 1788-866 1 piece
2CKA001751A3028
1788-884 Rocker Switch/push button Single rocker studio white matt - 63x63 1788-884 1 piece
2CKA001751A3042
1788-885 Rocker Switch/push button Single rocker black matt - 63x63 1788-885 1 piece
2CKA001751A1690
1789 H-20 Rocker with legend Switch/push button Single rocker Heizung platinum - alpha 1789 H-20 1 piece
2CKA001751A1781
1789 H-21 Rocker with legend Switch/push button Single rocker Heizung bronze - alpha 1789 H-21 1 piece
2CKA001751A2573
1789 H-22G Rocker with legend Switch/push button Single rocker Heizung ivory - alpha 1789 H-22G 1 piece
2CKA001751A2375
1789 H-24G Rocker with legend Switch/push button Single rocker Heizung studio white - alpha 1789 H-24G 1 piece
2CKA001751A2826
1789 H-260 Rocker with legend Switch/push button Single rocker Heizung palladium - alpha 1789 H-260 1 piece
2CKA001751A2837
1789 H-266 Rocker with legend Switch/push button Single rocker Heizung titanium - alpha 1789 H-266 1 piece
2CKA001753A0068
1789 H-72-101 Cover plate with labelling field Switch/push button Single rocker ivory - impuls 1789 H-72-101 1 piece
2CKA001753A6588
1789 H-74-101 Cover plate with labelling field Switch/push button Single rocker alpine white - impuls 1789 H-74-101 1 piece
2CKA001753A0184
1789 H-774-101 Cover plate with labelling field Switch/push button Single rocker studio white matt - impuls 1789 H-774-101 1 piece
2CKA001753A0154
1789 H-775-101 Cover plate with labelling field Switch/push button Single rocker black matt - impuls 1789 H-775-101 1 piece
2CKA001753A0069
1789 H-783-101 Cover plate with labelling field Switch/push button Single rocker aluminium silver - impuls 1789 H-783-101 1 piece
2CKA001753A6612
1789 H-79-101 Cover plate with labelling field Switch/push button Single rocker champagne metallic - impuls 1789 H-79-101 1 piece
2CKA001751A3019
1789 H-803 Rocker with legend Switch/push button Single rocker Heizung grey metallic - 63x63 1789 H-803 1 piece
2CKA001751A2929
1789 H-81 Rocker with legend Switch/push button Single rocker Heizung anthracite - 63x63 1789 H-81 1 piece
2CKA001751A2743
1789 H-82 Rocker with legend Switch/push button Single rocker Heizung ivory white - 63x63 1789 H-82 1 piece
2CKA001751A2955
1789 H-83 Rocker with legend Switch/push button Single rocker Heizung aluminium silver - 63x63 1789 H-83 1 piece
2CKA001751A2751
1789 H-84 Rocker with legend Switch/push button Single rocker Heizung studio white - 63x63 1789 H-84 1 piece
2CKA001751A2963
1789 H-866 Rocker with legend Switch/push button Single rocker Heizung stainless steel - Pure Stainless Steel 1789 H-866 1 piece
2CKA001751A3029
1789 H-884 Rocker with legend Switch/push button Single rocker Heizung studio white matt - 63x63 1789 H-884 1 piece
2CKA001751A3043
1789 H-885 Rocker with legend Switch/push button Single rocker Heizung black matt - 63x63 1789 H-885 1 piece
2CKA001740A0071
3050 Accessories 1 gang blue 3050 1 piece
2CKA002148A0120
2148 Extension of Claws 2148 1 piece
2CKA001714A0295
2144 LI Label Braille Symbol "light" 2144 LI 1 piece
2CKA001740A0061
3048/10 Mounting box set 1 gang with Plastering moulding tool, positioning device, RFID-chip blue - Busch-axcent 3048/10 1 piece
2CKA001740A0072
3058/10 Mounting box set 1 gang blue - Busch-axcent 3058/10 1 piece
2CKA001740A0083
3068/10 Mounting box set blue - Busch-axcent 3068/10 1 piece
2CKA001784A0545
8350 Illumination set Switch/push button Orange Neon lamp 230 V 8350 1 piece
2CKA001784A0560
8352 Illumination set Switch/push button Orange Neon lamp 230 V 8352 1 piece
2CKA001784A0578
8353 Illumination set Switch/push button Orange Neon lamp 230 V 8353 1 piece
2CKA001784A0552
8360 Illumination set Orange Neon lamp 230 V red 8360 1 piece
2CKA001784A0586
8362 Illumination set Switch/push button Orange Neon lamp 230 V yellow 8362 1 piece
2CKA001784A0594
8363 Illumination set Switch/push button Orange Neon lamp 230 V white 8363 1 piece
2CKA001784A0024
8333-1 Illumination set Switch/push button White Incandescent lamp 3 ... 8 V - Busch-Duro 2000 SM 8333-1 1 piece
2CKA001784A0032
8337-1 Illumination set Switch/push button White Incandescent lamp 24 V 8337-1 1 piece
2CKA001784A0164
8344-1 Illumination set Switch/push button White Incandescent lamp 8 V 8344-1 1 piece
2CKA001784A0289
8345-1 Illumination set Switch/push button White Incandescent lamp 12 V 8345-1 1 piece
2CKA001754A4373
1721 KA-20 Cover Frame 1gang(s) platinum - alpha exclusive 1721 KA-20 1 piece
2CKA001754A4382
1721 KA-21 Cover Frame 1gang(s) bronze - alpha exclusive 1721 KA-21 1 piece
2CKA001754A3831
1721 KA-22G Cover Frame 1gang(s) ivory - alpha exclusive 1721 KA-22G 1 piece
2CKA001754A2965
1721 KA-24G Cover Frame 1gang(s) studio white - alpha exclusive 1721 KA-24G 1 piece
2CKA001754A4520
1721 KA-260-500 Cover Frame 1gang(s) palladium - alpha exclusive 1721 KA-260-500 1 piece
2CKA001754A4509
1721 KA-266-500 Cover Frame 1gang(s) titanium - alpha exclusive 1721 KA-266-500 1 piece
2CKA001754A4516
1721 NS-212-500 Cover Frame 1gang(s) white - Busch-Duro 2000 1721 NS-212-500 1 piece
2CKA001754A4496
1721 NS-214-500 Cover Frame 1gang(s) alpine white - Reflex SI 1721 NS-214-500 1 piece
2CKA001754A4093
1721 NSKA-212 Cover Frame 1gang(s) white - Busch-Duro 2000 SI Linear 1721 NSKA-212 1 piece
2CKA001754A4497
1721 NSKA-214-500 Cover Frame 1gang(s) alpine white - Reflex SI Linear 1721 NSKA-214-500 1 piece
2CKA001754A4065
1721 NSKA-24G Cover Frame 1gang(s) studio white - alpha exclusive 1721 NSKA-24G 1 piece
2CKA001754A4713
1721-12-182K-101 Cover Frame 1gang(s) red - future linear 1721-12-182K-101 1 piece
2CKA001754A4240
1721-181K Cover Frame 1gang(s) anthracite - future linear 1721-181K 1 piece
2CKA001754A4168
1721-182 Cover Frame 1gang(s) ivory white - future 1721-182 1 piece
2CKA001754A4506
1721-182K-500 Cover Frame 1gang(s) ivory white - future linear 1721-182K-500 1 piece
2CKA001754A4529
1721-183K-500 Cover Frame 1gang(s) aluminium silver - future linear 1721-183K-500 1 piece
2CKA001754A4173
1721-184 Cover Frame 1gang(s) studio white - future 1721-184 1 piece
2CKA001754A4527
1721-184 NSK-500 Cover Frame 1gang(s) studio white - future linear 1721-184 NSK-500 1 piece
2CKA001754A4504
1721-184-500 Cover Frame 1gang(s) studio white - future 1721-184-500 1 piece
2CKA001754A4498
1721-184K-500 Cover Frame 1gang(s) studio white - future linear 1721-184K-500 1 piece
2CKA001754A4521
1721-20-500 Cover Frame 1gang(s) platinum - alpha nea 1721-20-500 1 piece
2CKA001754A4522
1721-21-500 Cover Frame 1gang(s) bronze - alpha nea 1721-21-500 1 piece
2CKA001754A4775
1721-223 Cover Frame 1gang(s) glass purple - Busch-axcent 1721-223 1 piece
2CKA001754A4760
1721-225 Cover Frame 1gang(s) glass sun - Busch-axcent 1721-225 1 piece
2CKA001754A4770
1721-226 Cover Frame 1gang(s) glass avocado - Busch-axcent 1721-226 1 piece
2CKA001754A4765
1721-227 Cover Frame 1gang(s) glass coral - Busch-axcent 1721-227 1 piece
2CKA001754A4755
1721-228 Cover Frame 1gang(s) glass ocean - Busch-axcent 1721-228 1 piece
2CKA001754A4780
1721-229 Cover Frame 1gang(s) glass oyster - Busch-axcent 1721-229 1 piece
2CKA001754A4512
1721-22G-500 Cover Frame 1gang(s) ivory - alpha nea 1721-22G-500 1 piece
2CKA001754A4790
1721-243 Cover Frame 1gang(s) paper brown - Busch-axcent 1721-243 1 piece
2CKA001754A4800
1721-245 Cover Frame 1gang(s) glass black - Busch-axcent 1721-245 1 piece
2CKA001754A4785
1721-248 Cover Frame 1gang(s) paper blue - Busch-axcent 1721-248 1 piece
2CKA001754A4503
1721-24G-500 Cover Frame 1gang(s) studio white - alpha nea 1721-24G-500 1 piece
2CKA001754A4400
1721-260 Cover Frame 1gang(s) palladium - alpha nea 1721-260 1 piece
2CKA001754A4391
1721-266 Cover Frame 1gang(s) titanium - alpha nea 1721-266 1 piece
2CKA001754A4688
1721-270-500 Cover Frame 1gang(s) platinum - Busch-axcent 1721-270-500 1 piece
2CKA001754A4708
1721-275-500 Cover Frame 1gang(s) black matt - Busch-axcent 1721-275-500 1 piece
2CKA001754A4698
1721-276-500 Cover Frame 1gang(s) titanium - Busch-axcent 1721-276-500 1 piece
2CKA001754A4437
1721-280 Cover Frame 1gang(s) white glass - Busch-axcent pur 1721-280 1 piece
2CKA001754A4409
1721-281 Cover Frame 1gang(s) black - Busch-axcent 1721-281 1 piece
2CKA001753A4126
1721-281/11 Cover Frame 1gang(s) black - Busch-axcent flat 1721-281/11 1 piece
2CKA001754A4543
1721-283 Cover Frame 1gang(s) brown glass - Busch-axcent 1721-283 1 piece
2CKA001754A4331
1721-284 Cover Frame 1gang(s) studio white - Busch-axcent 1721-284 1 piece
2CKA001753A4121
1721-284/11 Cover Frame 1gang(s) studio white - Busch-axcent flat 1721-284/11 1 piece
2CKA001754A4334
1721-285 Cover Frame 1gang(s) yellow - Busch-axcent 1721-285 1 piece
2CKA001754A4337
1721-286 Cover Frame 1gang(s) green - Busch-axcent 1721-286 1 piece
2CKA001754A4340
1721-287 Cover Frame 1gang(s) red - Busch-axcent 1721-287 1 piece
2CKA001754A4343
1721-288 Cover Frame 1gang(s) blue - Busch-axcent 1721-288 1 piece
2CKA001754A4805
1721-290 Cover Frame 1gang(s) slate grey - Busch-axcent 1721-290 1 piece
2CKA001754A4471
1721-291-500 Cover Frame 1gang(s) entrée-grey - Busch-axcent 1721-291-500 1 piece
2CKA001754A4491
1721-295-500 Cover Frame 1gang(s) château-black - Busch-axcent 1721-295-500 1 piece
2CKA001754A4795
1721-298 Cover Frame 1gang(s) concrete grey - Busch-axcent 1721-298 1 piece
2CKA001754A4481
1721-299-500 Cover Frame 1gang(s) maison-beige - Busch-axcent 1721-299-500 1 piece
2CKA001754A4535
1721-80-500 Cover Frame 1gang(s) chrome - solo 1721-80-500 1 piece
2CKA001754A4538
1721-80G-500 Cover Frame 1gang(s) chrome gloss - solo 1721-80G-500 1 piece
2CKA001754A4442
1721-811 Cover Frame 1gang(s) white glass - carat 1721-811 1 piece
2CKA001754A4820
1721-815 Cover Frame 1gang(s) porcelain anthracite - carat 1721-815 1 piece
2CKA001754A4258
1721-821 Cover Frame 1gang(s) bronze - carat 1721-821 1 piece
2CKA001754A4356
1721-823-101 Cover Frame 1gang(s) gold - carat 1721-823-101 1 piece
2CKA001754A4322
1721-825 Cover Frame 1gang(s) glass black - carat 1721-825 1 piece
2CKA001754A4360
1721-826-101 Cover Frame 1gang(s) chrome - carat 1721-826-101 1 piece
2CKA001754A4605
1721-831-500 Cover Frame 1gang(s) anthracite - Busch-Dynasty 1721-831-500 1 piece
2CKA001754A4600
1721-832-500 Cover Frame 1gang(s) ivory white - Busch-Dynasty 1721-832-500 1 piece
2CKA001754A4575
1721-833-500 Cover Frame 1gang(s) polished brass decor anthracite - Busch-Dynasty 1721-833-500 1 piece
2CKA001754A4565
1721-835-500 Cover Frame 1gang(s) polished brass anthracite - Busch-Dynasty 1721-835-500 1 piece
2CKA001754A4570
1721-836-500 Cover Frame 1gang(s) polished brass decor ivory white - Busch-Dynasty 1721-836-500 1 piece
2CKA001754A4560
1721-838-500 Cover Frame 1gang(s) polished brass ivory white - Busch-Dynasty 1721-838-500 1 piece
2CKA001754A4595
1721-843-500 Cover Frame 1gang(s) antique brass decor anthracite - Busch-Dynasty 1721-843-500 1 piece
2CKA001754A4536
1721-84-500 Cover Frame 1gang(s) studio white - solo 1721-84-500 1 piece
2CKA001754A4585
1721-845-500 Cover Frame 1gang(s) antique brass anthracite - Busch-Dynasty 1721-845-500 1 piece
2CKA001754A4590
1721-846-500 Cover Frame 1gang(s) antique brass decor ivory white - Busch-Dynasty 1721-846-500 1 piece
2CKA001754A4580
1721-848-500 Cover Frame 1gang(s) antique brass ivory white - Busch-Dynasty 1721-848-500 1 piece
2CKA001754A4254
1721-860 Cover Frame 1gang(s) stainless steel - carat 1721-860 1 piece
2CKA001754A4500
1721-866K-500 Cover Frame 1gang(s) stainless steel - Pure Stainless Steel 1721-866K-500 1 piece
2CKA001754A4531
1721-884K-500 Cover Frame 1gang(s) studio white matt - future linear 1721-884K-500 1 piece
2CKA001754A4532
1721-885K-500 Cover Frame 1gang(s) black matt - future linear 1721-885K-500 1 piece
2CKA001754A4374
1722 KA-20 Cover Frame 2gang(s) platinum - alpha exclusive 1722 KA-20 1 piece
2CKA001754A4383
1722 KA-21 Cover Frame 2gang(s) bronze - alpha exclusive 1722 KA-21 1 piece
2CKA001754A3849
1722 KA-22G Cover Frame 2gang(s) ivory - alpha exclusive 1722 KA-22G 1 piece
2CKA001754A2999
1722 KA-24G Cover Frame 2gang(s) studio white - alpha exclusive 1722 KA-24G 1 piece
2CKA001754A4116
1722 KA-260 Cover Frame 2gang(s) palladium - alpha exclusive 1722 KA-260 1 piece
2CKA001754A4523
1722 KA-266-500 Cover Frame 2gang(s) titanium - alpha exclusive 1722 KA-266-500 1 piece
2CKA001754A2239
1722 NS-212 Cover Frame 2gang(s) white - Busch-Duro 2000 1722 NS-212 1 piece
2CKA001754A2163
1722 NS-214 Cover Frame 2gang(s) alpine white - Reflex SI 1722 NS-214 1 piece
2CKA001754A4094
1722 NSKA-212 Cover Frame 2gang(s) white - Busch-Duro 2000 SI Linear 1722 NSKA-212 1 piece
2CKA001754A4059
1722 NSKA-214 Cover Frame 2gang(s) alpine white - Reflex SI Linear 1722 NSKA-214 1 piece
2CKA001754A4066
1722 NSKA-24G Cover Frame 2gang(s) studio white - alpha exclusive 1722 NSKA-24G 1 piece
2CKA001754A4714
1722-12-182K-101 Cover Frame 2gang(s) red - future linear 1722-12-182K-101 1 piece
2CKA001754A4241
1722-181K Cover Frame 2gang(s) anthracite - future linear 1722-181K 1 piece
2CKA001754A4169
1722-182 Cover Frame 2gang(s) ivory white - future 1722-182 1 piece
2CKA001754A4231
1722-182K Cover Frame 2gang(s) ivory white - future linear 1722-182K 1 piece
2CKA001754A4530
1722-183K-500 Cover Frame 2gang(s) aluminium silver - future linear 1722-183K-500 1 piece
2CKA001754A4174
1722-184 Cover Frame 2gang(s) studio white - future 1722-184 1 piece
2CKA001754A4508
1722-184-500 Cover Frame 2gang(s) studio white - future 1722-184-500 1 piece
2CKA001754A4499
1722-184K-500 Cover Frame 2gang(s) studio white - future linear 1722-184K-500 1 piece
2CKA001754A4524
1722-20-500 Cover Frame 2gang(s) platinum - alpha nea 1722-20-500 1 piece
2CKA001754A1710
1722-21 Cover Frame 2gang(s) bronze - alpha nea 1722-21 1 piece
2CKA001754A4776
1722-223 Cover Frame 2gang(s) glass purple - Busch-axcent 1722-223 1 piece
2CKA001754A4761
1722-225 Cover Frame 2gang(s) glass sun - Busch-axcent 1722-225 1 piece
2CKA001754A4771
1722-226 Cover Frame 2gang(s) glass avocado - Busch-axcent 1722-226 1 piece
2CKA001754A4766
1722-227 Cover Frame 2gang(s) glass coral - Busch-axcent 1722-227 1 piece
2CKA001754A4756
1722-228 Cover Frame 2gang(s) glass ocean - Busch-axcent 1722-228 1 piece
2CKA001754A4781
1722-229 Cover Frame 2gang(s) glass oyster - Busch-axcent 1722-229 1 piece
2CKA001754A3799
1722-22G Cover Frame 2gang(s) ivory - alpha nea 1722-22G 1 piece
2CKA001754A4791
1722-243 Cover Frame 2gang(s) paper brown - Busch-axcent 1722-243 1 piece
2CKA001754A4801
1722-245 Cover Frame 2gang(s) glass black - Busch-axcent 1722-245 1 piece
2CKA001754A4786
1722-248 Cover Frame 2gang(s) paper blue - Busch-axcent 1722-248 1 piece
2CKA001754A4511
1722-24G-500 Cover Frame 2gang(s) studio white - alpha nea 1722-24G-500 1 piece
2CKA001754A4401
1722-260 Cover Frame 2gang(s) palladium - alpha nea 1722-260 1 piece
2CKA001754A4392
1722-266 Cover Frame 2gang(s) titanium - alpha nea 1722-266 1 piece
2CKA001754A4689
1722-270-500 Cover Frame 2gang(s) platinum - Busch-axcent 1722-270-500 1 piece
2CKA001754A4709
1722-275-500 Cover Frame 2gang(s) black matt - Busch-axcent 1722-275-500 1 piece
2CKA001754A4699
1722-276-500 Cover Frame 2gang(s) titanium - Busch-axcent 1722-276-500 1 piece
2CKA001754A4438
1722-280 Cover Frame 2gang(s) white glass - Busch-axcent pur 1722-280 1 piece
2CKA001754A4410
1722-281 Cover Frame 2gang(s) black - Busch-axcent 1722-281 1 piece
2CKA001753A4127
1722-281/11 Cover Frame 2gang(s) black - Busch-axcent flat 1722-281/11 1 piece
2CKA001754A4544
1722-283 Cover Frame 2gang(s) brown glass - Busch-axcent 1722-283 1 piece
2CKA001754A4332
1722-284 Cover Frame 2gang(s) studio white - Busch-axcent 1722-284 1 piece
2CKA001753A4122
1722-284/11 Cover Frame 2gang(s) studio white - Busch-axcent flat 1722-284/11 1 piece
2CKA001754A4335
1722-285 Cover Frame 2gang(s) yellow - Busch-axcent 1722-285 1 piece
2CKA001754A4338
1722-286 Cover Frame 2gang(s) green - Busch-axcent 1722-286 1 piece
2CKA001754A4341
1722-287 Cover Frame 2gang(s) red - Busch-axcent 1722-287 1 piece
2CKA001754A4344
1722-288 Cover Frame 2gang(s) blue - Busch-axcent 1722-288 1 piece
2CKA001754A4806
1722-290 Cover Frame 2gang(s) slate grey - Busch-axcent 1722-290 1 piece
2CKA001754A4472
1722-291-500 Cover Frame 2gang(s) entrée-grey - Busch-axcent 1722-291-500 1 piece
2CKA001754A4492
1722-295-500 Cover Frame 2gang(s) château-black - Busch-axcent 1722-295-500 1 piece
2CKA001754A4796
1722-298 Cover Frame 2gang(s) concrete grey - Busch-axcent 1722-298 1 piece
2CKA001754A4482
1722-299-500 Cover Frame 2gang(s) maison-beige - Busch-axcent 1722-299-500 1 piece
2CKA001754A4537
1722-80-500 Cover Frame 2gang(s) chrome - solo 1722-80-500 1 piece
2CKA001754A4327
1722-80G Cover Frame 2gang(s) chrome gloss - solo 1722-80G 1 piece
2CKA001754A4443
1722-811 Cover Frame 2gang(s) white glass - carat 1722-811 1 piece
2CKA001754A4821
1722-815 Cover Frame 2gang(s) porcelain anthracite - carat 1722-815 1 piece
2CKA001754A4259
1722-821 Cover Frame 2gang(s) bronze - carat 1722-821 1 piece
2CKA001754A4357
1722-823-101 Cover Frame 2gang(s) gold - carat 1722-823-101 1 piece
2CKA001754A4323
1722-825 Cover Frame 2gang(s) glass black - carat 1722-825 1 piece
2CKA001754A4361
1722-826-101 Cover Frame 2gang(s) chrome - carat 1722-826-101 1 piece
2CKA001754A4606
1722-831-500 Cover Frame 2gang(s) anthracite - Busch-Dynasty 1722-831-500 1 piece
2CKA001754A4601
1722-832-500 Cover Frame 2gang(s) ivory white - Busch-Dynasty 1722-832-500 1 piece
2CKA001754A4576
1722-833-500 Cover Frame 2gang(s) polished brass decor anthracite - Busch-Dynasty 1722-833-500 1 piece
2CKA001754A4566
1722-835-500 Cover Frame 2gang(s) polished brass anthracite - Busch-Dynasty 1722-835-500 1 piece
2CKA001754A4571
1722-836-500 Cover Frame 2gang(s) polished brass decor ivory white - Busch-Dynasty 1722-836-500 1 piece
2CKA001754A4561
1722-838-500 Cover Frame 2gang(s) polished brass ivory white - Busch-Dynasty 1722-838-500 1 piece
2CKA001754A4596
1722-843-500 Cover Frame 2gang(s) antique brass decor anthracite - Busch-Dynasty 1722-843-500 1 piece
2CKA001754A4539
1722-84-500 Cover Frame 2gang(s) studio white - solo 1722-84-500 1 piece
2CKA001754A4586
1722-845-500 Cover Frame 2gang(s) antique brass anthracite - Busch-Dynasty 1722-845-500 1 piece
2CKA001754A4591
1722-846-500 Cover Frame 2gang(s) antique brass decor ivory white - Busch-Dynasty 1722-846-500 1 piece
2CKA001754A4581
1722-848-500 Cover Frame 2gang(s) antique brass ivory white - Busch-Dynasty 1722-848-500 1 piece
2CKA001754A4255
1722-860 Cover Frame 2gang(s) stainless steel - carat 1722-860 1 piece
2CKA001754A4501
1722-866K-500 Cover Frame 2gang(s) stainless steel - Pure Stainless Steel 1722-866K-500 1 piece
2CKA001754A4415
1722-884K Cover Frame 2gang(s) studio white matt - future linear 1722-884K 1 piece
2CKA001754A4534
1722-885K-500 Cover Frame 2gang(s) black matt - future linear 1722-885K-500 1 piece
2CKA001754A4376
1723 KA-20 Cover Frame 3gang(s) platinum - alpha exclusive 1723 KA-20 1 piece
2CKA001754A4385
1723 KA-21 Cover Frame 3gang(s) bronze - alpha exclusive 1723 KA-21 1 piece
2CKA001754A3856
1723 KA-22G Cover Frame 3gang(s) ivory - alpha exclusive 1723 KA-22G 1 piece
2CKA001754A3021
1723 KA-24G Cover Frame 3gang(s) studio white - alpha exclusive 1723 KA-24G 1 piece
2CKA001754A4118
1723 KA-260 Cover Frame 3gang(s) palladium - alpha exclusive 1723 KA-260 1 piece
2CKA001754A4127
1723 KA-266 Cover Frame 3gang(s) titanium - alpha exclusive 1723 KA-266 1 piece
2CKA001754A3708
1723 NS-212 Cover Frame 3gang(s) white - Busch-Duro 2000 1723 NS-212 1 piece
2CKA001754A3724
1723 NS-214 Cover Frame 3gang(s) alpine white - Reflex SI 1723 NS-214 1 piece
2CKA001754A4096
1723 NSKA-212 Cover Frame 3gang(s) white - Busch-Duro 2000 SI Linear 1723 NSKA-212 1 piece
2CKA001754A4061
1723 NSKA-214 Cover Frame 3gang(s) alpine white - Reflex SI Linear 1723 NSKA-214 1 piece
2CKA001754A4068
1723 NSKA-24G Cover Frame 3gang(s) studio white - alpha exclusive 1723 NSKA-24G 1 piece
2CKA001754A4242
1723-181K Cover Frame 3gang(s) anthracite - future linear 1723-181K 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16 A
  • Number of Rocker Switches:
    1
  • Wiring Configuration:
    Two-way switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Load Type:
    ohmic
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 5010 - Gentian Blue
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0197
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    64 g
  • Built-In Depth (t2):
    32 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.64 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001590 - Installation switch
  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144053
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links