You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2400/6/6US-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2400/6/6US-101-500

General Information

  • Extended Product Type:
    2400/6/6US-101-500
  • Product ID:
    2CKA001022A0663
  • EAN:
    4011395223802
  • Catalog Description:
    2400/6/6US-101-500 Flush Mounted Inserts 2 rocker Alternating-/alternating switch
  • Long Description:
    With screwless terminals.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001740A0071
3050 Accessories 1 gang blue 3050 1 piece
2CKA002148A0120
2148 Extension of Claws 2148 1 piece
2CKA001714A0295
2144 LI Label Braille Symbol "light" 2144 LI 1 piece
2CKA001740A0061
3048/10 Mounting box set 1 gang with Plastering moulding tool, positioning device, RFID-chip blue - Busch-axcent 3048/10 1 piece
2CKA001740A0072
3058/10 Mounting box set 1 gang blue - Busch-axcent 3058/10 1 piece
2CKA001740A0083
3068/10 Mounting box set blue - Busch-axcent 3068/10 1 piece
2CKA001784A0545
8350 Illumination set Switch/push button Orange Neon lamp 230 V 8350 1 piece
2CKA001784A0560
8352 Illumination set Switch/push button Orange Neon lamp 230 V 8352 1 piece
2CKA001784A0578
8353 Illumination set Switch/push button Orange Neon lamp 230 V 8353 1 piece
2CKA001784A0552
8360 Illumination set Orange Neon lamp 230 V red 8360 1 piece
2CKA001784A0586
8362 Illumination set Switch/push button Orange Neon lamp 230 V yellow 8362 1 piece
2CKA001784A0594
8363 Illumination set Switch/push button Orange Neon lamp 230 V white 8363 1 piece
2CKA001784A0024
8333-1 Illumination set Switch/push button White Incandescent lamp 3 ... 8 V - Busch-Duro 2000 SM 8333-1 1 piece
2CKA001784A0032
8337-1 Illumination set Switch/push button White Incandescent lamp 24 V 8337-1 1 piece
2CKA001784A0164
8344-1 Illumination set Switch/push button White Incandescent lamp 8 V 8344-1 1 piece
2CKA001784A0289
8345-1 Illumination set Switch/push button White Incandescent lamp 12 V 8345-1 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16 A
  • Number of Rocker Switches:
    2
  • Wiring Configuration:
    Alternating-/alternating switch
  • Actuator Type:
    Rocker/button
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Duroplast
  • RAL Number:
    RAL 5010 - Gentian Blue
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0221
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    60 g
  • Built-In Depth (t2):
    25 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.68 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001590 - Installation switch
  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144053
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links