Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1094 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1094 U-500

General Information

  • Extended Product Type:
    1094 U-500
  • Product ID:
    2CKA001032A0512
  • EAN:
    4011395176207
  • Catalog Description:
    1094 U-500 Room thermostat, flush-mounted Flush-mounted installation boxes and inserts
  • Long Description:
    Switch contact opens when the set temperature is reached. With fixing claws. Separate terminal to activate nighttime mode and reduction of room temperature by 4K. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%.

Categories

Show All...

Technical

  • Suitable For:
    2CKA001710A3534
    2CKA001710A3546
    2CKA001710A3548
    2CKA001710A3542
    2CKA001710A3540
    2CKA001710A3550
    2CKA001710A3554
    2CKA001710A3552
    2CKA001710A3535
    2CKA001710A3533
    2CKA001710A3532
    2CKA001710A3531
    2CKA001710A3530
    2CKA001710A3553
    2CKA001710A3551
    2CKA001710A3629
    2CKA001710A3538
    2CKA001710A3536
    2CKA001710A3549
    2CKA001710A3539
    2CKA001710A3541
    2CKA001710A3547
    2CKA001710A3545
    2CKA001710A3544
    2CKA001710A3537
    2CKA001710A3543
    2CKA001710A3755
    2CKA001710A3668
    2CKA001710A3744
    2CKA001710A3745
    2CKA001710A3816
    2CKA001710A3847
    2CKA001710A3827
    2CKA001710A4062
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    10 A
  • Operating Mode:
    Turn
  • Product Range:
    Flush-mounted installation boxes and inserts
  • Connection Type:
    Three-Four Wired
  • Mounting Type:
    Flush Mounted
  • Sensor Type:
    Resistance sensor
  • Model Number:
    On/Off
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation 5...30 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Temperature Class Default:
    I

Dimensions

  • Product Net Width:
    7.1 cm
  • Product Net Height:
    7.1 cm
  • Product Net Depth / Length:
    5.2 cm
  • Product Net Weight:
    0.099 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Gross Weight:
    120 g
  • Package Level 1 EAN:
    4011395176207
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Gross Weight:
    1.24 kg
  • Package Level 3 Units:
    1620 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.15 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    221 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321020
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC010927 - Room thermostat
  • ETIM 8:
    EC010927 - Room thermostat
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9032 10 20
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds