Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1099 UHKEA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1099 UHKEA

General Information

  • Extended Product Type:
    1099 UHKEA
  • Product ID:
    2CKA001032A0516
  • EAN:
    4011395183663
  • Catalog Description:
    1099 UHKEA Flush Mounted Inserts Flush-mounted installation boxes and inserts
  • Long Description:
    With built-in sliding switch for switchover between cooling or heating. Switch contact opens when the set temperature is reached. With fixing claws. Nominal current: 10 A heating Nominal current: 5 A cooling Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%.

Categories

Show All...

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Operating Mode:
    Turn
  • Product Range:
    Flush-mounted installation boxes and inserts
  • Connection Type:
    Three-Four Wired
  • Mounting Type:
    Flush Mounted
  • Sensor Type:
    Resistance sensor
  • Model Number:
    On/Off
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation 5 ... +30 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Temperature Class Default:
    I

Dimensions

  • Product Net Weight:
    126 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.126 kg
  • Package Level 1 EAN:
    4011395183663
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    168 mm
  • Package Level 2 Height:
    112 mm
  • Package Level 2 Depth / Length:
    298 mm
  • Package Level 2 Gross Weight:
    1.3 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321020
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC010927 - Room thermostat
  • ETIM 8:
    EC010927 - Room thermostat
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9032 10 20
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds