You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1091 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1091 U-500

General Information

  • Extended Product Type:
    1091 U-500
  • Product ID:
    2CKA001032A0518
  • EAN:
    4011395208717
  • Catalog Description:
    1091 U-500 FM-insert with CO2 sensor
  • Long Description:
    With display for carbon dioxide, humidity, temperature and air pressure. Setting values: carbon dioxide 800 ppm - 1500 ppm, humidity 40% - 95%. With 2 zero-potential relay contacts. Nominal voltage: 230 V~ Nominal current: 6 A cos φ = 1 Without claw fixation. To fit cover plate 6435-xxx.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006430A0292
6435-21 Cover plate with legend for Time switch bronze - alpha 6435-21 1 piece
2CKA006430A0285
6435-212 Cover plate with legend for Time switch white - Busch-Duro 2000 6435-212 1 piece
2CKA006430A0401
6435-214-500 Cover Plates (partly incl. Insert) for Time switch alpine white 6435-214-500 1 piece
2CKA006430A0293
6435-22G Cover plate with legend for Time switch ivory - alpha 6435-22G 1 piece
2CKA006430A0295
6435-24G Cover plate with legend for Time switch studio white - alpha 6435-24G 1 piece
2CKA006430A0289
6435-260 Cover plate with legend for Time switch palladium - alpha 6435-260 1 piece
2CKA006430A0290
6435-266 Cover plate with legend for Time switch titanium - alpha 6435-266 1 piece
2CKA006430A0341
6435-72 Cover Plate for Time switch ivory - impuls 6435-72 1 piece
2CKA006430A0300
6435-74 Cover plate with legend for Time switch alpine white - impuls 6435-74 1 piece
2CKA006430A0380
6435-774 Cover plate with legend for Time switch studio white matt - impuls 6435-774 1 piece
2CKA006430A0382
6435-775 Cover plate with legend for Time switch black matt - impuls 6435-775 1 piece
2CKA006430A0342
6435-783 Cover plate with legend for Time switch aluminium silver - impuls 6435-783 1 piece
2CKA006430A0302
6435-79 Cover plate with legend for Time switch champagne metallic - impuls 6435-79 1 piece
2CKA006430A0351
6435-803 Cover plate with legend for Time switch grey metallic - 63x63 6435-803 1 piece
2CKA006430A0303
6435-81 Cover plate with legend for Time switch anthracite - 63x63 6435-81 1 piece
2CKA006430A0304
6435-82 Cover plate with legend for Time switch ivory white - 63x63 6435-82 1 piece
2CKA006430A0305
6435-83 Cover plate with legend for Time switch aluminium silver - 63x63 6435-83 1 piece
2CKA006430A0306
6435-84 Cover plate with legend for Time switch studio white - 63x63 6435-84 1 piece
2CKA006430A0405
6435-840-500 Cover Plates (partly incl. Insert) for Time switch antique brass - 63x63 6435-840-500 1 piece
2CKA006430A0344
6435-866 Cover plate with legend for Time switch stainless steel - Pure Stainless Steel 6435-866 1 piece
2CKA006430A0388
6435-884 Cover plate with legend for Time switch studio white matt - 63x63 6435-884 1 piece
2CKA006430A0389
6435-885 Cover plate with legend for Time switch black matt - 63x63 6435-885 1 piece
2CKA006430A0353
6435-92-507 Cover Plates (partly incl. Insert) for Time switch white 6435-92-507 1 piece
2CKA006430A0392
6435-93-507 Cover Plates (partly incl. Insert) for Time switch champagne 6435-93-507 1 piece
2CKA006430A0352
6435-94-507 Cover Plates (partly incl. Insert) for Time switch alpine white 6435-94-507 1 piece
2CKA006430A0393
6435-95-507 Cover Plates (partly incl. Insert) for Time switch château-black 6435-95-507 1 piece
2CKA006430A0394
6435-96-507 Cover Plates (partly incl. Insert) for Time switch chalet-white 6435-96-507 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    6 A
  • Load Type:
    Inductive load
  • Mounting Type:
    Flush Mounted
  • Sensor Type:
    CO2 sensor
  • Screen Size:
    1.68 in
  • Application Function:
    Room Climate Control

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0240
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    84c471f9-8358-4704-9dd4-decd440a0180 Germany (DE)

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    96.5 g
  • Built-In Depth (t2):
    32 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.124 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001588 - Electronic switch
  • ETIM 9:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144054
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links