You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2610/6 UC-212-503

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2610/6 UC-212-503

General Information

  • Extended Product Type:
    2610/6 UC-212-503
  • Product ID:
    2CKA001315A0423
  • EAN:
    4011395494707
  • Catalog Description:
    Mechanical Controls Pull cord Two-way switch white - Busch-Duro 2000
  • Long Description:
    With screw-type terminals. With cover plate

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10 A
  • Power Watt:
    100 V·A
    0...2500 V·A
    100 W LEDi / CFLi
  • Design Range:
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Wiring Configuration:
    Two-way switch
  • Actuator Type:
    Pull cord
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white

Environmental

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    81 mm
  • Product Net Depth / Length:
    32 mm
  • Product Net Weight:
    72 g
  • Built-In Depth (t2):
    25 mm

Ordering

  • Replaced Product ID (OLD):
    1315-0-0423

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001590 - Installation switch
  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144053
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links