Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2610/6 AP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2610/6 AP

General Information

  • Extended Product Type:
    2610/6 AP
  • Product ID:
    2CKA001343A0136
  • EAN:
    4011395043707
  • Catalog Description:
    2610/6 AP Pull cord switch 1gang 2way
  • Long Description:
    With screw-type terminals.

Technical

  • Function:
    Function lighting: Control and orientation
  • Rated Voltage (Ur):
    250 V
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10 A
  • Number of Rocker Switches:
    0
  • Product Range:
    Surface-mounted, dry
  • Wiring Configuration:
    Two-way switch
  • Actuator Type:
    Pull cord
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Optional
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.07 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.158 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.249 m
  • Package Level 1 Gross Weight:
    700 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds