You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2610/6 W-54

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2610/6 W-54

General Information

  • Extended Product Type:
    2610/6 W-54
  • Product ID:
    2CKA001383A0143
  • EAN:
    4011395079515
  • Catalog Description:
    Switch Pull cord Two-way switch alpine white - ocean
  • Long Description:
    With screw-type terminals.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1508
Cable Entry alpine white - ocean 2136 W-54 1 piece
2CKA001761A1509
Cable bushing alpine white - ocean 2138 W-54 1 piece
2CKA001761A1511
Cable Entry alpine white - ocean 2139 W-54 1 piece
2CKA001761A1510
Cable Entry alpine white - ocean 2086 W-54 1 piece
2CKA001716A0042
Mounting Plate brass - ocean 2609 WS 1 piece
2CKA001799A0882
Label Holder clear transparent - ocean 1763-53 1 piece
2CKA001784A0777
Illumination set Switch/push button LED 230 V clear transparent - ocean 2152 NLI-53 1 piece
2CKA001761A1512
Cable Entry alpine white - ocean 2137/10 W-54 1 piece
2CKA001761A1513
Cable Entry alpine white - ocean 2137/11 W-54 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10 A
  • Power Watt:
    100 V·A
    0...2500 V·A
    100 W LEDi / CFLi
  • Design Range:
    ocean
  • Wiring Configuration:
    Two-way switch
  • Actuator Type:
    Pull cord
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Screw
  • Mounting Orientation:
    Vertical
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • Illumination:
    Optional
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white

Environmental

  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0360
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    01dc88d8-e194-4c1d-8713-0a0567722b9d Germany (DE)
  • Simplified SCIP:
    01dc88d8-e194-4c1d-8713-0a0567722b9d Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    74 mm
  • Product Net Height:
    83 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    107 g

Ordering

  • Replaced Product ID (OLD):
    1383-0-0143

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001590 - Installation switch
  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144053
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links