Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2026 UCN/KL-94-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2026 UCN/KL-94-507

General Information

  • Extended Product Type:
    2026 UCN/KL-94-507
  • Product ID:
    2CKA001413A1086
  • EAN:
    4011395120736
  • Catalog Description:
    2026 UCN/KL-94-507 CoverPlates (partly incl. Insert)
  • Long Description:
    SP (operating current), With N terminal.

Technical

  • Rated Voltage (Ur):
    230 V
  • Secondary Voltage:
    250 V
  • Rated Current (In):
    10 A
  • Contacts Configuration:
    1 NO, 0 NC
  • Number of Poles:
    1
  • Product Range:
    basic55®
  • Actuator Type:
    Rocker
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    Yes
  • Legend:
    Symbol "bell"
  • Model Number:
    Single push button
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    Alpine white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    77 g
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    184 mm
  • Package Level 1 Height:
    116 mm
  • Package Level 1 Depth / Length:
    268 mm
  • Package Level 1 Gross Weight:
    0.92 kg
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    393 mm
  • Package Level 2 Height:
    286 mm
  • Package Level 2 Depth / Length:
    596 mm
  • Package Level 2 Gross Weight:
    9.098 kg
  • Package Level 3 Units:
    1200 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.008 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    147.656 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000029 - Push-switch button
  • ETIM 8:
    EC000029 - Push-switch button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds