Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2621 WN-54-201

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2621 WN-54-201

General Information

  • Extended Product Type:
    2621 WN-54-201
  • Product ID:
    2CKA001484A0378
  • EAN:
    4011395079683
  • Catalog Description:
    2621 WN-54-201 Design Ocean
  • Long Description:
    SP (operating current), With N terminal. With 2 independent answering contacts. With labelling field. Labelling field 57.8 x 9.8 mm

Technical

  • Rated Voltage (Ur):
    250 V
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Rated Current (In):
    10 A
  • Contacts Configuration:
    1 NO, 0 NC
  • Number of Poles:
    1
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Number of Rocker Switches:
    1
  • Product Range:
    Surface-mounted IP 44
  • Actuator Type:
    Rocker
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    Yes
  • Legend:
    None
  • Model Number:
    Single push button
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    Alpine white
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • SCIP:
    f49e6368-1464-40c6-ac41-c99dfcc79bdb Germany (DE)
  • Simplified SCIP:
    f49e6368-1464-40c6-ac41-c99dfcc79bdb Germany (DE)

Dimensions

  • Product Net Width:
    83 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    74 mm
  • Product Net Weight:
    122 g

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    184 mm
  • Package Level 1 Height:
    116 mm
  • Package Level 1 Depth / Length:
    315 mm
  • Package Level 1 Gross Weight:
    1.41 kg
  • Package Level 1 EAN:
    4011395079683

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000029 - Push-switch button
  • ETIM 8:
    EC000029 - Push-switch button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds