You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2068/22-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2068/22-84

General Information

  • Extended Product Type:
    2068/22-84
  • Product ID:
    2CKA001510A0017
  • EAN:
    4011395148457
  • Catalog Description:
    2068/22-84 Cover Ambient lightning - 63x63
  • Long Description:
    For ambient lightning. Light outlet downward. Flat construction type, almost flush with frame combinable.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001510A0002
2067/12 U LED insert 2067/12 U 1 piece
2CKA001510A0012
2067/13 U LED insert 2067/13 U 1 piece
2CKA001510A0013
2067/14 U LED insert 2067/14 U 1 piece

Technical

  • Application:
    Ambient lightning
  • Product Range:
    future®, Busch-axcent®, solo®; carat®
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    solo
    carat
  • Mounting Type:
    Flush Mounted
  • Reflector Type:
    Glossy
  • Material:
    Plastic
  • Mounting Position:
    ceiling
  • Light Direction:
    Direct
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    26 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.045 kg
  • Package Level 1 EAN:
    4011395148457

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002558 - Light technical accessories for luminaires
  • ETIM 8:
    EC002558 - Light technical accessories for luminaires
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27111125
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links