You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2661 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2661 U

General Information

  • Extended Product Type:
    2661 U
  • Product ID:
    2CKA001511A0096
  • EAN:
    4011395059005
  • Catalog Description:
    2661 U Insert Busch-Infolicht®
  • Long Description:
    Without cover.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001512A0193
2526-11 Cover Lighting cap flat clear transparent - Reflex SI 2526-11 1 piece
2CKA001512A0219
2526-13 Cover Lighting cap flat green - Reflex SI 2526-13 1 piece
2CKA001780A0022
8302 Illumination set Orange Neon lamp 230 V 8302 1 piece
2CKA001784A0248
8341 Accessories 8341 1 piece
2CKA001784A0263
8343 Illumination set White Incandescent lamp 24 V 8343 1 piece
2CKA001784A0255
8342 Illumination set White Incandescent lamp 12 V 8342 1 piece
2CKA001784A0222
8340 Illumination set White Incandescent lamp 240 V 8340 1 piece
2CKA001565A0217
2664-13-101 Cover Lighting cap flat green - Allwetter 44 (IP 44) 2664-13-101 1 piece
2CKA001512A0227
2526-14 Cover Lighting cap flat orange - Reflex SI 2526-14 1 piece
2CKA001565A0191
2664-11-101 Cover Lighting cap flat clear transparent - Allwetter 44 (IP 44) 2664-11-101 1 piece
2CKA001565A0209
2664-12-101 Cover Lighting cap flat red - Allwetter 44 (IP 44) 2664-12-101 1 piece
2CKA001730A0258
2101-32 Cover Frame 1gang(s) white - Allwetter 44 (IP 44) 2101-32 1 piece
2CKA001730A0282
2101-32-500 Cover Frame 1gang(s) white - Allwetter 44 (IP 44) 2101-32-500 1 piece
2CKA001730A0276
2101-33 Cover Frame 1gang(s) aluminium silver - Allwetter 44 (IP 44) 2101-33 1 piece
2CKA001730A0191
2101-34 Cover Frame 1gang(s) alpine white - Allwetter 44 (IP 44) 2101-34 1 piece
2CKA001730A0281
2101-34-500 Cover Frame 1gang(s) alpine white - Allwetter 44 (IP 44) 2101-34-500 1 piece
2CKA001730A0225
2101-35 Cover Frame 1gang(s) anthracite - Allwetter 44 (IP 44) 2101-35 1 piece
2CKA001730A0277
2102-31 Cover Frame 2gang(s) brown - Allwetter 44 (IP 44) 2102-31 1 piece
2CKA001730A0266
2102-32 Cover Frame 2gang(s) white - Allwetter 44 (IP 44) 2102-32 1 piece
2CKA001730A0284
2102-32-500 Cover Frame 2gang(s) white - Allwetter 44 (IP 44) 2102-32-500 1 piece
2CKA001730A0278
2102-33 Cover Frame 2gang(s) aluminium silver - Allwetter 44 (IP 44) 2102-33 1 piece
2CKA001730A0209
2102-34 Cover Frame 2gang(s) alpine white - Allwetter 44 (IP 44) 2102-34 1 piece
2CKA001730A0283
2102-34-500 Cover Frame 2gang(s) alpine white - Allwetter 44 (IP 44) 2102-34-500 1 piece
2CKA001730A0233
2102-35 Cover Frame 2gang(s) anthracite - Allwetter 44 (IP 44) 2102-35 1 piece
2CKA001730A0279
2103-31 Cover Frame 3gang(s) brown - Allwetter 44 (IP 44) 2103-31 1 piece
2CKA001730A0274
2103-32 Cover Frame 3gang(s) white - Allwetter 44 (IP 44) 2103-32 1 piece
2CKA001730A0280
2103-33 Cover Frame 3gang(s) aluminium silver - Allwetter 44 (IP 44) 2103-33 1 piece
2CKA001730A0217
2103-34 Cover Frame 3gang(s) alpine white - Allwetter 44 (IP 44) 2103-34 1 piece
2CKA001730A0241
2103-35 Cover Frame 3gang(s) anthracite - Allwetter 44 (IP 44) 2103-35 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Power Watt:
    3 V·A
  • Design:
    Busch-Infolicht®
  • Lamp Socket Type:
    E10
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 1013 - Oyster White
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0476
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    39.5 mm
  • Product Net Weight:
    54.5 g
  • Built-In Depth (t2):
    32 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.642 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000064 - Information light signal for domestic switching devices
  • ETIM 9:
    EC000064 - Information light signal for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27144032
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links