You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1576 C-212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1576 C-212

General Information

  • Extended Product Type:
    1576 C-212
  • Product ID:
    2CKA001582A0360
  • EAN:
    4011395122754
  • Catalog Description:
    Cover Plate Busch-Infoline® Central cover plate white - Busch-Duro 2000
  • Long Description:
    For power supply insert 1518 U. For relay insert 1539 U. For signal generator insert 1561 U-....

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001582A0335
Relay insert Busch-Infoline® 1539 U 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design:
    Busch-Infoline®
  • Product Range:
    Infoline
  • Design Range:
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Glossy
    Surface protection: Untreated
    Surface finishing: Glossy
    Untreated
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white
  • Application Function:
    Safety and Security
    Healthcare

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0522
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    13 mm
  • Product Net Weight:
    12 g

Ordering

  • Replaced Product ID (OLD):
    1582-0-0360

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links