You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1755 SLPZ-24G-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1755 SLPZ-24G-101

General Information

  • Extended Product Type:
    1755 SLPZ-24G-101
  • Product ID:
    2CKA001710A1597
  • EAN:
    4011395866900
  • Catalog Description:
    Cover plate with legend Characters 0 and 1 for Venetian blind, Key studio white - alpha
  • Long Description:
    With marking. For half-cylindrical type switch. For insert 2733 USL-101.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001101A0906
Blind switch insert 1-pole push button 2723 USL-101 1 piece
2CKA001101A0880
Blind switch insert 1-pole switch and push switch 2713 USL-101 1 piece
2CKA001101A0872
Blind switch insert 2-pole switch and push switch 2712 USL-101 1 piece
2CKA001101A0914
Key switch insert 1-pole switch 2733 USL-101 1 piece
2CKA000470A0021
DIN Profile Cylindrical Lock Simultaneous locking with 3 keys - solo 0521 PZ-GS 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Venetian blind
  • Design Range:
    alpha
    alpha exclusive
    alpha nea
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Legend:
    Characters 0 and 1
  • Model Number:
    Key
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0588
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    35.4 mm
  • Product Net Weight:
    31.5 g
  • Dimension Diagram:
    2CKA000097E0388

Ordering

  • Replaced Product ID (OLD):
    1710-0-1597

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links