You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1755 SL/PZ-82-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1755 SL/PZ-82-101

General Information

  • Extended Product Type:
    1755 SL/PZ-82-101
  • Product ID:
    2CKA001710A3157
  • EAN:
    4011395995792
  • Catalog Description:
    1755 SL/PZ-82-101 Cover Plate Venetian blind Key ivory white - 63x63
  • Long Description:
    With marking. For half-cylindrical type switches and blind control switch/push-switch. For inserts 2733 USL-101 and 2712 USL-101, 2713 USL-101, 2722 USL-101, 2723 USL-101.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001101A0906
2723 USL-101 Blind switch insert Key 2-pole push button 2723 USL-101 1 piece
2CKA001101A0880
2713 USL-101 Blind switch insert Key 2-pole switch and push switch 2713 USL-101 1 piece
2CKA001101A0872
2712 USL-101 Blind switch insert Key 2-pole switch and push switch 2712 USL-101 1 piece
2CKA001101A0914
2733 USL-101 Key Switch Insert Key 2733 USL-101 1 piece
2CKA000470A0021
0521 PZ-GS DIN Profile Cylindrical Lock Cylinder Built-in 0521 PZ-GS 1 piece

Technical

  • Application:
    Venetian blind
  • Product Range:
    future®, solo®; carat®; Busch-dynasty®
  • Design Range:
    63x63
    future linear
    solo
    carat
    Busch-Dynasty
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Model Number:
    Key
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    ivory white

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    0.038 kg

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    154 mm
  • Package Level 1 Height:
    74 mm
  • Package Level 1 Depth / Length:
    191 mm
  • Package Level 1 Gross Weight:
    0.38 kg
  • Package Level 1 EAN:
    4011395995792

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links