Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1766-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1766-84

General Information

  • Extended Product Type:
    1766-84
  • Product ID:
    2CKA001710A3162
  • EAN:
    4011395996430
  • Catalog Description:
    1766-84 CoverPlates (partly incl. Insert) carat® Studio white
  • Long Description:
    For telephone connection unit. ./. For USB, VGA, HDMI inserts and communication adapter. For loudspeaker connection box. Suitable for part number 0248/0x-101. For data modules. Suitable for Art. No. 0219/12 and 0219/13. For modular outlets with 90° RJ45 outlet from Telegärtner (type MJ and WE).

Technical

  • Application:
    TAE
  • Suitable For:
    2CKA000230A0128
    2CKA000230A0136
    2CKA000230A0219
    2CKA000230A0151
    2CKA000230A0386
    2CKA000230A0389
    2CKA000230A0392
    2CKA000230A0416
    2CKA000230A0422
    2CKA000230A0428
    2CKA000230A0434
    2CKA000230A0439
    2CKA000230A0442
    2CKA000230A0447
    2CKA000230A0448
    2CKA000230A0449
    2CKA000230A0450
    2CKA000230A0456
    2CKA000230A0461
    2CKA000230A0403
    2CKA000230A0381
    2CKA000230A0395
    2CKA000230A0413
    2CKA006400A0093
    2CKA006400A0398
  • Product Range:
    carat®
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Material quality: Thermoplastic (3)
    Material: Plastic (3)
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Studio white
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    15 g
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.124 m
  • Package Level 1 Height:
    0.092 m
  • Package Level 1 Depth / Length:
    0.114 m
  • Package Level 1 Gross Weight:
    150 g
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    0.193 m
  • Package Level 2 Height:
    0.139 m
  • Package Level 2 Depth / Length:
    0.593 m
  • Package Level 2 Gross Weight:
    2.26 kg
  • Package Level 3 Units:
    5600 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.123 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    146.56 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Sweden):
    1815679
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds