You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1746/10-866

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1746/10-866

General Information

  • Extended Product Type:
    1746/10-866
  • Product ID:
    2CKA001710A3768
  • EAN:
    4011395088289
  • Catalog Description:
    1746/10-866 Intermediate Ring Telecommunication inserts 1 gang(s) stainless steel Pure Stainless Steel
  • Long Description:
    For telecommunication inserts with cover plate 50 x 50 mm. With cover plate 50 x 50 mm, AMP, Brand-Rex, Rutenbeck, BTR, Telegärtner, etc. Surface painted.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001754A4500
1721-866K-500 Cover Frame 1gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1721-866K-500 1 piece
2CKA001754A4501
1722-866K-500 Cover Frame 2gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1722-866K-500 1 piece
2CKA001754A4319
1723-866K Cover Frame 3gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1723-866K 1 piece
2CKA001754A4320
1724-866K Cover Frame 4gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1724-866K 1 piece
2CKA001754A4321
1725-866K Cover Frame 5gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1725-866K 1 piece

Technical

  • Application:
    Telecommunication inserts
  • Number of Gangs:
    1
  • Product Range:
    pure stainless steel
  • Design Range:
    Pure Stainless Steel
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Color:
    stainless steel

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    12 g
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Height:
    77 mm
  • Package Level 1 Depth / Length:
    186 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    4011395088289

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2106024
  • E-Number (Sweden):
    1817707
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links