Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2118 GKSLN/11-31

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2118 GKSLN/11-31

General Information

  • Extended Product Type:
    2118 GKSLN/11-31
  • Product ID:
    2CKA001710A3790
  • EAN:
    4011395103920
  • Catalog Description:
    2118 GKSLN/11-31 Intermediate ring with hinged lid lockable, same locks
  • Long Description:
    With labelling field. Labelling field 66.7 x 10 mm. For accommodating cover plates from the Busch-Duro 2000® SI program and Reflex SI, e.g. socket outlets, equipotential, antenna, and ISDN socket outlets, etc. Delivery without cover plate. With sealing ring and 2 keys. IP 44 only in conjunction with cover frames All Weather 44.

Ordering

  • EAN:
    4011395103920
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.061 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Depth / Length:
    0.249 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Width:
    0.158 m
  • Package Level 1 Gross Weight:
    622 g

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC002250 - Transition adapter for domestic switching devices
  • ETIM 8:
    EC002250 - Transition adapter for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds