Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2118 GKSLN/11-33

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2118 GKSLN/11-33

General Information

  • Extended Product Type:
    2118 GKSLN/11-33
  • Product ID:
    2CKA001710A3792
  • EAN:
    4011395103869
  • Catalog Description:
    2118 GKSLN/11-33 Intermediate ring with hinged lid lockable, same locks Flush-mounted, water-protected, special connecting devices aluminium silver
  • Long Description:
    With labelling field. Labelling field 66.7 x 10 mm. For accommodating cover plates from the Busch-Duro 2000® SI program and Reflex SI, e.g. socket outlets, equipotential, antenna, and ISDN socket outlets, etc. Delivery without cover plate. With sealing ring and 2 keys. IP 44 only in conjunction with cover frames All Weather 44.

Technical

  • Suitable For:
    2CKA001512A0193
    2CKA001512A0201
    2CKA001512A0219
    2CKA001512A0227
    2CKA001799A0865
    2CKA002013A4706
    2CKA001724A1200
    2CKA001723A0170
  • Product Range:
    Flush-mounted, water-protected, special connecting devices
  • Mounting Type:
    Flush Mounted
  • RAL Number:
    RAL 9006 - White Aluminium
  • Color:
    aluminium silver
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    0.061 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.158 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.249 m
  • Package Level 1 Gross Weight:
    622 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002250 - Transition adapter for domestic switching devices
  • ETIM 8:
    EC002250 - Transition adapter for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds