You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1795-94-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1795-94-507

General Information

  • Extended Product Type:
    1795-94-507
  • Product ID:
    2CKA001710A3867
  • EAN:
    4011395123133
  • Catalog Description:
    1795-94-507 Cover Plates alpine white - Basic55
  • Long Description:
    With sliding switch for nightly room temperature reduction. to activate nighttime mode and reduction of room temperature by 4K, for thermostats 1095 U, 1096 U and 1095 UF.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001032A0497
1095 UF Insert Room thermostat On/Off Resistance sensor 1095 UF 1 piece
2CKA001032A0498
1095 UF-507 Room Thermostat 1095 UF-507 1 piece
2CKA001725A1531
2511-91-507 Cover Frame 1gang(s) entrée-grey Horizontal mounting - Basic55 2511-91-507 1 piece
2CKA001725A1484
2511-92-507 Cover Frame 1gang(s) white Horizontal mounting - Basic55 2511-92-507 1 piece
2CKA001725A1501
2511-93-507 Cover Frame 1gang(s) champagne Horizontal mounting - Basic55 2511-93-507 1 piece
2CKA001725A1479
2511-94-507 Cover Frame 1gang(s) alpine white Horizontal mounting - Basic55 2511-94-507 1 piece
2CKA001725A1506
2511-95-507 Cover Frame 1gang(s) château-black Horizontal mounting - Basic55 2511-95-507 1 piece
2CKA001725A1511
2511-96-507 Cover Frame 1gang(s) chalet-white Horizontal mounting - Basic55 2511-96-507 1 piece
2CKA001725A1516
2511-97-507 Cover Frame 1gang(s) foyer-red Horizontal mounting - Basic55 2511-97-507 1 piece
2CKA001725A1521
2511-98-507 Cover Frame 1gang(s) bistro-blue Horizontal mounting - Basic55 2511-98-507 1 piece
2CKA001725A1526
2511-99-507 Cover Frame 1gang(s) maison-beige Horizontal mounting - Basic55 2511-99-507 1 piece
2CKA001725A1532
2512-91-507 Cover Frame 2gang(s) entrée-grey Horizontal mounting - Basic55 2512-91-507 1 piece
2CKA001725A1485
2512-92-507 Cover Frame 2gang(s) white Horizontal mounting - Basic55 2512-92-507 1 piece
2CKA001725A1502
2512-93-507 Cover Frame 2gang(s) champagne Horizontal mounting - Basic55 2512-93-507 1 piece
2CKA001725A1480
2512-94-507 Cover Frame 2gang(s) alpine white Horizontal mounting - Basic55 2512-94-507 1 piece
2CKA001725A1507
2512-95-507 Cover Frame 2gang(s) château-black Horizontal mounting - Basic55 2512-95-507 1 piece
2CKA001725A1512
2512-96-507 Cover Frame 2gang(s) chalet-white Horizontal mounting - Basic55 2512-96-507 1 piece
2CKA001725A1517
2512-97-507 Cover Frame 2gang(s) foyer-red Horizontal mounting - Basic55 2512-97-507 1 piece
2CKA001725A1522
2512-98-507 Cover Frame 2gang(s) bistro-blue Horizontal mounting - Basic55 2512-98-507 1 piece
2CKA001725A1527
2512-99-507 Cover Frame 2gang(s) maison-beige Horizontal mounting - Basic55 2512-99-507 1 piece
2CKA001725A1533
2513-91-507 Cover Frame 3gang(s) entrée-grey Horizontal mounting - Basic55 2513-91-507 1 piece
2CKA001725A1486
2513-92-507 Cover Frame 3gang(s) white Horizontal mounting - Basic55 2513-92-507 1 piece
2CKA001725A1503
2513-93-507 Cover Frame 3gang(s) champagne Horizontal mounting - Basic55 2513-93-507 1 piece
2CKA001725A1481
2513-94-507 Cover Frame 3gang(s) alpine white Horizontal mounting - Basic55 2513-94-507 1 piece
2CKA001725A1508
2513-95-507 Cover Frame 3gang(s) château-black Horizontal mounting - Basic55 2513-95-507 1 piece
2CKA001725A1513
2513-96-507 Cover Frame 3gang(s) chalet-white Horizontal mounting - Basic55 2513-96-507 1 piece
2CKA001725A1518
2513-97-507 Cover Frame 3gang(s) foyer-red Horizontal mounting - Basic55 2513-97-507 1 piece
2CKA001725A1523
2513-98-507 Cover Frame 3gang(s) bistro-blue Horizontal mounting - Basic55 2513-98-507 1 piece
2CKA001725A1528
2513-99-507 Cover Frame 3gang(s) maison-beige Horizontal mounting - Basic55 2513-99-507 1 piece
2CKA001725A1534
2514-91-507 Cover Frame 4gang(s) entrée-grey Horizontal mounting - Basic55 2514-91-507 1 piece
2CKA001725A1487
2514-92-507 Cover Frame 4gang(s) white Horizontal mounting - Basic55 2514-92-507 1 piece
2CKA001725A1504
2514-93-507 Cover Frame 4gang(s) champagne Horizontal mounting - Basic55 2514-93-507 1 piece
2CKA001725A1482
2514-94-507 Cover Frame 4gang(s) alpine white Horizontal mounting - Basic55 2514-94-507 1 piece
2CKA001725A1509
2514-95-507 Cover Frame 4gang(s) château-black Horizontal mounting - Basic55 2514-95-507 1 piece
2CKA001725A1514
2514-96-507 Cover Frame 4gang(s) chalet-white Horizontal mounting - Basic55 2514-96-507 1 piece
2CKA001725A1519
2514-97-507 Cover Frame 4gang(s) foyer-red Horizontal mounting - Basic55 2514-97-507 1 piece
2CKA001725A1524
2514-98-507 Cover Frame 4gang(s) bistro-blue Horizontal mounting - Basic55 2514-98-507 1 piece
2CKA001725A1529
2514-99-507 Cover Frame 4gang(s) maison-beige Horizontal mounting - Basic55 2514-99-507 1 piece
2CKA001725A1535
2515-91-507 Cover Frame 5gang(s) entrée-grey Horizontal mounting - Basic55 2515-91-507 1 piece
2CKA001725A1488
2515-92-507 Cover Frame 5gang(s) white Horizontal mounting - Basic55 2515-92-507 1 piece
2CKA001725A1505
2515-93-507 Cover Frame 5gang(s) champagne Horizontal mounting - Basic55 2515-93-507 1 piece
2CKA001725A1483
2515-94-507 Cover Frame 5gang(s) alpine white Horizontal mounting - Basic55 2515-94-507 1 piece
2CKA001725A1510
2515-95-507 Cover Frame 5gang(s) château-black Horizontal mounting - Basic55 2515-95-507 1 piece
2CKA001725A1515
2515-96-507 Cover Frame 5gang(s) chalet-white Horizontal mounting - Basic55 2515-96-507 1 piece
2CKA001725A1520
2515-97-507 Cover Frame 5gang(s) foyer-red Horizontal mounting - Basic55 2515-97-507 1 piece
2CKA001725A1525
2515-98-507 Cover Frame 5gang(s) bistro-blue Horizontal mounting - Basic55 2515-98-507 1 piece
2CKA001725A1530
2515-99-507 Cover Frame 5gang(s) maison-beige Horizontal mounting - Basic55 2515-99-507 1 piece
2CKA001726A0222
2516-901-507 Decorative Styling Frame attica / pigeon blue - Basic55 2516-901-507 1 piece
2CKA001726A0223
2516-902-507 Decorative Styling Frame silver metallic - Basic55 2516-902-507 1 piece
2CKA001726A0224
2516-903-507 Decorative Styling Frame light green - Basic55 2516-903-507 1 piece
2CKA001726A0225
2516-904-507 Decorative Styling Frame orange - Basic55 2516-904-507 1 piece
2CKA001726A0226
2516-905-507 Decorative Styling Frame yellow - Basic55 2516-905-507 1 piece
2CKA001726A0227
2516-906-507 Decorative Styling Frame apricot - Basic55 2516-906-507 1 piece
2CKA001726A0228
2516-907-507 Decorative Styling Frame luminous - Basic55 2516-907-507 1 piece
2CKA001726A0220
2516-92-507 Decorative Styling Frame white - Basic55 2516-92-507 1 piece
2CKA001726A0230
2516-93-507 Decorative Styling Frame champagne - Basic55 2516-93-507 1 piece
2CKA001726A0218
2516-94-507 Decorative Styling Frame alpine white - Basic55 2516-94-507 1 piece
2CKA001726A0232
2516-95-507 Decorative Styling Frame château-black - Basic55 2516-95-507 1 piece
2CKA001726A0234
2516-96-507 Decorative Styling Frame chalet-white - Basic55 2516-96-507 1 piece

Technical

  • Product Range:
    carat®
  • Design Range:
    Basic55
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Legend:
    Various symbols
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    8 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    154 mm
  • Package Level 1 Height:
    74 mm
  • Package Level 1 Depth / Length:
    191 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    4011395123133

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90329000
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    9032 90 00
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links