You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1795-95-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1795-95-507

General Information

  • Extended Product Type:
    1795-95-507
  • Product ID:
    2CKA001710A3935
  • EAN:
    4011395160114
  • Catalog Description:
    Electronic Controls Turn button château-black - Basic55
  • Long Description:
    With sliding switch for nightly room temperature reduction. to activate nighttime mode and reduction of room temperature by 4K, for thermostats 1095 U, 1096 U and 1095 UF.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001032A0497
Insert for Room thermostat with Nightly reduction with Resistance sensor Turn button 230 V 1095 UF 1 piece
2CKA001032A0498
Room Thermostat for Room thermostat 230 V 1095 UF-507 1 piece
2CKA001725A1531
Cover Frame 1gang entrée grey - Basic55 2511-91-507 1 piece
2CKA001725A1484
Cover Frame 1gang white - Basic55 2511-92-507 1 piece
2CKA001725A1501
Cover Frame 1gang champagne - Basic55 2511-93-507 1 piece
2CKA001725A1479
Cover Frame 1gang alpine white - Basic55 2511-94-507 1 piece
2CKA001725A1506
Cover Frame 1gang château-black - Basic55 2511-95-507 1 piece
2CKA001725A1511
Cover Frame 1gang chalet white - Basic55 2511-96-507 1 piece
2CKA001725A1516
Cover Frame 1gang foyer red - Basic55 2511-97-507 1 piece
2CKA001725A1521
Cover Frame 1gang bistro-blue - Basic55 2511-98-507 1 piece
2CKA001725A1526
Cover Frame 1gang maison-beige - Basic55 2511-99-507 1 piece
2CKA001725A1532
Cover Frame 2gang entrée grey - Basic55 2512-91-507 1 piece
2CKA001725A1485
Cover Frame 2gang white - Basic55 2512-92-507 1 piece
2CKA001725A1502
Cover Frame 2gang champagne - Basic55 2512-93-507 1 piece
2CKA001725A1480
Cover Frame 2gang alpine white - Basic55 2512-94-507 1 piece
2CKA001725A1507
Cover Frame 2gang château-black - Basic55 2512-95-507 1 piece
2CKA001725A1512
Cover Frame 2gang chalet white - Basic55 2512-96-507 1 piece
2CKA001725A1517
Cover Frame 2gang foyer red - Basic55 2512-97-507 1 piece
2CKA001725A1522
Cover Frame 2gang bistro-blue - Basic55 2512-98-507 1 piece
2CKA001725A1527
Cover Frame 2gang maison-beige - Basic55 2512-99-507 1 piece
2CKA001725A1533
Cover Frame 3gang entrée grey - Basic55 2513-91-507 1 piece
2CKA001725A1486
Cover Frame 3gang white - Basic55 2513-92-507 1 piece
2CKA001725A1503
Cover Frame 3gang champagne - Basic55 2513-93-507 1 piece
2CKA001725A1481
Cover Frame 3gang alpine white - Basic55 2513-94-507 1 piece
2CKA001725A1508
Cover Frame 3gang château-black - Basic55 2513-95-507 1 piece
2CKA001725A1513
Cover Frame 3gang chalet white - Basic55 2513-96-507 1 piece
2CKA001725A1518
Cover Frame 3gang foyer red - Basic55 2513-97-507 1 piece
2CKA001725A1523
Cover Frame 3gang bistro-blue - Basic55 2513-98-507 1 piece
2CKA001725A1528
Cover Frame 3gang maison-beige - Basic55 2513-99-507 1 piece
2CKA001725A1534
Cover Frame 4gang entrée grey - Basic55 2514-91-507 1 piece
2CKA001725A1487
Cover Frame 4gang white - Basic55 2514-92-507 1 piece
2CKA001725A1504
Cover Frame 4gang champagne - Basic55 2514-93-507 1 piece
2CKA001725A1482
Cover Frame 4gang alpine white - Basic55 2514-94-507 1 piece
2CKA001725A1509
Cover Frame 4gang château-black - Basic55 2514-95-507 1 piece
2CKA001725A1514
Cover Frame 4gang chalet white - Basic55 2514-96-507 1 piece
2CKA001725A1519
Cover Frame 4gang foyer red - Basic55 2514-97-507 1 piece
2CKA001725A1524
Cover Frame 4gang bistro-blue - Basic55 2514-98-507 1 piece
2CKA001725A1529
Cover Frame 4gang maison-beige - Basic55 2514-99-507 1 piece
2CKA001725A1535
Cover Frame 5gang entrée grey - Basic55 2515-91-507 1 piece
2CKA001725A1488
Cover Frame 5gang white - Basic55 2515-92-507 1 piece
2CKA001725A1505
Cover Frame 5gang champagne - Basic55 2515-93-507 1 piece
2CKA001725A1483
Cover Frame 5gang alpine white - Basic55 2515-94-507 1 piece
2CKA001725A1510
Cover Frame 5gang château-black - Basic55 2515-95-507 1 piece
2CKA001725A1515
Cover Frame 5gang chalet white - Basic55 2515-96-507 1 piece
2CKA001725A1520
Cover Frame 5gang foyer red - Basic55 2515-97-507 1 piece
2CKA001725A1525
Cover Frame 5gang bistro-blue - Basic55 2515-98-507 1 piece
2CKA001725A1530
Cover Frame 5gang maison-beige - Basic55 2515-99-507 1 piece
2CKA001726A0222
Decorative Styling Frame attica / pigeon blue - Basic55 2516-901-507 1 piece
2CKA001726A0223
Decorative Styling Frame silver metallic - Basic55 2516-902-507 1 piece
2CKA001726A0224
Decorative Styling Frame light green - Basic55 2516-903-507 1 piece
2CKA001726A0225
Decorative Styling Frame orange - Basic55 2516-904-507 1 piece
2CKA001726A0226
Decorative Styling Frame yellow - Basic55 2516-905-507 1 piece
2CKA001726A0227
Decorative Styling Frame apricot - Basic55 2516-906-507 1 piece
2CKA001726A0228
Decorative Styling Frame luminous - Basic55 2516-907-507 1 piece
2CKA001726A0220
Decorative Styling Frame white - Basic55 2516-92-507 1 piece
2CKA001726A0230
Decorative Styling Frame champagne - Basic55 2516-93-507 1 piece
2CKA001726A0218
Decorative Styling Frame alpine white - Basic55 2516-94-507 1 piece
2CKA001726A0232
Decorative Styling Frame château-black - Basic55 2516-95-507 1 piece
2CKA001726A0234
Decorative Styling Frame chalet white - Basic55 2516-96-507 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Basic55
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Legend:
    Various symbols
  • Model Number:
    Turn button
  • Color:
    château-black
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E1000
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    14.5 mm
  • Product Net Weight:
    14.5 g

Ordering

  • Replaced Product ID (OLD):
    1710-0-3935

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    9032 90 00
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links