You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1746/10-84-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1746/10-84-500

General Information

  • Extended Product Type:
    1746/10-84-500
  • Product ID:
    2CKA001710A3993
  • EAN:
    4011395173886
  • Catalog Description:
    1746/10-84-500 Cover Plates (partly incl. Insert) Telecommunication inserts 0 gang studio white - 63x63
  • Long Description:
    For telecommunication inserts with cover plate 50 x 50 mm. With cover plate 50 x 50 mm, AMP, Brand-Rex, Rutenbeck, BTR, Telegärtner, etc.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001754A4240
1721-181K Cover Frame 1gang(s) anthracite - future linear 1721-181K 1 piece
2CKA001754A4168
1721-182 Cover Frame 1gang(s) ivory white - future 1721-182 1 piece
2CKA001754A4506
1721-182K-500 Cover Frame 1gang(s) ivory white - future linear 1721-182K-500 1 piece
2CKA001754A4529
1721-183K-500 Cover Frame 1gang(s) aluminium silver - future linear 1721-183K-500 1 piece
2CKA001754A4173
1721-184 Cover Frame 1gang(s) studio white - future 1721-184 1 piece
2CKA001754A4527
1721-184 NSK-500 Cover Frame 1gang(s) studio white - future linear 1721-184 NSK-500 1 piece
2CKA001754A4504
1721-184-500 Cover Frame 1gang(s) studio white - future 1721-184-500 1 piece
2CKA001754A4498
1721-184K-500 Cover Frame 1gang(s) studio white - future linear 1721-184K-500 1 piece
2CKA001754A4775
1721-223 Cover Frame 1gang(s) glass purple - Busch-axcent 1721-223 1 piece
2CKA001754A4760
1721-225 Cover Frame 1gang(s) glass sun - Busch-axcent 1721-225 1 piece
2CKA001754A4770
1721-226 Cover Frame 1gang(s) glass avocado - Busch-axcent 1721-226 1 piece
2CKA001754A4765
1721-227 Cover Frame 1gang(s) glass coral - Busch-axcent 1721-227 1 piece
2CKA001754A4755
1721-228 Cover Frame 1gang(s) glass ocean - Busch-axcent 1721-228 1 piece
2CKA001754A4780
1721-229 Cover Frame 1gang(s) glass oyster - Busch-axcent 1721-229 1 piece
2CKA001754A4790
1721-243 Cover Frame 1gang(s) paper brown - Busch-axcent 1721-243 1 piece
2CKA001754A4800
1721-245 Cover Frame 1gang(s) glass black - Busch-axcent 1721-245 1 piece
2CKA001754A4785
1721-248 Cover Frame 1gang(s) paper blue - Busch-axcent 1721-248 1 piece
2CKA001754A4688
1721-270-500 Cover Frame 1gang(s) platinum - Busch-axcent 1721-270-500 1 piece
2CKA001754A4708
1721-275-500 Cover Frame 1gang(s) black matt - Busch-axcent 1721-275-500 1 piece
2CKA001754A4698
1721-276-500 Cover Frame 1gang(s) titanium - Busch-axcent 1721-276-500 1 piece
2CKA001754A4437
1721-280 Cover Frame 1gang(s) white glass - Busch-axcent pur 1721-280 1 piece
2CKA001754A4409
1721-281 Cover Frame 1gang(s) black - Busch-axcent 1721-281 1 piece
2CKA001753A4126
1721-281/11 Cover Frame 1gang(s) black - Busch-axcent flat 1721-281/11 1 piece
2CKA001754A4543
1721-283 Cover Frame 1gang(s) brown glass - Busch-axcent 1721-283 1 piece
2CKA001754A4331
1721-284 Cover Frame 1gang(s) studio white - Busch-axcent 1721-284 1 piece
2CKA001753A4121
1721-284/11 Cover Frame 1gang(s) studio white - Busch-axcent flat 1721-284/11 1 piece
2CKA001754A4334
1721-285 Cover Frame 1gang(s) yellow - Busch-axcent 1721-285 1 piece
2CKA001754A4337
1721-286 Cover Frame 1gang(s) green - Busch-axcent 1721-286 1 piece
2CKA001754A4340
1721-287 Cover Frame 1gang(s) red - Busch-axcent 1721-287 1 piece
2CKA001754A4343
1721-288 Cover Frame 1gang(s) blue - Busch-axcent 1721-288 1 piece
2CKA001754A4805
1721-290 Cover Frame 1gang(s) slate grey - Busch-axcent 1721-290 1 piece
2CKA001754A4471
1721-291-500 Cover Frame 1gang(s) entrée grey - Busch-axcent 1721-291-500 1 piece
2CKA001754A4491
1721-295-500 Cover Frame 1gang(s) château-black - Busch-axcent 1721-295-500 1 piece
2CKA001754A4795
1721-298 Cover Frame 1gang(s) concrete grey - Busch-axcent 1721-298 1 piece
2CKA001754A4481
1721-299-500 Cover Frame 1gang(s) maison-beige - Busch-axcent 1721-299-500 1 piece
2CKA001754A4535
1721-80-500 Cover Frame 1gang(s) chrome - solo 1721-80-500 1 piece
2CKA001754A4538
1721-80G-500 Cover Frame 1gang(s) chrome gloss - solo 1721-80G-500 1 piece
2CKA001754A4442
1721-811 Cover Frame 1gang(s) white glass - carat 1721-811 1 piece
2CKA001754A4820
1721-815 Cover Frame 1gang(s) porcelain anthracite - carat 1721-815 1 piece
2CKA001754A4258
1721-821 Cover Frame 1gang(s) bronze - carat 1721-821 1 piece
2CKA001754A4356
1721-823-101 Cover Frame 1gang(s) gold - carat 1721-823-101 1 piece
2CKA001754A4322
1721-825 Cover Frame 1gang(s) glass black - carat 1721-825 1 piece
2CKA001754A4360
1721-826-101 Cover Frame 1gang(s) chrome - carat 1721-826-101 1 piece
2CKA001754A4605
1721-831-500 Cover Frame 1gang(s) anthracite - Busch-Dynasty 1721-831-500 1 piece
2CKA001754A4600
1721-832-500 Cover Frame 1gang(s) ivory white - Busch-Dynasty 1721-832-500 1 piece
2CKA001754A4575
1721-833-500 Cover Frame 1gang(s) polished brass decor anthracite - Busch-Dynasty 1721-833-500 1 piece
2CKA001754A4565
1721-835-500 Cover Frame 1gang(s) polished brass anthracite - Busch-Dynasty 1721-835-500 1 piece
2CKA001754A4570
1721-836-500 Cover Frame 1gang(s) polished brass decor ivory white - Busch-Dynasty 1721-836-500 1 piece
2CKA001754A4560
1721-838-500 Cover Frame 1gang(s) polished brass ivory white - Busch-Dynasty 1721-838-500 1 piece
2CKA001754A4595
1721-843-500 Cover Frame 1gang(s) antique brass decor anthracite - Busch-Dynasty 1721-843-500 1 piece
2CKA001754A4536
1721-84-500 Cover Frame 1gang(s) studio white - solo 1721-84-500 1 piece
2CKA001754A4585
1721-845-500 Cover Frame 1gang(s) antique brass anthracite - Busch-Dynasty 1721-845-500 1 piece
2CKA001754A4590
1721-846-500 Cover Frame 1gang(s) antique brass decor ivory white - Busch-Dynasty 1721-846-500 1 piece
2CKA001754A4580
1721-848-500 Cover Frame 1gang(s) antique brass ivory white - Busch-Dynasty 1721-848-500 1 piece
2CKA001754A4254
1721-860 Cover Frame 1gang(s) stainless steel - carat 1721-860 1 piece
2CKA001754A4500
1721-866K-500 Cover Frame 1gang(s) stainless steel - Pure Stainless Steel 1721-866K-500 1 piece
2CKA001754A4531
1721-884K-500 Cover Frame 1gang(s) studio white matt - future linear 1721-884K-500 1 piece
2CKA001754A4532
1721-885K-500 Cover Frame 1gang(s) black matt - future linear 1721-885K-500 1 piece
2CKA001754A4714
1722-12-182K-101 Cover Frame 2gang(s) red - future linear 1722-12-182K-101 1 piece
2CKA001754A4241
1722-181K Cover Frame 2gang(s) anthracite - future linear 1722-181K 1 piece
2CKA001754A4169
1722-182 Cover Frame 2gang(s) ivory white - future 1722-182 1 piece
2CKA001754A4231
1722-182K Cover Frame 2gang(s) ivory white - future linear 1722-182K 1 piece
2CKA001754A4530
1722-183K-500 Cover Frame 2gang(s) aluminium silver - future linear 1722-183K-500 1 piece
2CKA001754A4174
1722-184 Cover Frame 2gang(s) studio white - future 1722-184 1 piece
2CKA001754A4508
1722-184-500 Cover Frame 2gang(s) studio white - future 1722-184-500 1 piece
2CKA001754A4499
1722-184K-500 Cover Frame 2gang(s) studio white - future linear 1722-184K-500 1 piece
2CKA001754A4776
1722-223 Cover Frame 2gang(s) glass purple - Busch-axcent 1722-223 1 piece
2CKA001754A4761
1722-225 Cover Frame 2gang(s) glass sun - Busch-axcent 1722-225 1 piece
2CKA001754A4771
1722-226 Cover Frame 2gang(s) glass avocado - Busch-axcent 1722-226 1 piece
2CKA001754A4766
1722-227 Cover Frame 2gang(s) glass coral - Busch-axcent 1722-227 1 piece
2CKA001754A4756
1722-228 Cover Frame 2gang(s) glass ocean - Busch-axcent 1722-228 1 piece
2CKA001754A4781
1722-229 Cover Frame 2gang(s) glass oyster - Busch-axcent 1722-229 1 piece
2CKA001754A4791
1722-243 Cover Frame 2gang(s) paper brown - Busch-axcent 1722-243 1 piece
2CKA001754A4801
1722-245 Cover Frame 2gang(s) glass black - Busch-axcent 1722-245 1 piece
2CKA001754A4786
1722-248 Cover Frame 2gang(s) paper blue - Busch-axcent 1722-248 1 piece
2CKA001754A4689
1722-270-500 Cover Frame 2gang(s) platinum - Busch-axcent 1722-270-500 1 piece
2CKA001754A4709
1722-275-500 Cover Frame 2gang(s) black matt - Busch-axcent 1722-275-500 1 piece
2CKA001754A4699
1722-276-500 Cover Frame 2gang(s) titanium - Busch-axcent 1722-276-500 1 piece
2CKA001754A4438
1722-280 Cover Frame 2gang(s) white glass - Busch-axcent pur 1722-280 1 piece
2CKA001754A4410
1722-281 Cover Frame 2gang(s) black - Busch-axcent 1722-281 1 piece
2CKA001753A4127
1722-281/11 Cover Frame 2gang(s) black - Busch-axcent flat 1722-281/11 1 piece
2CKA001754A4544
1722-283 Cover Frame 2gang(s) brown glass - Busch-axcent 1722-283 1 piece
2CKA001754A4332
1722-284 Cover Frame 2gang(s) studio white - Busch-axcent 1722-284 1 piece
2CKA001753A4122
1722-284/11 Cover Frame 2gang(s) studio white - Busch-axcent flat 1722-284/11 1 piece
2CKA001754A4335
1722-285 Cover Frame 2gang(s) yellow - Busch-axcent 1722-285 1 piece
2CKA001754A4338
1722-286 Cover Frame 2gang(s) green - Busch-axcent 1722-286 1 piece
2CKA001754A4341
1722-287 Cover Frame 2gang(s) red - Busch-axcent 1722-287 1 piece
2CKA001754A4344
1722-288 Cover Frame 2gang(s) blue - Busch-axcent 1722-288 1 piece
2CKA001754A4806
1722-290 Cover Frame 2gang(s) slate grey - Busch-axcent 1722-290 1 piece
2CKA001754A4472
1722-291-500 Cover Frame 2gang(s) entrée grey - Busch-axcent 1722-291-500 1 piece
2CKA001754A4492
1722-295-500 Cover Frame 2gang(s) château-black - Busch-axcent 1722-295-500 1 piece
2CKA001754A4796
1722-298 Cover Frame 2gang(s) concrete grey - Busch-axcent 1722-298 1 piece
2CKA001754A4482
1722-299-500 Cover Frame 2gang(s) maison-beige - Busch-axcent 1722-299-500 1 piece
2CKA001754A4537
1722-80-500 Cover Frame 2gang(s) chrome - solo 1722-80-500 1 piece
2CKA001754A4327
1722-80G Cover Frame 2gang(s) chrome gloss - solo 1722-80G 1 piece
2CKA001754A4443
1722-811 Cover Frame 2gang(s) white glass - carat 1722-811 1 piece
2CKA001754A4821
1722-815 Cover Frame 2gang(s) porcelain anthracite - carat 1722-815 1 piece
2CKA001754A4259
1722-821 Cover Frame 2gang(s) bronze - carat 1722-821 1 piece
2CKA001754A4357
1722-823-101 Cover Frame 2gang(s) gold - carat 1722-823-101 1 piece
2CKA001754A4323
1722-825 Cover Frame 2gang(s) glass black - carat 1722-825 1 piece
2CKA001754A4361
1722-826-101 Cover Frame 2gang(s) chrome - carat 1722-826-101 1 piece
2CKA001754A4606
1722-831-500 Cover Frame 2gang(s) anthracite - Busch-Dynasty 1722-831-500 1 piece
2CKA001754A4601
1722-832-500 Cover Frame 2gang(s) ivory white - Busch-Dynasty 1722-832-500 1 piece
2CKA001754A4576
1722-833-500 Cover Frame 2gang(s) polished brass decor anthracite - Busch-Dynasty 1722-833-500 1 piece
2CKA001754A4566
1722-835-500 Cover Frame 2gang(s) polished brass anthracite - Busch-Dynasty 1722-835-500 1 piece
2CKA001754A4571
1722-836-500 Cover Frame 2gang(s) polished brass decor ivory white - Busch-Dynasty 1722-836-500 1 piece
2CKA001754A4561
1722-838-500 Cover Frame 2gang(s) polished brass ivory white - Busch-Dynasty 1722-838-500 1 piece
2CKA001754A4596
1722-843-500 Cover Frame 2gang(s) antique brass decor anthracite - Busch-Dynasty 1722-843-500 1 piece
2CKA001754A4539
1722-84-500 Cover Frame 2gang(s) studio white - solo 1722-84-500 1 piece
2CKA001754A4586
1722-845-500 Cover Frame 2gang(s) antique brass anthracite - Busch-Dynasty 1722-845-500 1 piece
2CKA001754A4591
1722-846-500 Cover Frame 2gang(s) antique brass decor ivory white - Busch-Dynasty 1722-846-500 1 piece
2CKA001754A4581
1722-848-500 Cover Frame 2gang(s) antique brass ivory white - Busch-Dynasty 1722-848-500 1 piece
2CKA001754A4255
1722-860 Cover Frame 2gang(s) stainless steel - carat 1722-860 1 piece
2CKA001754A4501
1722-866K-500 Cover Frame 2gang(s) stainless steel - Pure Stainless Steel 1722-866K-500 1 piece
2CKA001754A4415
1722-884K Cover Frame 2gang(s) studio white matt - future linear 1722-884K 1 piece
2CKA001754A4534
1722-885K-500 Cover Frame 2gang(s) black matt - future linear 1722-885K-500 1 piece
2CKA001754A4242
1723-181K Cover Frame 3gang(s) anthracite - future linear 1723-181K 1 piece
2CKA001754A4170
1723-182 Cover Frame 3gang(s) ivory white - future 1723-182 1 piece
2CKA001754A4232
1723-182K Cover Frame 3gang(s) ivory white - future linear 1723-182K 1 piece
2CKA001754A4533
1723-183K-500 Cover Frame 3gang(s) aluminium silver - future linear 1723-183K-500 1 piece
2CKA001754A4175
1723-184 Cover Frame 3gang(s) studio white - future 1723-184 1 piece
2CKA001754A4366
1723-184 NSK Cover Frame 3gang(s) studio white - future linear 1723-184 NSK 1 piece
2CKA001754A4502
1723-184K-500 Cover Frame 3gang(s) studio white - future linear 1723-184K-500 1 piece
2CKA001754A4777
1723-223 Cover Frame 3gang(s) glass purple - Busch-axcent 1723-223 1 piece
2CKA001754A4762
1723-225 Cover Frame 3gang(s) glass sun - Busch-axcent 1723-225 1 piece
2CKA001754A4772
1723-226 Cover Frame 3gang(s) glass avocado - Busch-axcent 1723-226 1 piece
2CKA001754A4767
1723-227 Cover Frame 3gang(s) glass coral - Busch-axcent 1723-227 1 piece
2CKA001754A4757
1723-228 Cover Frame 3gang(s) glass ocean - Busch-axcent 1723-228 1 piece
2CKA001754A4792
1723-243 Cover Frame 3gang(s) paper brown - Busch-axcent 1723-243 1 piece
2CKA001754A4802
1723-245 Cover Frame 3gang(s) glass black - Busch-axcent 1723-245 1 piece
2CKA001754A4787
1723-248 Cover Frame 3gang(s) paper blue - Busch-axcent 1723-248 1 piece
2CKA001754A4690
1723-270-500 Cover Frame 3gang(s) platinum - Busch-axcent 1723-270-500 1 piece
2CKA001754A4710
1723-275-500 Cover Frame 3gang(s) black matt - Busch-axcent 1723-275-500 1 piece
2CKA001754A4700
1723-276-500 Cover Frame 3gang(s) titanium - Busch-axcent 1723-276-500 1 piece
2CKA001754A4439
1723-280 Cover Frame 3gang(s) white glass - Busch-axcent pur 1723-280 1 piece
2CKA001754A4411
1723-281 Cover Frame 3gang(s) black - Busch-axcent 1723-281 1 piece
2CKA001753A4128
1723-281/11 Cover Frame 3gang(s) black - Busch-axcent flat 1723-281/11 1 piece
2CKA001754A4545
1723-283 Cover Frame 3gang(s) brown glass - Busch-axcent 1723-283 1 piece
2CKA001754A4333
1723-284 Cover Frame 3gang(s) studio white - Busch-axcent 1723-284 1 piece
2CKA001753A4123
1723-284/11 Cover Frame 3gang(s) studio white - Busch-axcent flat 1723-284/11 1 piece
2CKA001754A4336
1723-285 Cover Frame 3gang(s) yellow - Busch-axcent 1723-285 1 piece
2CKA001754A4339
1723-286 Cover Frame 3gang(s) green - Busch-axcent 1723-286 1 piece
2CKA001754A4342
1723-287 Cover Frame 3gang(s) red - Busch-axcent 1723-287 1 piece
2CKA001754A4345
1723-288 Cover Frame 3gang(s) blue - Busch-axcent 1723-288 1 piece
2CKA001754A4807
1723-290 Cover Frame 3gang(s) slate grey - Busch-axcent 1723-290 1 piece
2CKA001754A4473
1723-291-500 Cover Frame 3gang(s) entrée grey - Busch-axcent 1723-291-500 1 piece
2CKA001754A4493
1723-295-500 Cover Frame 3gang(s) château-black - Busch-axcent 1723-295-500 1 piece
2CKA001754A4797
1723-298 Cover Frame 3gang(s) concrete grey - Busch-axcent 1723-298 1 piece
2CKA001754A4483
1723-299-500 Cover Frame 3gang(s) maison-beige - Busch-axcent 1723-299-500 1 piece
2CKA001754A4540
1723-80-500 Cover Frame 3gang(s) chrome - solo 1723-80-500 1 piece
2CKA001754A4328
1723-80G Cover Frame 3gang(s) chrome gloss - solo 1723-80G 1 piece
2CKA001754A4444
1723-811 Cover Frame 3gang(s) white glass - carat 1723-811 1 piece
2CKA001754A4260
1723-821 Cover Frame 3gang(s) bronze - carat 1723-821 1 piece
2CKA001754A4358
1723-823-101 Cover Frame 3gang(s) gold - carat 1723-823-101 1 piece
2CKA001754A4324
1723-825 Cover Frame 3gang(s) glass black - carat 1723-825 1 piece
2CKA001754A4362
1723-826-101 Cover Frame 3gang(s) chrome - carat 1723-826-101 1 piece
2CKA001754A4607
1723-831-500 Cover Frame 3gang(s) anthracite - Busch-Dynasty 1723-831-500 1 piece
2CKA001754A4602
1723-832-500 Cover Frame 3gang(s) ivory white - Busch-Dynasty 1723-832-500 1 piece
2CKA001754A4577
1723-833-500 Cover Frame 3gang(s) polished brass decor anthracite - Busch-Dynasty 1723-833-500 1 piece
2CKA001754A4567
1723-835-500 Cover Frame 3gang(s) polished brass anthracite - Busch-Dynasty 1723-835-500 1 piece
2CKA001754A4572
1723-836-500 Cover Frame 3gang(s) polished brass decor ivory white - Busch-Dynasty 1723-836-500 1 piece
2CKA001754A4562
1723-838-500 Cover Frame 3gang(s) polished brass ivory white - Busch-Dynasty 1723-838-500 1 piece
2CKA001754A4597
1723-843-500 Cover Frame 3gang(s) antique brass decor anthracite - Busch-Dynasty 1723-843-500 1 piece
2CKA001754A4541
1723-84-500 Cover Frame 3gang(s) studio white - solo 1723-84-500 1 piece
2CKA001754A4587
1723-845-500 Cover Frame 3gang(s) antique brass anthracite - Busch-Dynasty 1723-845-500 1 piece
2CKA001754A4592
1723-846-500 Cover Frame 3gang(s) antique brass decor ivory white - Busch-Dynasty 1723-846-500 1 piece
2CKA001754A4582
1723-848-500 Cover Frame 3gang(s) antique brass ivory white - Busch-Dynasty 1723-848-500 1 piece
2CKA001754A4256
1723-860 Cover Frame 3gang(s) stainless steel - carat 1723-860 1 piece
2CKA001754A4319
1723-866K Cover Frame 3gang(s) stainless steel - Pure Stainless Steel 1723-866K 1 piece
2CKA001754A4416
1723-884K Cover Frame 3gang(s) studio white matt - future linear 1723-884K 1 piece
2CKA001754A4421
1723-885K Cover Frame 3gang(s) black matt - future linear 1723-885K 1 piece
2CKA001754A4243
1724-181K Cover Frame 4gang(s) anthracite - future linear 1724-181K 1 piece
2CKA001754A4171
1724-182 Cover Frame 4gang(s) ivory white - future 1724-182 1 piece
2CKA001754A4233
1724-182K Cover Frame 4gang(s) ivory white - future linear 1724-182K 1 piece
2CKA001754A4309
1724-183K Cover Frame 4gang(s) aluminium silver - future linear 1724-183K 1 piece
2CKA001754A4176
1724-184 Cover Frame 4gang(s) studio white - future 1724-184 1 piece
2CKA001754A4367
1724-184 NSK Cover Frame 4gang(s) studio white - future linear 1724-184 NSK 1 piece
2CKA001754A4238
1724-184K Cover Frame 4gang(s) studio white - future linear 1724-184K 1 piece
2CKA001754A4778
1724-223 Cover Frame 4gang(s) glass purple - Busch-axcent 1724-223 1 piece
2CKA001754A4763
1724-225 Cover Frame 4gang(s) glass sun - Busch-axcent 1724-225 1 piece
2CKA001754A4768
1724-227 Cover Frame 4gang(s) glass coral - Busch-axcent 1724-227 1 piece
2CKA001754A4793
1724-243 Cover Frame 4gang(s) paper brown - Busch-axcent 1724-243 1 piece
2CKA001754A4803
1724-245 Cover Frame 4gang(s) glass black - Busch-axcent 1724-245 1 piece
2CKA001754A4788
1724-248 Cover Frame 4gang(s) paper blue - Busch-axcent 1724-248 1 piece
2CKA001754A4691
1724-270-500 Cover Frame 4gang(s) platinum - Busch-axcent 1724-270-500 1 piece
2CKA001754A4711
1724-275-500 Cover Frame 4gang(s) black matt - Busch-axcent 1724-275-500 1 piece
2CKA001754A4701
1724-276-500 Cover Frame 4gang(s) titanium - Busch-axcent 1724-276-500 1 piece
2CKA001754A4440
1724-280 Cover Frame 4gang(s) white glass - Busch-axcent pur 1724-280 1 piece
2CKA001754A4412
1724-281 Cover Frame 4gang(s) black - Busch-axcent 1724-281 1 piece
2CKA001753A4129
1724-281/11 Cover Frame 4gang(s) black - Busch-axcent flat 1724-281/11 1 piece
2CKA001754A4546
1724-283 Cover Frame 4gang(s) brown glass - Busch-axcent 1724-283 1 piece
2CKA001754A4346
1724-284 Cover Frame 4gang(s) studio white - Busch-axcent 1724-284 1 piece
2CKA001753A4124
1724-284/11 Cover Frame 4gang(s) studio white - Busch-axcent flat 1724-284/11 1 piece
2CKA001754A4348
1724-285 Cover Frame 4gang(s) yellow - Busch-axcent 1724-285 1 piece
2CKA001754A4350
1724-286 Cover Frame 4gang(s) green - Busch-axcent 1724-286 1 piece
2CKA001754A4352
1724-287 Cover Frame 4gang(s) red - Busch-axcent 1724-287 1 piece
2CKA001754A4354
1724-288 Cover Frame 4gang(s) blue - Busch-axcent 1724-288 1 piece
2CKA001754A4808
1724-290 Cover Frame 4gang(s) slate grey - Busch-axcent 1724-290 1 piece
2CKA001754A4474
1724-291-500 Cover Frame 4gang(s) entrée grey - Busch-axcent 1724-291-500 1 piece
2CKA001754A4494
1724-295-500 Cover Frame 4gang(s) château-black - Busch-axcent 1724-295-500 1 piece
2CKA001754A4798
1724-298 Cover Frame 4gang(s) concrete grey - Busch-axcent 1724-298 1 piece
2CKA001754A4484
1724-299-500 Cover Frame 4gang(s) maison-beige - Busch-axcent 1724-299-500 1 piece
2CKA001754A4107
1724-80 Cover Frame 4gang(s) chrome - solo 1724-80 1 piece
2CKA001754A4329
1724-80G Cover Frame 4gang(s) chrome gloss - solo 1724-80G 1 piece
2CKA001754A4445
1724-811 Cover Frame 4gang(s) white glass - carat 1724-811 1 piece
2CKA001754A4261
1724-821 Cover Frame 4gang(s) bronze - carat 1724-821 1 piece
2CKA001754A4359
1724-823-101 Cover Frame 4gang(s) gold - carat 1724-823-101 1 piece
2CKA001754A4325
1724-825 Cover Frame 4gang(s) glass black - carat 1724-825 1 piece
2CKA001754A4363
1724-826-101 Cover Frame 4gang(s) chrome - carat 1724-826-101 1 piece
2CKA001754A4608
1724-831-500 Cover Frame 4gang(s) anthracite - Busch-Dynasty 1724-831-500 1 piece
2CKA001754A4603
1724-832-500 Cover Frame 4gang(s) ivory white - Busch-Dynasty 1724-832-500 1 piece
2CKA001754A4578
1724-833-500 Cover Frame 4gang(s) polished brass decor anthracite - Busch-Dynasty 1724-833-500 1 piece
2CKA001754A4568
1724-835-500 Cover Frame 4gang(s) polished brass anthracite - Busch-Dynasty 1724-835-500 1 piece
2CKA001754A4573
1724-836-500 Cover Frame 4gang(s) polished brass decor ivory white - Busch-Dynasty 1724-836-500 1 piece
2CKA001754A4563
1724-838-500 Cover Frame 4gang(s) polished brass ivory white - Busch-Dynasty 1724-838-500 1 piece
2CKA001754A4112
1724-84 Cover Frame 4gang(s) studio white - solo 1724-84 1 piece
2CKA001754A4598
1724-843-500 Cover Frame 4gang(s) antique brass decor anthracite - Busch-Dynasty 1724-843-500 1 piece
2CKA001754A4588
1724-845-500 Cover Frame 4gang(s) antique brass anthracite - Busch-Dynasty 1724-845-500 1 piece
2CKA001754A4593
1724-846-500 Cover Frame 4gang(s) antique brass decor ivory white - Busch-Dynasty 1724-846-500 1 piece
2CKA001754A4583
1724-848-500 Cover Frame 4gang(s) antique brass ivory white - Busch-Dynasty 1724-848-500 1 piece
2CKA001754A4257
1724-860 Cover Frame 4gang(s) stainless steel - carat 1724-860 1 piece
2CKA001754A4320
1724-866K Cover Frame 4gang(s) stainless steel - Pure Stainless Steel 1724-866K 1 piece
2CKA001754A4417
1724-884K Cover Frame 4gang(s) studio white matt - future linear 1724-884K 1 piece
2CKA001754A4422
1724-885K Cover Frame 4gang(s) black matt - future linear 1724-885K 1 piece
2CKA001754A4244
1725-181K Cover Frame 5gang(s) anthracite - future linear 1725-181K 1 piece
2CKA001754A4172
1725-182 Cover Frame 5gang(s) ivory white - future 1725-182 1 piece
2CKA001754A4234
1725-182K Cover Frame 5gang(s) ivory white - future linear 1725-182K 1 piece
2CKA001754A4310
1725-183K Cover Frame 5gang(s) aluminium silver - future linear 1725-183K 1 piece
2CKA001754A4177
1725-184 Cover Frame 5gang(s) studio white - future 1725-184 1 piece
2CKA001754A4517
1725-184K-500 Cover Frame 5gang(s) studio white - future linear 1725-184K-500 1 piece
2CKA001754A4794
1725-243 Cover Frame 5gang(s) paper brown - Busch-axcent 1725-243 1 piece
2CKA001754A4804
1725-245 Cover Frame 5gang(s) glass black - Busch-axcent 1725-245 1 piece
2CKA001754A4692
1725-270-500 Cover Frame 5gang(s) platinum - Busch-axcent 1725-270-500 1 piece
2CKA001754A4712
1725-275-500 Cover Frame 5gang(s) black matt - Busch-axcent 1725-275-500 1 piece
2CKA001754A4702
1725-276-500 Cover Frame 5gang(s) titanium - Busch-axcent 1725-276-500 1 piece
2CKA001754A4441
1725-280 Cover Frame 5gang(s) white glass - Busch-axcent pur 1725-280 1 piece
2CKA001754A4413
1725-281 Cover Frame 5gang(s) black - Busch-axcent 1725-281 1 piece
2CKA001753A4130
1725-281/11 Cover Frame 5gang(s) black - Busch-axcent flat 1725-281/11 1 piece
2CKA001754A4547
1725-283 Cover Frame 5gang(s) brown glass - Busch-axcent 1725-283 1 piece
2CKA001754A4347
1725-284 Cover Frame 5gang(s) studio white - Busch-axcent 1725-284 1 piece
2CKA001753A4125
1725-284/11 Cover Frame 5gang(s) studio white - Busch-axcent flat 1725-284/11 1 piece
2CKA001754A4349
1725-285 Cover Frame 5gang(s) yellow - Busch-axcent 1725-285 1 piece
2CKA001754A4351
1725-286 Cover Frame 5gang(s) green - Busch-axcent 1725-286 1 piece
2CKA001754A4353
1725-287 Cover Frame 5gang(s) red - Busch-axcent 1725-287 1 piece
2CKA001754A4355
1725-288 Cover Frame 5gang(s) blue - Busch-axcent 1725-288 1 piece
2CKA001754A4809
1725-290 Cover Frame 5gang(s) slate grey - Busch-axcent 1725-290 1 piece
2CKA001754A4475
1725-291-500 Cover Frame 5gang(s) entrée grey - Busch-axcent 1725-291-500 1 piece
2CKA001754A4495
1725-295-500 Cover Frame 5gang(s) château-black - Busch-axcent 1725-295-500 1 piece
2CKA001754A4799
1725-298 Cover Frame 5gang(s) concrete grey - Busch-axcent 1725-298 1 piece
2CKA001754A4485
1725-299-500 Cover Frame 5gang(s) maison-beige - Busch-axcent 1725-299-500 1 piece
2CKA001754A4108
1725-80 Cover Frame 5gang(s) chrome - solo 1725-80 1 piece
2CKA001754A4330
1725-80G Cover Frame 5gang(s) chrome gloss - solo 1725-80G 1 piece
2CKA001754A4609
1725-831-500 Cover Frame 5gang(s) anthracite - Busch-Dynasty 1725-831-500 1 piece
2CKA001754A4604
1725-832-500 Cover Frame 5gang(s) ivory white - Busch-Dynasty 1725-832-500 1 piece
2CKA001754A4579
1725-833-500 Cover Frame 5gang(s) polished brass decor anthracite - Busch-Dynasty 1725-833-500 1 piece
2CKA001754A4569
1725-835-500 Cover Frame 5gang(s) polished brass anthracite - Busch-Dynasty 1725-835-500 1 piece
2CKA001754A4574
1725-836-500 Cover Frame 5gang(s) polished brass decor ivory white - Busch-Dynasty 1725-836-500 1 piece
2CKA001754A4564
1725-838-500 Cover Frame 5gang(s) polished brass ivory white - Busch-Dynasty 1725-838-500 1 piece
2CKA001754A4113
1725-84 Cover Frame 5gang(s) studio white - solo 1725-84 1 piece
2CKA001754A4599
1725-843-500 Cover Frame 5gang(s) antique brass decor anthracite - Busch-Dynasty 1725-843-500 1 piece
2CKA001754A4589
1725-845-500 Cover Frame 5gang(s) antique brass anthracite - Busch-Dynasty 1725-845-500 1 piece
2CKA001754A4594
1725-846-500 Cover Frame 5gang(s) antique brass decor ivory white - Busch-Dynasty 1725-846-500 1 piece
2CKA001754A4584
1725-848-500 Cover Frame 5gang(s) antique brass ivory white - Busch-Dynasty 1725-848-500 1 piece
2CKA001754A4321
1725-866K Cover Frame 5gang(s) stainless steel - Pure Stainless Steel 1725-866K 1 piece
2CKA001754A4418
1725-884K Cover Frame 5gang(s) studio white matt - future linear 1725-884K 1 piece
2CKA001754A4423
1725-885K Cover Frame 5gang(s) black matt - future linear 1725-885K 1 piece
2CKA001754A4368
1732-184 NSK Cover Frame 2gang(s) studio white - future linear 1732-184 NSK 1 piece
2CKA001754A4369
1733-184 NSK Cover Frame 3gang(s) studio white - future linear 1733-184 NSK 1 piece
2CKA001754A4370
1734-184 NSK Cover Frame 4gang(s) studio white - future linear 1734-184 NSK 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Telecommunication inserts
  • Design Range:
    63x63
    future linear
    future
    Busch-axcent
    Busch-axcent pur
    solo
    carat
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Battery Weight:
    0 g
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E1015
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    9.5 g
  • Built-In Depth (t2):
    32 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    148 g
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links