You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1747 BSI-866

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1747 BSI-866

General Information

  • Extended Product Type:
    1747 BSI-866
  • Product ID:
    2CKA001710A4097
  • EAN:
    4011395225158
  • Catalog Description:
    1747 BSI-866 Intermediate Ring Cover plate 1 gang(s) Flush Mounted stainless steel -Pure Stainless Steel
  • Long Description:
    For attaching cover plates from the Busch-balance® SI range. Surface painted.

Technical

  • Application:
    Cover plate
  • Number of Gangs:
    1
  • Product Range:
    pure stainless steel
  • Design Range:
    Pure Stainless Steel
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Nano coated
    Matt
  • Material:
    Thermoplastic
  • Color:
    stainless steel

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    9.6 g
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    88 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Gross Weight:
    0.096 kg
  • Package Level 1 EAN:
    4011395225158

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links