You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1790-591-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1790-591-84

General Information

  • Extended Product Type:
    1790-591-84
  • Product ID:
    2CKA001710A4112
  • EAN:
    4011395228012
  • Catalog Description:
    1790-591-84 Cover Plate Medical alarm studio white - 63x63
  • Long Description:
    As cover for call push-button for patients or WC call. For ZETTLER®/EZ CARE®, (EZ.) inserts of range 127.xxx.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Medical alarm
  • Suitable For:
    Single
  • Design Range:
    63x63
    future linear
    future
    Busch-axcent
    Busch-axcent pur
    solo
    carat
  • Mounting Type:
    Flush Mounted
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Application Function:
    Healthcare

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E1113
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    16.5 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.22 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC002251 - Central-element clinic-installation
  • ETIM 9:
    EC002251 - Central-element clinic-installation
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144069
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links