You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1790-592-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1790-592-84

General Information

  • Extended Product Type:
    1790-592-84
  • Product ID:
    2CKA001710A4113
  • EAN:
    4011395228029
  • Catalog Description:
    1790-592-84 Cover Plate Medical alarm studio white - 63x63
  • Long Description:
    As cover for call push-button: patient call/nurse emergency call and presence push-button. For ZETTLER®/EZ CARE®, (EZ.) inserts of range 127.xxx.

Technical

  • Application:
    Medical alarm
  • Suitable For:
    Double
  • Product Range:
    Call systems
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    solo
    carat
  • Mounting Type:
    Flush Mounted
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    0.022 kg

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    154 mm
  • Package Level 1 Gross Weight:
    0.22 kg
  • Package Level 1 EAN:
    4011395228029

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002251 - Central-element clinic-installation
  • ETIM 8:
    EC002251 - Central-element clinic-installation
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144069
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links