You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2518-WD-803

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2518-WD-803

General Information

  • Extended Product Type:
    2518-WD-803
  • Product ID:
    2CKA001719A0216
  • EAN:
    4011395226834
  • Catalog Description:
    2518-WD-803 Cover Frame 1 gang(s) Flush Mounted grey metallic -63x63
  • Long Description:
    For attaching cover plates from the Busch-balance® SI range. Delivery without cover plate. With sealing ring. With hinged lid.

Technical

  • Number of Gangs:
    1
  • Design Range:
    63x63
  • Mounting Type:
    Flush Mounted
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Color:
    grey metallic
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    48 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    230 mm
  • Package Level 1 Gross Weight:
    0.48 kg
  • Package Level 1 EAN:
    4011395226834

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links