You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1758 WN-54

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1758 WN-54

General Information

  • Extended Product Type:
    1758 WN-54
  • Product ID:
    2CKA001724A4264
  • EAN:
    4011395079775
  • Catalog Description:
    Mounting Box with Hinged Lid alpine white - ocean
  • Long Description:
    larger installation depth for data communication system, suitable for DCS base 1850 built-in ... 1872 built-in and 1876 built-in, With labelling field. Labelling field 57.8 x 9.8 mm

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1508
Cable Entry alpine white - ocean 2136 W-54 1 piece
2CKA001761A1509
Cable bushing alpine white - ocean 2138 W-54 1 piece
2CKA001761A1511
Cable Entry alpine white - ocean 2139 W-54 1 piece
2CKA001761A1510
Cable Entry alpine white - ocean 2086 W-54 1 piece
2CKA001716A0042
Mounting Plate brass - ocean 2609 WS 1 piece
2CKA001799A0882
Label Holder clear transparent - ocean 1763-53 1 piece
2CKA001761A1512
Cable Entry alpine white - ocean 2137/10 W-54 1 piece
2CKA001761A1513
Cable Entry alpine white - ocean 2137/11 W-54 1 piece
2CKA001764A0182
Socket Fixing Plate Modular Jack 2 gang anthracite - 63x63 1867 EB 1 piece
2CKA001764A0216
Socket Fixing Plate Optical fiber 2 gang anthracite - 63x63 1870 EB 1 piece
2CKA001764A0281
Socket Fixing Plate Modular Jack 2 gang Cat 5 anthracite - 63x63 1872 EB 1 piece
2CKA001764A0133
Socket Fixing Plate Communication devices 2 gang anthracite - 63x63 1862 EB 1 piece
2CKA001764A0083
Socket Fixing Plate BNC/TNC 2 gang anthracite - 63x63 1857 EB 1 piece
2CKA001764A0075
Socket Fixing Plate BNC/TNC 1 gang anthracite - 63x63 1856 EB 1 piece
2CKA001764A0067
Socket Fixing Plate BNC/TNC 2 gang anthracite - 63x63 1855 EB 1 piece
2CKA001764A0059
Socket Fixing Plate XLR 1 gang anthracite - 63x63 1854 EB 1 piece
2CKA001764A0042
Socket Fixing Plate XLR 1 gang anthracite - 63x63 1853 EB 1 piece
2CKA001764A0034
Socket Fixing Plate D-sub-miniature 1 gang anthracite - 63x63 1852 EB 1 piece
2CKA001764A0026
Socket Fixing Plate D-sub-miniature 1 gang anthracite - 63x63 1851 EB 1 piece
2CKA001764A0018
Socket Fixing Plate D-sub-miniature 1 gang anthracite - 63x63 1850 EB 1 piece
2CKA001764A0141
Socket Fixing Plate Communication devices 1 gang anthracite - 63x63 1863 EB 1 piece
2CKA001764A0158
Socket Fixing Plate Twinax 1 gang anthracite - 63x63 1864 EB 1 piece
2CKA001764A0117
Socket Fixing Plate Communication devices 1 gang anthracite - 63x63 1860 EB 1 piece
2CKA001764A0109
Socket Fixing Plate Communication devices 2 gang anthracite - 63x63 1859 EB 1 piece
2CKA001764A0091
Socket Fixing Plate BNC/TNC 2 gang anthracite - 63x63 1858 EB 1 piece
2CKA001764A0125
Socket Fixing Plate Communication devices 1 gang anthracite - 63x63 1861 EB 1 piece
2CKA001764A0273
Socket Fixing Plate Modular Jack 2 gang Cat 3 anthracite - 63x63 1871 EB 1 piece
2CKA001764A0208
Socket Fixing Plate Blind cap anthracite - 63x63 1869 EB 1 piece
2CKA001764A0166
Socket Fixing Plate Twinax 2 gang anthracite - 63x63 1865 EB 1 piece
2CKA001764A0174
Socket Fixing Plate Modular Jack 1 gang Cat 3 anthracite - 63x63 1866 EB 1 piece
2CKA001764A0332
Socket Fixing Plate XLR 2 gang anthracite - 63x63 1876 EB 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    1
  • Design Range:
    ocean
  • Mounting Type:
    Surface Mounted
  • Mounting Orientation:
    Vertical
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Application Function:
    Data Communication / Multimedia
  • Protection Cap Type:
    Hinged Lid

Environmental

  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E1286
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    2d55acb4-0eeb-4581-8fa6-398a42011fdf Germany (DE)
  • Simplified SCIP:
    2d55acb4-0eeb-4581-8fa6-398a42011fdf Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    74 mm
  • Product Net Height:
    83 mm
  • Product Net Depth / Length:
    72 mm
  • Product Net Weight:
    105.5 g
  • Built-In Depth (t2):
    45 mm

Ordering

  • Replaced Product ID (OLD):
    1724-0-4264

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144003
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links