You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1743/10-04-803

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1743/10-04-803

General Information

  • Extended Product Type:
    1743/10-04-803
  • Product ID:
    2CKA001724A4364
  • EAN:
    4011395225288
  • Catalog Description:
    1743/10-04-803 Cover Plate SAT 4 gang(s) grey metallic 63x63
  • Long Description:
    As cover for 4gang Satellite co-axial socket outlet SAT400/EAS/DC, EAS 405, 413 DAS from Ankaro.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001754A4240
1721-181K Cover Frame 1gang(s) anthracite Horizontal mounting - future linear 1721-181K 1 piece
2CKA001754A4168
1721-182 Cover Frame 1gang(s) ivory white Horizontal mounting - future 1721-182 1 piece
2CKA001754A4506
1721-182K-500 Cover Frame 1gang(s) ivory white Horizontal mounting - future linear 1721-182K-500 1 piece
2CKA001754A4529
1721-183K-500 Cover Frame 1gang(s) aluminium silver Horizontal mounting - future linear 1721-183K-500 1 piece
2CKA001754A4173
1721-184 Cover Frame 1gang(s) studio white Horizontal mounting - future 1721-184 1 piece
2CKA001754A4527
1721-184 NSK-500 Cover Frame 1gang(s) studio white Horizontal mounting - future linear 1721-184 NSK-500 1 piece
2CKA001754A4504
1721-184-500 Cover Frame 1gang(s) studio white Horizontal mounting - future 1721-184-500 1 piece
2CKA001754A4498
1721-184K-500 Cover Frame 1gang(s) studio white Horizontal mounting - future linear 1721-184K-500 1 piece
2CKA001754A4775
1721-223 Cover Frame 1gang(s) glass purple Horizontal mounting - Busch-axcent 1721-223 1 piece
2CKA001754A4760
1721-225 Cover Frame 1gang(s) glass sun Horizontal mounting - Busch-axcent 1721-225 1 piece
2CKA001754A4770
1721-226 Cover Frame 1gang(s) glass avocado Horizontal mounting - Busch-axcent 1721-226 1 piece
2CKA001754A4765
1721-227 Cover Frame 1gang(s) glass coral Horizontal mounting - Busch-axcent 1721-227 1 piece
2CKA001754A4755
1721-228 Cover Frame 1gang(s) glass ocean Horizontal mounting - Busch-axcent 1721-228 1 piece
2CKA001754A4780
1721-229 Cover Frame 1gang(s) glass oyster Horizontal mounting - Busch-axcent 1721-229 1 piece
2CKA001754A4790
1721-243 Cover Frame 1gang(s) paper brown Horizontal mounting - Busch-axcent 1721-243 1 piece
2CKA001754A4800
1721-245 Cover Frame 1gang(s) glass black Horizontal mounting - Busch-axcent 1721-245 1 piece
2CKA001754A4785
1721-248 Cover Frame 1gang(s) paper blue Horizontal mounting - Busch-axcent 1721-248 1 piece
2CKA001754A4688
1721-270-500 Cover Frame 1gang(s) platinum Horizontal mounting - Busch-axcent 1721-270-500 1 piece
2CKA001754A4708
1721-275-500 Cover Frame 1gang(s) black matt Horizontal mounting - Busch-axcent 1721-275-500 1 piece
2CKA001754A4698
1721-276-500 Cover Frame 1gang(s) titanium Horizontal mounting - Busch-axcent 1721-276-500 1 piece
2CKA001754A4437
1721-280 Cover Frame 1gang(s) white glass Horizontal mounting - Busch-axcent 1721-280 1 piece
2CKA001754A4409
1721-281 Cover Frame 1gang(s) black Horizontal mounting - Busch-axcent 1721-281 1 piece
2CKA001753A4126
1721-281/11 Cover Frame 1gang(s) black Horizontal mounting - Busch-axcent flat 1721-281/11 1 piece
2CKA001754A4543
1721-283 Cover Frame 1gang(s) brown glass Horizontal mounting - Busch-axcent 1721-283 1 piece
2CKA001754A4331
1721-284 Cover Frame 1gang(s) studio white Horizontal mounting - Busch-axcent 1721-284 1 piece
2CKA001753A4121
1721-284/11 Cover Frame 1gang(s) studio white Horizontal mounting - Busch-axcent flat 1721-284/11 1 piece
2CKA001754A4334
1721-285 Cover Frame 1gang(s) yellow Horizontal mounting - Busch-axcent 1721-285 1 piece
2CKA001754A4337
1721-286 Cover Frame 1gang(s) green Horizontal mounting - Busch-axcent 1721-286 1 piece
2CKA001754A4340
1721-287 Cover Frame 1gang(s) red Horizontal mounting - Busch-axcent 1721-287 1 piece
2CKA001754A4343
1721-288 Cover Frame 1gang(s) blue Horizontal mounting - Busch-axcent 1721-288 1 piece
2CKA001754A4805
1721-290 Cover Frame 1gang(s) slate grey Horizontal mounting - Busch-axcent 1721-290 1 piece
2CKA001754A4471
1721-291-500 Cover Frame 1gang(s) entrée-grey Horizontal mounting - Busch-axcent 1721-291-500 1 piece
2CKA001754A4491
1721-295-500 Cover Frame 1gang(s) château-black Horizontal mounting - Busch-axcent 1721-295-500 1 piece
2CKA001754A4795
1721-298 Cover Frame 1gang(s) concrete grey Horizontal mounting - Busch-axcent 1721-298 1 piece
2CKA001754A4481
1721-299-500 Cover Frame 1gang(s) maison-beige Horizontal mounting - Busch-axcent 1721-299-500 1 piece
2CKA001754A4535
1721-80-500 Cover Frame 1gang(s) chrome Horizontal mounting - solo 1721-80-500 1 piece
2CKA001754A4538
1721-80G-500 Cover Frame 1gang(s) chrome gloss Horizontal mounting - solo 1721-80G-500 1 piece
2CKA001754A4442
1721-811 Cover Frame 1gang(s) white glass Horizontal mounting - carat 1721-811 1 piece
2CKA001754A4820
1721-815 Cover Frame 1gang(s) porcelain anthracite Horizontal mounting - carat 1721-815 1 piece
2CKA001754A4258
1721-821 Cover Frame 1gang(s) bronze Horizontal mounting - carat 1721-821 1 piece
2CKA001754A4356
1721-823-101 Cover Frame 1gang(s) gold Horizontal mounting - carat 1721-823-101 1 piece
2CKA001754A4322
1721-825 Cover Frame 1gang(s) glass black Horizontal mounting - carat 1721-825 1 piece
2CKA001754A4360
1721-826-101 Cover Frame 1gang(s) chrome Horizontal mounting - carat 1721-826-101 1 piece
2CKA001754A4605
1721-831-500 Cover Frame 1gang(s) anthracite Horizontal mounting - Busch-Dynasty 1721-831-500 1 piece
2CKA001754A4600
1721-832-500 Cover Frame 1gang(s) ivory white Horizontal mounting - Busch-Dynasty 1721-832-500 1 piece
2CKA001754A4575
1721-833-500 Cover Frame 1gang(s) polished brass decor anthracite Horizontal mounting - Busch-Dynasty 1721-833-500 1 piece
2CKA001754A4565
1721-835-500 Cover Frame 1gang(s) polished brass anthracite Horizontal mounting - Busch-Dynasty 1721-835-500 1 piece
2CKA001754A4570
1721-836-500 Cover Frame 1gang(s) polished brass decor ivory white Horizontal mounting - Busch-Dynasty 1721-836-500 1 piece
2CKA001754A4560
1721-838-500 Cover Frame 1gang(s) polished brass ivory white Horizontal mounting - Busch-Dynasty 1721-838-500 1 piece
2CKA001754A4595
1721-843-500 Cover Frame 1gang(s) antique brass decor anthracite Horizontal mounting - Busch-Dynasty 1721-843-500 1 piece
2CKA001754A4536
1721-84-500 Cover Frame 1gang(s) studio white Horizontal mounting - solo 1721-84-500 1 piece
2CKA001754A4585
1721-845-500 Cover Frame 1gang(s) antique brass anthracite Horizontal mounting - Busch-Dynasty 1721-845-500 1 piece
2CKA001754A4590
1721-846-500 Cover Frame 1gang(s) antique brass decor ivory white Horizontal mounting - Busch-Dynasty 1721-846-500 1 piece
2CKA001754A4580
1721-848-500 Cover Frame 1gang(s) antique brass ivory white Horizontal mounting - Busch-Dynasty 1721-848-500 1 piece
2CKA001754A4254
1721-860 Cover Frame 1gang(s) stainless steel Horizontal mounting - carat 1721-860 1 piece
2CKA001754A4500
1721-866K-500 Cover Frame 1gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1721-866K-500 1 piece
2CKA001754A4531
1721-884K-500 Cover Frame 1gang(s) studio white matt Horizontal mounting - future linear 1721-884K-500 1 piece
2CKA001754A4532
1721-885K-500 Cover Frame 1gang(s) black matt Horizontal mounting - future linear 1721-885K-500 1 piece
2CKA001754A4714
1722-12-182K-101 Cover Frame 2gang(s) red, RAL 3020 Horizontal mounting - future linear 1722-12-182K-101 1 piece
2CKA001754A4241
1722-181K Cover Frame 2gang(s) anthracite Horizontal mounting - future linear 1722-181K 1 piece
2CKA001754A4169
1722-182 Cover Frame 2gang(s) ivory white Horizontal mounting - future 1722-182 1 piece
2CKA001754A4231
1722-182K Cover Frame 2gang(s) ivory white Horizontal mounting - future linear 1722-182K 1 piece
2CKA001754A4530
1722-183K-500 Cover Frame 2gang(s) aluminium silver Horizontal mounting - future linear 1722-183K-500 1 piece
2CKA001754A4174
1722-184 Cover Frame 2gang(s) studio white Horizontal mounting - future 1722-184 1 piece
2CKA001754A4508
1722-184-500 Cover Frame 2gang(s) studio white Horizontal mounting - future 1722-184-500 1 piece
2CKA001754A4499
1722-184K-500 Cover Frame 2gang(s) studio white Horizontal mounting - future linear 1722-184K-500 1 piece
2CKA001754A4776
1722-223 Cover Frame 2gang(s) glass purple Horizontal mounting - Busch-axcent 1722-223 1 piece
2CKA001754A4761
1722-225 Cover Frame 2gang(s) glass sun Horizontal mounting - Busch-axcent 1722-225 1 piece
2CKA001754A4771
1722-226 Cover Frame 2gang(s) glass avocado Horizontal mounting - Busch-axcent 1722-226 1 piece
2CKA001754A4766
1722-227 Cover Frame 2gang(s) glass coral Horizontal mounting - Busch-axcent 1722-227 1 piece
2CKA001754A4756
1722-228 Cover Frame 2gang(s) glass ocean Horizontal mounting - Busch-axcent 1722-228 1 piece
2CKA001754A4781
1722-229 Cover Frame 2gang(s) glass oyster Horizontal mounting - Busch-axcent 1722-229 1 piece
2CKA001754A4791
1722-243 Cover Frame 2gang(s) paper brown Horizontal mounting - Busch-axcent 1722-243 1 piece
2CKA001754A4801
1722-245 Cover Frame 2gang(s) glass black Horizontal mounting - Busch-axcent 1722-245 1 piece
2CKA001754A4786
1722-248 Cover Frame 2gang(s) paper blue Horizontal mounting - Busch-axcent 1722-248 1 piece
2CKA001754A4689
1722-270-500 Cover Frame 2gang(s) platinum Horizontal mounting - Busch-axcent 1722-270-500 1 piece
2CKA001754A4709
1722-275-500 Cover Frame 2gang(s) black matt Horizontal mounting - Busch-axcent 1722-275-500 1 piece
2CKA001754A4699
1722-276-500 Cover Frame 2gang(s) titanium Horizontal mounting - Busch-axcent 1722-276-500 1 piece
2CKA001754A4438
1722-280 Cover Frame 2gang(s) white glass Horizontal mounting - Busch-axcent 1722-280 1 piece
2CKA001754A4410
1722-281 Cover Frame 2gang(s) black Horizontal mounting - Busch-axcent 1722-281 1 piece
2CKA001753A4127
1722-281/11 Cover Frame 2gang(s) black Horizontal mounting - Busch-axcent flat 1722-281/11 1 piece
2CKA001754A4544
1722-283 Cover Frame 2gang(s) brown glass Horizontal mounting - Busch-axcent 1722-283 1 piece
2CKA001754A4332
1722-284 Cover Frame 2gang(s) studio white Horizontal mounting - Busch-axcent 1722-284 1 piece
2CKA001753A4122
1722-284/11 Cover Frame 2gang(s) studio white Horizontal mounting - Busch-axcent flat 1722-284/11 1 piece
2CKA001754A4335
1722-285 Cover Frame 2gang(s) yellow Horizontal mounting - Busch-axcent 1722-285 1 piece
2CKA001754A4338
1722-286 Cover Frame 2gang(s) green Horizontal mounting - Busch-axcent 1722-286 1 piece
2CKA001754A4341
1722-287 Cover Frame 2gang(s) red Horizontal mounting - Busch-axcent 1722-287 1 piece
2CKA001754A4344
1722-288 Cover Frame 2gang(s) blue Horizontal mounting - Busch-axcent 1722-288 1 piece
2CKA001754A4806
1722-290 Cover Frame 2gang(s) slate grey Horizontal mounting - Busch-axcent 1722-290 1 piece
2CKA001754A4472
1722-291-500 Cover Frame 2gang(s) entrée-grey Horizontal mounting - Busch-axcent 1722-291-500 1 piece
2CKA001754A4492
1722-295-500 Cover Frame 2gang(s) château-black Horizontal mounting - Busch-axcent 1722-295-500 1 piece
2CKA001754A4796
1722-298 Cover Frame 2gang(s) concrete grey Horizontal mounting - Busch-axcent 1722-298 1 piece
2CKA001754A4482
1722-299-500 Cover Frame 2gang(s) maison-beige Horizontal mounting - Busch-axcent 1722-299-500 1 piece
2CKA001754A4537
1722-80-500 Cover Frame 2gang(s) chrome Horizontal mounting - solo 1722-80-500 1 piece
2CKA001754A4327
1722-80G Cover Frame 2gang(s) chrome gloss Horizontal mounting - solo 1722-80G 1 piece
2CKA001754A4443
1722-811 Cover Frame 2gang(s) white glass Horizontal mounting - carat 1722-811 1 piece
2CKA001754A4821
1722-815 Cover Frame 2gang(s) porcelain anthracite Horizontal mounting - carat 1722-815 1 piece
2CKA001754A4259
1722-821 Cover Frame 2gang(s) bronze Horizontal mounting - carat 1722-821 1 piece
2CKA001754A4357
1722-823-101 Cover Frame 2gang(s) gold Horizontal mounting - carat 1722-823-101 1 piece
2CKA001754A4323
1722-825 Cover Frame 2gang(s) glass black Horizontal mounting - carat 1722-825 1 piece
2CKA001754A4361
1722-826-101 Cover Frame 2gang(s) chrome Horizontal mounting - carat 1722-826-101 1 piece
2CKA001754A4606
1722-831-500 Cover Frame 2gang(s) anthracite Horizontal mounting - Busch-Dynasty 1722-831-500 1 piece
2CKA001754A4601
1722-832-500 Cover Frame 2gang(s) ivory white Horizontal mounting - Busch-Dynasty 1722-832-500 1 piece
2CKA001754A4576
1722-833-500 Cover Frame 2gang(s) polished brass decor anthracite Horizontal mounting - Busch-Dynasty 1722-833-500 1 piece
2CKA001754A4566
1722-835-500 Cover Frame 2gang(s) polished brass anthracite Horizontal mounting - Busch-Dynasty 1722-835-500 1 piece
2CKA001754A4571
1722-836-500 Cover Frame 2gang(s) polished brass decor ivory white Horizontal mounting - Busch-Dynasty 1722-836-500 1 piece
2CKA001754A4561
1722-838-500 Cover Frame 2gang(s) polished brass ivory white Horizontal mounting - Busch-Dynasty 1722-838-500 1 piece
2CKA001754A4596
1722-843-500 Cover Frame 2gang(s) antique brass decor anthracite Horizontal mounting - Busch-Dynasty 1722-843-500 1 piece
2CKA001754A4539
1722-84-500 Cover Frame 2gang(s) studio white Horizontal mounting - solo 1722-84-500 1 piece
2CKA001754A4586
1722-845-500 Cover Frame 2gang(s) antique brass anthracite Horizontal mounting - Busch-Dynasty 1722-845-500 1 piece
2CKA001754A4591
1722-846-500 Cover Frame 2gang(s) antique brass decor ivory white Horizontal mounting - Busch-Dynasty 1722-846-500 1 piece
2CKA001754A4581
1722-848-500 Cover Frame 2gang(s) antique brass ivory white Horizontal mounting - Busch-Dynasty 1722-848-500 1 piece
2CKA001754A4255
1722-860 Cover Frame 2gang(s) stainless steel Horizontal mounting - carat 1722-860 1 piece
2CKA001754A4501
1722-866K-500 Cover Frame 2gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1722-866K-500 1 piece
2CKA001754A4415
1722-884K Cover Frame 2gang(s) studio white matt Horizontal mounting - future linear 1722-884K 1 piece
2CKA001754A4534
1722-885K-500 Cover Frame 2gang(s) black matt Horizontal mounting - future linear 1722-885K-500 1 piece
2CKA001754A4242
1723-181K Cover Frame 3gang(s) anthracite Horizontal mounting - future linear 1723-181K 1 piece
2CKA001754A4170
1723-182 Cover Frame 3gang(s) ivory white Horizontal mounting - future 1723-182 1 piece
2CKA001754A4232
1723-182K Cover Frame 3gang(s) ivory white Horizontal mounting - future linear 1723-182K 1 piece
2CKA001754A4533
1723-183K-500 Cover Frame 3gang(s) aluminium silver Horizontal mounting - future linear 1723-183K-500 1 piece
2CKA001754A4175
1723-184 Cover Frame 3gang(s) studio white Horizontal mounting - future 1723-184 1 piece
2CKA001754A4366
1723-184 NSK Cover Frame 3gang(s) studio white Vertical mounting - future linear 1723-184 NSK 1 piece
2CKA001754A4502
1723-184K-500 Cover Frame 3gang(s) studio white Horizontal mounting - future linear 1723-184K-500 1 piece
2CKA001754A4777
1723-223 Cover Frame 3gang(s) glass purple Horizontal mounting - Busch-axcent 1723-223 1 piece
2CKA001754A4762
1723-225 Cover Frame 3gang(s) glass sun Horizontal mounting - Busch-axcent 1723-225 1 piece
2CKA001754A4772
1723-226 Cover Frame 3gang(s) glass avocado Horizontal mounting - Busch-axcent 1723-226 1 piece
2CKA001754A4767
1723-227 Cover Frame 3gang(s) glass coral Horizontal mounting - Busch-axcent 1723-227 1 piece
2CKA001754A4757
1723-228 Cover Frame 3gang(s) glass ocean Horizontal mounting - Busch-axcent 1723-228 1 piece
2CKA001754A4792
1723-243 Cover Frame 3gang(s) paper brown Horizontal mounting - Busch-axcent 1723-243 1 piece
2CKA001754A4802
1723-245 Cover Frame 3gang(s) glass black Horizontal mounting - Busch-axcent 1723-245 1 piece
2CKA001754A4787
1723-248 Cover Frame 3gang(s) paper blue Horizontal mounting - Busch-axcent 1723-248 1 piece
2CKA001754A4690
1723-270-500 Cover Frame 3gang(s) platinum Horizontal mounting - Busch-axcent 1723-270-500 1 piece
2CKA001754A4710
1723-275-500 Cover Frame 3gang(s) black matt Horizontal mounting - Busch-axcent 1723-275-500 1 piece
2CKA001754A4700
1723-276-500 Cover Frame 3gang(s) titanium Horizontal mounting - Busch-axcent 1723-276-500 1 piece
2CKA001754A4439
1723-280 Cover Frame 3gang(s) white glass Horizontal mounting - Busch-axcent 1723-280 1 piece
2CKA001754A4411
1723-281 Cover Frame 3gang(s) black Horizontal mounting - Busch-axcent 1723-281 1 piece
2CKA001753A4128
1723-281/11 Cover Frame 3gang(s) black Horizontal mounting - Busch-axcent flat 1723-281/11 1 piece
2CKA001754A4545
1723-283 Cover Frame 3gang(s) brown glass Horizontal mounting - Busch-axcent 1723-283 1 piece
2CKA001754A4333
1723-284 Cover Frame 3gang(s) studio white Horizontal mounting - Busch-axcent 1723-284 1 piece
2CKA001753A4123
1723-284/11 Cover Frame 3gang(s) studio white Horizontal mounting - Busch-axcent flat 1723-284/11 1 piece
2CKA001754A4336
1723-285 Cover Frame 3gang(s) yellow Horizontal mounting - Busch-axcent 1723-285 1 piece
2CKA001754A4339
1723-286 Cover Frame 3gang(s) green Horizontal mounting - Busch-axcent 1723-286 1 piece
2CKA001754A4342
1723-287 Cover Frame 3gang(s) red Horizontal mounting - Busch-axcent 1723-287 1 piece
2CKA001754A4345
1723-288 Cover Frame 3gang(s) blue Horizontal mounting - Busch-axcent 1723-288 1 piece
2CKA001754A4807
1723-290 Cover Frame 3gang(s) slate grey Horizontal mounting - Busch-axcent 1723-290 1 piece
2CKA001754A4473
1723-291-500 Cover Frame 3gang(s) entrée-grey Horizontal mounting - Busch-axcent 1723-291-500 1 piece
2CKA001754A4493
1723-295-500 Cover Frame 3gang(s) château-black Horizontal mounting - Busch-axcent 1723-295-500 1 piece
2CKA001754A4797
1723-298 Cover Frame 3gang(s) concrete grey Horizontal mounting - Busch-axcent 1723-298 1 piece
2CKA001754A4483
1723-299-500 Cover Frame 3gang(s) maison-beige Horizontal mounting - Busch-axcent 1723-299-500 1 piece
2CKA001754A4540
1723-80-500 Cover Frame 3gang(s) chrome Horizontal mounting - solo 1723-80-500 1 piece
2CKA001754A4328
1723-80G Cover Frame 3gang(s) chrome gloss Horizontal mounting - solo 1723-80G 1 piece
2CKA001754A4444
1723-811 Cover Frame 3gang(s) white glass Horizontal mounting - carat 1723-811 1 piece
2CKA001754A4260
1723-821 Cover Frame 3gang(s) bronze Horizontal mounting - carat 1723-821 1 piece
2CKA001754A4358
1723-823-101 Cover Frame 3gang(s) gold Horizontal mounting - carat 1723-823-101 1 piece
2CKA001754A4324
1723-825 Cover Frame 3gang(s) glass black Horizontal mounting - carat 1723-825 1 piece
2CKA001754A4362
1723-826-101 Cover Frame 3gang(s) chrome Horizontal mounting - carat 1723-826-101 1 piece
2CKA001754A4607
1723-831-500 Cover Frame 3gang(s) anthracite Horizontal mounting - Busch-Dynasty 1723-831-500 1 piece
2CKA001754A4602
1723-832-500 Cover Frame 3gang(s) ivory white Horizontal mounting - Busch-Dynasty 1723-832-500 1 piece
2CKA001754A4577
1723-833-500 Cover Frame 3gang(s) polished brass decor anthracite Horizontal mounting - Busch-Dynasty 1723-833-500 1 piece
2CKA001754A4567
1723-835-500 Cover Frame 3gang(s) polished brass anthracite Horizontal mounting - Busch-Dynasty 1723-835-500 1 piece
2CKA001754A4572
1723-836-500 Cover Frame 3gang(s) polished brass decor ivory white Horizontal mounting - Busch-Dynasty 1723-836-500 1 piece
2CKA001754A4562
1723-838-500 Cover Frame 3gang(s) polished brass ivory white Horizontal mounting - Busch-Dynasty 1723-838-500 1 piece
2CKA001754A4597
1723-843-500 Cover Frame 3gang(s) antique brass decor anthracite Horizontal mounting - Busch-Dynasty 1723-843-500 1 piece
2CKA001754A4541
1723-84-500 Cover Frame 3gang(s) studio white Horizontal mounting - solo 1723-84-500 1 piece
2CKA001754A4587
1723-845-500 Cover Frame 3gang(s) antique brass anthracite Horizontal mounting - Busch-Dynasty 1723-845-500 1 piece
2CKA001754A4592
1723-846-500 Cover Frame 3gang(s) antique brass decor ivory white Horizontal mounting - Busch-Dynasty 1723-846-500 1 piece
2CKA001754A4582
1723-848-500 Cover Frame 3gang(s) antique brass ivory white Horizontal mounting - Busch-Dynasty 1723-848-500 1 piece
2CKA001754A4256
1723-860 Cover Frame 3gang(s) stainless steel Horizontal mounting - carat 1723-860 1 piece
2CKA001754A4319
1723-866K Cover Frame 3gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1723-866K 1 piece
2CKA001754A4416
1723-884K Cover Frame 3gang(s) studio white matt Horizontal mounting - future linear 1723-884K 1 piece
2CKA001754A4421
1723-885K Cover Frame 3gang(s) black matt Horizontal mounting - future linear 1723-885K 1 piece

Technical

  • Application:
    SAT
  • Number of Gangs:
    1
  • Product Range:
    Busch-axcent®, solo®
  • Design Range:
    63x63
    Busch-axcent
    Busch-axcent pur
    solo
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Lacquered
    Glossy
  • Material:
    Thermoplastic
  • Color:
    grey metallic

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    24 g
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    154 mm
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    4011395225288

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links