Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2511 JH-212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2511 JH-212

General Information

  • Extended Product Type:
    2511 JH-212
  • Product ID:
    2CKA001725A0662
  • EAN:
    4011395096901
  • Catalog Description:
    Cover Frame 1gang white - Busch-Duro 2000
  • Long Description:
    With marking "Heizung".

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001582A0360
Cover Plate Busch-Infoline® Signalling Central cover plate white - Busch-Duro 2000 1576 C-212 1 piece
2CKA001710A3682
Cover plate with legend for Thermostat Turn button white - Busch-Duro 2000 1794 TA-212 1 piece
2CKA001710A4028
Cover plate with legend for Thermostat Turn button 1 sliding switch white - Busch-Duro 2000 1795 HKEA-212 1 piece
2CKA001710A3709
Cover plate with legend for Thermostat Turn button 1 sliding switch white - Busch-Duro 2000 1795 TA-212 1 piece
2CKA002013A5313
SCHUKO® Socket insert with print Safety Shutter white - Busch-Duro 2000 20 EUC/DVKS-212 1 piece
2CKA002011A3788
Socket Outlets white - Busch-Duro 2000 20 EUC-212-507 1 piece
2CKA002013A5466
SCHUKO® socket insert Safety Shutter withControl light; LED /Green green - Reflex SI 20 EUCBL-13-212-101 1 piece
2CKA002013A5283
SCHUKO® socket insert Safety Shutter withControl light; LED /Green orange - Reflex SI 20 EUCBL-14-212 1 piece
2CKA002013A5280
SCHUKO® socket insert Safety Shutter withControl light; LED /Green white - Busch-Duro 2000 20 EUCBL-212 1 piece
2CKA002013A5290
Busch-steplight SCHUKO® socket insert Safety Shutter withNight light; LED /White white - Busch-Duro 2000 20 EUCBLI-212 1 piece
2CKA002013A5468
SCHUKO® Socket insert with print Safety Shutter green - Reflex SI 20 EUCKS-13-212-101 1 piece
2CKA002013A5310
SCHUKO® socket insert Safety Shutter orange - Reflex SI 20 EUCKS-14-212 1 piece
2CKA002013A5317
SCHUKO® Socket insert with print Safety Shutter orange - Reflex SI 20 EUCKS-14-212-10 1 piece
2CKA002013A5471
SCHUKO® socket insert Safety Shutter with Hinged Lid green - Reflex SI 20 EUKB-13-212-101 1 piece
2CKA002013A5308
SCHUKO® socket insert Safety Shutter with Hinged Lid orange - Reflex SI 20 EUKB-14-212 1 piece
2CKA002013A5306
SCHUKO® socket insert Safety Shutter with Hinged Lid white - Busch-Duro 2000 20 EUKB-212 1 piece
2CKA002013A5311
SCHUKO® socket insert Safety Shutter with Hinged Lid white - Busch-Duro 2000 20 EUKNB-212 1 piece
2CKA002013A5312
SCHUKO® socket insert Safety Shutter white - Busch-Duro 2000 20 EURKS-212 1 piece
2CKA002013A5469
SCHUKO® Socket insert with print Safety Shutter green - Reflex SI 20EUCKS-13-212-102 1 piece
2CKA002013A5315
Busch-Protector® SCHUKO® socket insert Safety Shutter white - Busch-Duro 2000 2310 EUGL/VAB-212 1 piece
2CKA002011A3816
Busch-Protector® SCHUKO® socket insert white - Busch-Duro 2000 2310EUGL/VA-212-11 1 piece
2CKA002099A0207
Socket Outlets white - Busch-Duro 2000 2399 UCKS-212 1 piece
2CKA001731A1890
Mechanical Controls Without imprint for Switch/push button, Two-part rocker white - Busch-Duro 2000 2505-212-507 1 piece
2CKA001731A1889
Mechanical Controls Without imprint for Switch/push button, Single rocker white - Busch-Duro 2000 2506-212-507 1 piece
2CKA001724A4328
Data / Telecommunication / Antenna SAT 2 gang white - Busch-Duro 2000 2531-212-500 1 piece
2CKA001724A2865
Data / Telecommunication / Antenna SAT 2 gang white - Busch-Duro 2000 2531-212-507 1 piece
2CKA001731A1919
Cover Busch-Infolicht® white - Busch-Duro 2000 2562-212 1 piece
2CKA006430A0313
Control Element for Venetian blind Single push button white - Busch-Duro 2000 6430-212-102 1 piece
2CKA006430A0285
Cover plate with legend for Time switch white - Busch-Duro 2000 6435-212 1 piece
2CKA006470A0001
Cover Plate for Proximity switch white - Busch-Duro 2000 6476-212 1 piece
2CKA006599A2888
Control Element for Dimmer Two-part button with Neon lamp white - Busch-Duro 2000 6545-212 1 piece
2CKA006730A0028
WaveLine Electronic Controls 1 channel Radio Control white - Busch-Duro 2000 6731-212-500 1 piece
2CKA006730A0029
WaveLine Electronic Controls 2 channel Radio Control white - Busch-Duro 2000 6732-212-500 1 piece
2CKA008200A0076
Cover Plate Loudspeaker white - Busch-Duro 2000 8253-212 1 piece
2CKA008300A0228
83260-212-515 Cover plates, Indoor St. 83260-212-515 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    1
  • Design Range:
    Busch-Duro 2000
  • Design Range Variant:
    Busch-Duro 2000
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    Heizung
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white

Material Compliance

  • RoHS Information:
    2CKA200000E1419
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    81 mm
  • Product Net Depth / Length:
    11 mm
  • Product Net Weight:
    21 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links