You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2514-98-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2514-98-507

General Information

  • Extended Product Type:
    2514-98-507
  • Product ID:
    2CKA001725A1524
  • EAN:
    4011395160589
  • Catalog Description:
    2514-98-507 Cover Frame 4gang(s) bistro-blue - Basic55
  • Long Description:
    For vertical or horizontal installation.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001020A0093
1020/2 UCK-96-507 Cover Plates (partly incl. Insert) Rocker/button Off switch 3x1-pole with Neon lamp chalet white - Basic55 1020/2 UCK-96-507 1 piece
2CKA001012A2173
106/3/1 UC-95-507 Cover Plates (partly incl. Insert) Rocker/button Off switch 3x1-pole château-black - Basic55 106/3/1 UC-95-507 1 piece
2CKA001012A2183
106/3/1 UC-96-507 Cover Plates (partly incl. Insert) Rocker/button Off switch 3x1-pole chalet white - Basic55 106/3/1 UC-96-507 1 piece
2CKA001724A4313
1743-01-95-507 Cover Plates (partly incl. Insert) SAT 1 gang château-black - Basic55 1743-01-95-507 1 piece
2CKA001724A4317
1743-01-96-507 Cover Plates (partly incl. Insert) SAT 1 gang chalet white - Basic55 1743-01-96-507 1 piece
2CKA001724A4314
1743-95-507 Cover Plates (partly incl. Insert) SAT 3 gang château-black - Basic55 1743-95-507 1 piece
2CKA001724A4316
1743-96-507 Cover Plates (partly incl. Insert) SAT 3 gang chalet white - Basic55 1743-96-507 1 piece
2CKA001726A0231
1746-95-507 Cover Plates (partly incl. Insert) Telecommunication inserts 0 gang château-black - Basic55 1746-95-507 1 piece
2CKA001726A0233
1746-96-507 Cover Plates (partly incl. Insert) Telecommunication inserts 0 gang chalet white - Basic55 1746-96-507 1 piece
2CKA001753A0205
1756-95-507 Cover Plates (partly incl. Insert) château-black - Basic55 1756-95-507 1 piece
2CKA001753A0208
1756-96-507 Cover Plates (partly incl. Insert) chalet white - Basic55 1756-96-507 1 piece
2CKA001710A3933
1792-95-507 Cover Plates (partly incl. Insert) Switch/push button Hotel card Hotel card Card château-black - Basic55 1792-95-507 1 piece
2CKA001710A3937
1792-96-507 Cover Plates (partly incl. Insert) Switch/push button Hotel card Hotel card Card chalet white - Basic55 1792-96-507 1 piece
2CKA001710A3934
1794-95-507 Cover Plates (partly incl. Insert) Turn button château-black - Basic55 1794-95-507 1 piece
2CKA001710A3938
1794-96-507 Cover Plates (partly incl. Insert) Turn button chalet white - Basic55 1794-96-507 1 piece
2CKA001710A3935
1795-95-507 Cover Plates (partly incl. Insert) Turn button château-black - Basic55 1795-95-507 1 piece
2CKA001710A3939
1795-96-507 Cover Plates (partly incl. Insert) Turn button chalet white - Basic55 1795-96-507 1 piece
2CKA001710A3942
1800-95-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang château-black - Basic55 1800-95-507 1 piece
2CKA001710A3943
1800-96-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang chalet white - Basic55 1800-96-507 1 piece
2CKA001753A0206
1803-02-95-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang château-black - Basic55 1803-02-95-507 1 piece
2CKA001753A0209
1803-02-96-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 2 gang chalet white - Basic55 1803-02-96-507 1 piece
2CKA001753A0207
1803-95-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 1 gang château-black - Basic55 1803-95-507 1 piece
2CKA001753A0210
1803-96-507 Cover Plates (partly incl. Insert) UAE/IAE (ISDN) 1 gang chalet white - Basic55 1803-96-507 1 piece
2CKA002011A6143
20 EUC/DV-95-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) château-black - Basic55 20 EUC/DV-95-507 1 piece
2CKA002011A6145
20 EUC/DV-96-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) chalet white - Basic55 20 EUC/DV-96-507 1 piece
2CKA002011A6142
20 EUC-95-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) château-black - Basic55 20 EUC-95-507 1 piece
2CKA002011A6144
20 EUC-96-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) chalet white - Basic55 20 EUC-96-507 1 piece
2CKA002018A1502
20 EUCKD-95-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) with Hinged Lid château-black - Basic55 20 EUCKD-95-507 1 piece
2CKA002018A1503
20 EUCKD-96-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) with Hinged Lid chalet white - Basic55 20 EUCKD-96-507 1 piece
2CKA002013A5338
20 EUCKS-95-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) château-black - Basic55 20 EUCKS-95-507 1 piece
2CKA002013A5339
20 EUCKS-96-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) chalet white - Basic55 20 EUCKS-96-507 1 piece
2CKA002018A1499
20 EUK-95-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) with Hinged Lid château-black - Basic55 20 EUK-95-507 1 piece
2CKA002018A1500
20 EUK-96-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) with Hinged Lid chalet white - Basic55 20 EUK-96-507 1 piece
2CKA002111A0655
20 EUKB-95-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) with Hinged Lid château-black - Basic55 20 EUKB-95-507 1 piece
2CKA002111A0656
20 EUKB-96-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) with Hinged Lid chalet white - Basic55 20 EUKB-96-507 1 piece
2CKA002017A0869
20 MUC-95-507 Cover Plates (partly incl. Insert) French norm NF château-black - Basic55 20 MUC-95-507 1 piece
2CKA002017A0871
20 MUC-96-507 Cover Plates (partly incl. Insert) Earthing Pin French norm NF chalet white - Basic55 20 MUC-96-507 1 piece
2CKA001012A2174
2006/1 UC-95-507 Cover Plates (partly incl. Insert) Rocker/button Off switch 1-pole château-black - Basic55 2006/1 UC-95-507 1 piece
2CKA001012A2184
2006/1 UC-96-507 Cover Plates (partly incl. Insert) Rocker/button Off switch 1-pole chalet white - Basic55 2006/1 UC-96-507 1 piece
2CKA001012A2175
2006/1 UCGL-95-507 Cover Plates (partly incl. Insert) Rocker/button Off switch 1-pole with Neon lamp château-black - Basic55 2006/1 UCGL-95-507 1 piece
2CKA001012A2185
2006/1 UCGL-96-507 Cover Plates (partly incl. Insert) Rocker/button Off switch 1-pole with Neon lamp chalet white - Basic55 2006/1 UCGL-96-507 1 piece
2CKA001012A2176
2006/4 UC-95-507 Cover Plates (partly incl. Insert) Rocker/button château-black - Basic55 2006/4 UC-95-507 1 piece
2CKA001012A2186
2006/4 UC-96-507 Cover Plates (partly incl. Insert) Rocker/button chalet white - Basic55 2006/4 UC-96-507 1 piece
2CKA001012A2177
2006/5 UC-95-507 Cover Plates (partly incl. Insert) Rocker/button Series switch château-black - Basic55 2006/5 UC-95-507 1 piece
2CKA001012A2187
2006/5 UC-96-507 Cover Plates (partly incl. Insert) Rocker/button Series switch chalet white - Basic55 2006/5 UC-96-507 1 piece
2CKA001012A2178
2006/5 UCGL-95-507 Cover Plates (partly incl. Insert) Rocker/button Series switch with Neon lamp château-black - Basic55 2006/5 UCGL-95-507 1 piece
2CKA001012A2188
2006/5 UCGL-96-507 Cover Plates (partly incl. Insert) Rocker/button Series switch with Neon lamp chalet white - Basic55 2006/5 UCGL-96-507 1 piece
2CKA001012A2179
2006/6 UC-95-507 Cover Plates (partly incl. Insert) Rocker/button Two-way switch château-black - Basic55 2006/6 UC-95-507 1 piece
2CKA001012A2189
2006/6 UC-96-507 Cover Plates (partly incl. Insert) Rocker/button Two-way switch chalet white - Basic55 2006/6 UC-96-507 1 piece
2CKA001012A2180
2006/6 UCK-95-507 Cover Plates (partly incl. Insert) Rocker/button Two-way switch with Neon lamp château-black - Basic55 2006/6 UCK-95-507 1 piece
2CKA001012A2190
2006/6 UCK-96-507 Cover Plates (partly incl. Insert) Rocker/button Two-way switch with Neon lamp chalet white - Basic55 2006/6 UCK-96-507 1 piece
2CKA001012A2181
2006/6/6 UC-95-507 Cover Plates (partly incl. Insert) Rocker/button Alternating-/alternating switch château-black - Basic55 2006/6/6 UC-95-507 1 piece
2CKA001012A2191
2006/6/6 UC-96-507 Cover Plates (partly incl. Insert) Rocker/button Alternating-/alternating switch chalet white - Basic55 2006/6/6 UC-96-507 1 piece
2CKA001012A2182
2006/7 UC-95-507 Cover Plates (partly incl. Insert) Rocker/button Intermediate switch château-black - Basic55 2006/7 UC-95-507 1 piece
2CKA001012A2192
2006/7 UC-96-507 Cover Plates (partly incl. Insert) Rocker/button Intermediate switch chalet white - Basic55 2006/7 UC-96-507 1 piece
2CKA001413A1095
2026 UC-95-507 Cover Plates (partly incl. Insert) Single push button Rocker None château-black - Basic55 2026 UC-95-507 1 piece
2CKA001413A1099
2026 UC-96-507 Cover Plates (partly incl. Insert) Single push button Rocker None chalet white - Basic55 2026 UC-96-507 1 piece
2CKA001413A1097
2026 UCN/KL-95-507 Cover Plates (partly incl. Insert) Rocker Symbol "bell" château-black - Basic55 2026 UCN/KL-95-507 1 piece
2CKA001413A1101
2026 UCN/KL-96-507 Cover Plates (partly incl. Insert) Single push button Rocker Symbol "bell" chalet white - Basic55 2026 UCN/KL-96-507 1 piece
2CKA001413A1096
2026 UCN-95-507 Cover Plates (partly incl. Insert) Single push button Rocker None château-black - Basic55 2026 UCN-95-507 1 piece
2CKA001413A1100
2026 UCN-96-507 Cover Plates (partly incl. Insert) Single push button Rocker None chalet white - Basic55 2026 UCN-96-507 1 piece
2CKA001413A1098
2026/4 UC-95-507 Cover Plates (partly incl. Insert) Single push button Rocker Symbol "venetian blind" château-black - Basic55 2026/4 UC-95-507 1 piece
2CKA001413A1102
2026/4 UC-96-507 Cover Plates (partly incl. Insert) Rocker Symbol "venetian blind" chalet white - Basic55 2026/4 UC-96-507 1 piece
2CKA006599A2991
2115-95-507 Cover Plates (partly incl. Insert) for Dimmer Turn button château-black 2115-95-507 1 piece
2CKA006599A2992
2115-96-507 Cover Plates (partly incl. Insert) for Dimmer Turn button chalet white 2115-96-507 1 piece
2CKA006515A0846
2251 UCGL-95-507 Cover Plates (partly incl. Insert) château-black 2251 UCGL-95-507 1 piece
2CKA006515A0847
2251 UCGL-96-507 Cover Plates (partly incl. Insert) chalet white 2251 UCGL-96-507 1 piece
2CKA002011A6147
2300 EUC-95-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) château-black - Basic55 2300 EUC-95-507 1 piece
2CKA002011A6150
2300 EUC-96-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) chalet white - Basic55 2300 EUC-96-507 1 piece
2CKA002099A0260
2399 UCKS-95-507 Cover Plates (partly incl. Insert) château-black - Basic55 2399 UCKS-95-507 1 piece
2CKA002099A0261
2399 UCKS-96-507 Cover Plates (partly incl. Insert) chalet white - Basic55 2399 UCKS-96-507 1 piece
2CKA001710A3936
2527-95-507 Cover Plates (partly incl. Insert) Cable outlet 0 gang château-black - Basic55 2527-95-507 1 piece
2CKA001710A3940
2527-96-507 Cover Plates (partly incl. Insert) Cable outlet 0 gang chalet white - Basic55 2527-96-507 1 piece
2CKA001715A0315
2538-95-507 Cover Plates (partly incl. Insert) Blind cap 0 gang château-black - Basic55 2538-95-507 1 piece
2CKA001715A0316
2538-96-507 Cover Plates (partly incl. Insert) Blind cap 0 gang chalet white - Basic55 2538-96-507 1 piece
2CKA001724A4315
2539-95-507 Cover Plates (partly incl. Insert) TAE 0 gang château-black - Basic55 2539-95-507 1 piece
2CKA001724A4318
2539-96-507 Cover Plates (partly incl. Insert) TAE 0 gang chalet white - Basic55 2539-96-507 1 piece
2CKA001753A0214
2561-95-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang château-black - Basic55 2561-95-507 1 piece
2CKA001753A0215
2561-96-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang chalet white - Basic55 2561-96-507 1 piece
2CKA001101A0928
2713 UCDR-95-507 Cover Plates (partly incl. Insert) 1-pole switch and push switch 0 Key château-black - Basic55 2713 UCDR-95-507 1 piece
2CKA001101A0930
2713 UCDR-96-507 Cover Plates (partly incl. Insert) 1-pole switch and push switch 0 Key chalet white - Basic55 2713 UCDR-96-507 1 piece
2CKA001101A0929
2723 UCDR-95-507 Cover Plates (partly incl. Insert) 2-pole push button 0 Key château-black - Basic55 2723 UCDR-95-507 1 piece
2CKA001101A0931
2723 UCDR-96-507 Cover Plates (partly incl. Insert) 2-pole push button 0 Key chalet white - Basic55 2723 UCDR-96-507 1 piece
2CKA006430A0393
6435-95-507 Cover Plates (partly incl. Insert) for Time switch Central cover plate château-black 6435-95-507 1 piece
2CKA006430A0394
6435-96-507 Cover Plates (partly incl. Insert) for Time switch chalet white 6435-96-507 1 piece
2CKA006599A2994
6543-95-507 Cover Plates (partly incl. Insert) for Switch/dimmer Single push button château-black 6543-95-507 1 piece
2CKA006599A2995
6543-96-507 Cover Plates (partly incl. Insert) for Switch/dimmer Single push button chalet white 6543-96-507 1 piece
2CKA008200A0161
8253-95-507 Cover Plates (partly incl. Insert) château-black 8253-95-507 1 piece
2CKA008200A0164
8253-96-507 Cover Plates (partly incl. Insert) chalet white 8253-96-507 1 piece
2CKA001726A0222
2516-901-507 Decorative Styling Frame attica / pigeon blue - Basic55 2516-901-507 1 piece
2CKA001726A0223
2516-902-507 Decorative Styling Frame silver metallic - Basic55 2516-902-507 1 piece
2CKA001726A0224
2516-903-507 Decorative Styling Frame light green - Basic55 2516-903-507 1 piece
2CKA001726A0225
2516-904-507 Decorative Styling Frame orange - Basic55 2516-904-507 1 piece
2CKA001726A0226
2516-905-507 Decorative Styling Frame yellow - Basic55 2516-905-507 1 piece
2CKA001726A0227
2516-906-507 Decorative Styling Frame apricot - Basic55 2516-906-507 1 piece
2CKA001726A0228
2516-907-507 Decorative Styling Frame luminous - Basic55 2516-907-507 1 piece
2CKA001726A0220
2516-92-507 Decorative Styling Frame white - Basic55 2516-92-507 1 piece
2CKA001726A0230
2516-93-507 Decorative Styling Frame champagne - Basic55 2516-93-507 1 piece
2CKA001726A0218
2516-94-507 Decorative Styling Frame alpine white - Basic55 2516-94-507 1 piece
2CKA001726A0232
2516-95-507 Decorative Styling Frame château-black - Basic55 2516-95-507 1 piece
2CKA001726A0234
2516-96-507 Decorative Styling Frame chalet white - Basic55 2516-96-507 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    4
  • Design Range:
    Basic55
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Color:
    bistro-blue
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E1489
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    84 mm
  • Product Net Height:
    295 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    74 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.74 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links