Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2506-214-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2506-214-507

General Information

  • Extended Product Type:
    2506-214-507
  • Product ID:
    2CKA001731A1891
  • EAN:
    4011395041079
  • Catalog Description:
    2506-214-507 Rocker
  • Long Description:
    For flush-mounted switch 1g1w, 1g2w, intermediate, push switch.

Ordering

  • EAN:
    4011395041079
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.023 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Gross Weight:
    237 g
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Depth / Length:
    0.393 m
  • Package Level 2 Height:
    0.171 m
  • Package Level 2 Width:
    0.293 m
  • Package Level 2 Gross Weight:
    2.73 kg
  • Package Level 3 Units:
    4000 piece
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Height:
    1.005 m
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Gross Weight:
    129.2 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds