You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3058/10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3058/10

General Information

  • Extended Product Type:
    3058/10
  • Product ID:
    2CKA001740A0072
  • EAN:
    8712507114969
  • Catalog Description:
    3058/10 Mounting box set Single 1 gang(s) Flush Mounted blue -Busch-axcent
  • Long Description:
    For flat flush-mounted installation, hollow wall Suitable for Busch-axcent® frames without carrier. For double planking. With positioning device and adapter rings. Suitable for drywalls and plasterboards for 9,5 mm, 10 mm and 12,5 mm. With Torx/slotted screws. Mounting boxes are combinable directly. With flex knockouts for cables or pipes. Fast installation via cable strap latches. A 74 mm diameter moulding cutter with countersink is needed. Hole size : 74 mm

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001753A4121
1721-284/11 Cover Frame 1gang(s) studio white Horizontal mounting - Busch-axcent flat 1721-284/11 1 piece
2CKA001754A4409
1721-281 Cover Frame 1gang(s) black Horizontal mounting - Busch-axcent 1721-281 1 piece
2CKA001754A4331
1721-284 Cover Frame 1gang(s) studio white Horizontal mounting - Busch-axcent 1721-284 1 piece
2CKA001754A4334
1721-285 Cover Frame 1gang(s) yellow Horizontal mounting - Busch-axcent 1721-285 1 piece
2CKA001754A4337
1721-286 Cover Frame 1gang(s) green Horizontal mounting - Busch-axcent 1721-286 1 piece
2CKA001754A4340
1721-287 Cover Frame 1gang(s) red Horizontal mounting - Busch-axcent 1721-287 1 piece
2CKA001754A4343
1721-288 Cover Frame 1gang(s) blue Horizontal mounting - Busch-axcent 1721-288 1 piece

Technical

  • Number of Conduit Inlets:
    8
  • Number of Gangs:
    1
  • Design:
    Built-in installation box (device box)
  • Product Range:
    carat®
  • Design Range:
    Busch-axcent
  • Cover Mounting Type:
    Snap On
  • Mounting Type:
    Flush Mounted
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Cover Style:
    Construction Protective Cover
  • Model Number:
    Single
  • Color:
    blue

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    74 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    74 mm
  • Product Net Weight:
    40 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    108 mm
  • Package Level 1 Depth / Length:
    105 mm
  • Package Level 1 Gross Weight:
    0.083 kg
  • Package Level 1 EAN:
    8712507114969

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Netherlands (NL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144402
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links