You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3060

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3060

General Information

  • Extended Product Type:
    3060
  • Product ID:
    2CKA001740A0082
  • EAN:
    8712507114853
  • Catalog Description:
    3060 Concrete box Single 1 gang(s) Flush Mounted blue
  • Long Description:
    Suitable for prefabricated and in-situ concrete directly onto the formwork. Consits of a lid. Fixing exclusively and directly to formwork by nailing or hot gluing. With Torx/slotted screws. Mounting boxes are combinable directly. With flex knockouts for pipes. Mounting depth: 85 mm

Technical

  • Number of Conduit Inlets:
    10
  • Number of Gangs:
    1
  • Design:
    Built-in installation box (device box)
  • Product Range:
    Flush-mounted installation boxes and inserts
  • Cover Mounting Type:
    Snap On
  • Mounting Type:
    Flush Mounted
  • Nozzle Type:
    Pipe Socket
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Cover Style:
    Construction Protective Cover
  • Model Number:
    Single
  • Color:
    blue

Environmental

  • Degree of Protection:
    IP40
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    60 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    390 mm
  • Package Level 1 Gross Weight:
    0.6 kg
  • Package Level 1 EAN:
    8712507114853
  • Package Level 2 Units:
    carton 100 piece
  • Package Level 2 Width:
    400 mm
  • Package Level 2 Height:
    400 mm
  • Package Level 2 Depth / Length:
    500 mm
  • Package Level 2 Gross Weight:
    7.15 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Netherlands (NL)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links