You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1781-20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1781-20

General Information

  • Extended Product Type:
    1781-20
  • Product ID:
    2CKA001751A1666
  • EAN:
    4011395126301
  • Catalog Description:
    Rocker with labelling field for Switch/push button, Single rocker platinum - alpha
  • Long Description:
    For flush-mounted switch 1g1w, 1g2w, intermediate, push switch. Size of labelling field: 57 x 11 mm. Illuminable.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001012A2131
Flush Mounted Inserts Off switch 1-pole 2000/1 US-507 1 piece
2CKA001022A0656
Switch insert 2-pole switch with Neon lamp 2000/2 UK 1 piece
2CKA001012A2193
Flush Mounted Inserts 2-pole switch 2000/2 US-101-500 1 piece
2CKA001012A2196
Flush Mounted Inserts 2-pole switch 2000/2 US-500 1 piece
2CKA001011A0816
Switch insert 3-pole switch 2000/3 US 1 piece
2CKA001012A2198
Flush Mounted Inserts Two-way switch 2000/6 US-500 1 piece
2CKA001012A2110
Flush Mounted Inserts Two-way switch 2000/6 US-507 1 piece
2CKA001012A2194
Flush Mounted Inserts Two-way switch with Neon lamp 2000/6 USGL-500 1 piece
2CKA001022A0659
Flush Mounted Inserts Two-way switch with Neon lamp 2000/6 USK-500 1 piece
2CKA001012A0954
Switch insert 2-pole switch 2000/6/2 US 1 piece
2CKA001012A2199
Flush Mounted Inserts Intermediate switch 2000/7 US-500 1 piece
2CKA001012A2130
Flush Mounted Inserts Intermediate switch 2000/7 US-507 1 piece
2CKA001413A0483
Switch insert 1-pole push switch 1 NO 2020 US-201 1 piece
2CKA001413A0491
Switch insert Series push switch 2 NO 2020 US-205 1 piece
2CKA001413A1105
Flush Mounted Inserts 2020 US-205-500 1 piece
2CKA001413A1104
Flush Mounted Inserts 2020 US-206-500 1 piece
2CKA001413A0574
Flush Mounted Inserts 2020 US-500 1 piece
2CKA001413A1078
Flush Mounted Inserts 2020 US-507 1 piece
2CKA001413A1109
Flush Mounted Inserts with Neon lamp 2020 USGL-103 1 piece
2CKA001413A1106
Flush Mounted Inserts with Neon lamp 2020 USGL-500 1 piece
2CKA001012A2238
Flush Mounted Inserts Series switch with LED not exchangeable 2400/5 USK-500 1 piece
2CKA001012A2232
Flush Mounted Inserts Two-way switch 2400/6 US-500 1 piece
2CKA001754A4382
Cover Frame 1gang bronze - alpha exclusive 1721 KA-21 1 piece
2CKA001754A3831
Cover Frame 1gang ivory - alpha exclusive 1721 KA-22G 1 piece
2CKA001754A2965
Cover Frame 1gang studio white - alpha exclusive 1721 KA-24G 1 piece
2CKA001754A4520
Cover Frame 1gang palladium - alpha exclusive 1721 KA-260-500 1 piece
2CKA001754A4509
Cover Frame 1gang titanium - alpha exclusive 1721 KA-266-500 1 piece
2CKA001754A4065
Cover Frame 1gang studio white - alpha exclusive 1721 NSKA-24G 1 piece
2CKA001754A4521
Cover Frame 1gang platinum - alpha nea 1721-20-500 1 piece
2CKA001754A4522
Cover Frame 1gang bronze - alpha nea 1721-21-500 1 piece
2CKA001754A4512
Cover Frame 1gang ivory - alpha nea 1721-22G-500 1 piece
2CKA001754A4503
Cover Frame 1gang studio white - alpha nea 1721-24G-500 1 piece
2CKA001754A4400
Cover Frame 1gang palladium - alpha nea 1721-260 1 piece
2CKA001754A4391
Cover Frame 1gang titanium - alpha nea 1721-266 1 piece
2CKA001754A4374
Cover Frame 2gang platinum - alpha exclusive 1722 KA-20 1 piece
2CKA001754A4383
Cover Frame 2gang bronze - alpha exclusive 1722 KA-21 1 piece
2CKA001754A3849
Cover Frame 2gang ivory - alpha exclusive 1722 KA-22G 1 piece
2CKA001754A2999
Cover Frame 2gang studio white - alpha exclusive 1722 KA-24G 1 piece
2CKA001754A4116
Cover Frame 2gang palladium - alpha exclusive 1722 KA-260 1 piece
2CKA001754A4523
Cover Frame 2gang titanium - alpha exclusive 1722 KA-266-500 1 piece
2CKA001754A4066
Cover Frame 2gang studio white - alpha exclusive 1722 NSKA-24G 1 piece
2CKA001754A4524
Cover Frame 2gang platinum - alpha nea 1722-20-500 1 piece
2CKA001754A1710
Cover Frame 2gang bronze - alpha nea 1722-21 1 piece
2CKA001754A3799
Cover Frame 2gang ivory - alpha nea 1722-22G 1 piece
2CKA001754A4511
Cover Frame 2gang studio white - alpha nea 1722-24G-500 1 piece
2CKA001754A4401
Cover Frame 2gang palladium - alpha nea 1722-260 1 piece
2CKA001754A4392
Cover Frame 2gang titanium - alpha nea 1722-266 1 piece
2CKA001754A4376
Cover Frame 3gang platinum - alpha exclusive 1723 KA-20 1 piece
2CKA001754A4385
Cover Frame 3gang bronze - alpha exclusive 1723 KA-21 1 piece
2CKA001754A3856
Cover Frame 3gang ivory - alpha exclusive 1723 KA-22G 1 piece
2CKA001754A3021
Cover Frame 3gang studio white - alpha exclusive 1723 KA-24G 1 piece
2CKA001754A4118
Cover Frame 3gang palladium - alpha exclusive 1723 KA-260 1 piece
2CKA001754A4127
Cover Frame 3gang titanium - alpha exclusive 1723 KA-266 1 piece
2CKA001754A4068
Cover Frame 3gang studio white - alpha exclusive 1723 NSKA-24G 1 piece
2CKA001754A1637
Cover Frame 3gang platinum - alpha nea 1723-20 1 piece
2CKA001754A1728
Cover Frame 3gang bronze - alpha nea 1723-21 1 piece
2CKA001754A3807
Cover Frame 3gang ivory - alpha nea 1723-22G 1 piece
2CKA001754A4518
Cover Frame 3gang studio white - alpha nea 1723-24G-500 1 piece
2CKA001754A4403
Cover Frame 3gang palladium - alpha nea 1723-260 1 piece
2CKA001754A4394
Cover Frame 3gang titanium - alpha nea 1723-266 1 piece
2CKA001754A4378
Cover Frame 4gang platinum - alpha exclusive 1724 KA-20 1 piece
2CKA001754A4387
Cover Frame 4gang bronze - alpha exclusive 1724 KA-21 1 piece
2CKA001754A4151
Cover Frame 4gang ivory - alpha exclusive 1724 KA-22G 1 piece
2CKA001754A4155
Cover Frame 4gang studio white - alpha exclusive 1724 KA-24G 1 piece
2CKA001754A4120
Cover Frame 4gang palladium - alpha exclusive 1724 KA-260 1 piece
2CKA001754A4129
Cover Frame 4gang titanium - alpha exclusive 1724 KA-266 1 piece
2CKA001754A1645
Cover Frame 4gang platinum - alpha nea 1724-20 1 piece
2CKA001754A1736
Cover Frame 4gang bronze - alpha nea 1724-21 1 piece
2CKA001754A3815
Cover Frame 4gang ivory - alpha nea 1724-22G 1 piece
2CKA001754A2908
Cover Frame 4gang studio white - alpha nea 1724-24G 1 piece
2CKA001754A4405
Cover Frame 4gang palladium - alpha nea 1724-260 1 piece
2CKA001754A4396
Cover Frame 4gang titanium - alpha nea 1724-266 1 piece
2CKA001754A4380
Cover Frame 5gang platinum - alpha exclusive 1725 KA-20 1 piece
2CKA001754A4389
Cover Frame 5gang bronze - alpha exclusive 1725 KA-21 1 piece
2CKA001754A4153
Cover Frame 5gang ivory - alpha exclusive 1725 KA-22G 1 piece
2CKA001754A4157
Cover Frame 5gang studio white - alpha exclusive 1725 KA-24G 1 piece
2CKA001754A4122
Cover Frame 5gang palladium - alpha exclusive 1725 KA-260 1 piece
2CKA001754A4131
Cover Frame 5gang titanium - alpha exclusive 1725 KA-266 1 piece
2CKA001754A1652
Cover Frame 5gang platinum - alpha nea 1725-20 1 piece
2CKA001754A1744
Cover Frame 5gang bronze - alpha nea 1725-21 1 piece
2CKA001754A3823
Cover Frame 5gang ivory - alpha nea 1725-22G 1 piece
2CKA001754A2932
Cover Frame 5gang studio white - alpha nea 1725-24G 1 piece
2CKA001754A4407
Cover Frame 5gang palladium - alpha nea 1725-260 1 piece
2CKA001754A4398
Cover Frame 5gang titanium - alpha nea 1725-266 1 piece
2CKA001754A4375
Cover Frame 2gang platinum - alpha exclusive 1732 KA-20 1 piece
2CKA001754A4384
Cover Frame 2gang bronze - alpha exclusive 1732 KA-21 1 piece
2CKA001754A3864
Cover Frame 2gang ivory - alpha exclusive 1732 KA-22G 1 piece
2CKA001754A3054
Cover Frame 2gang studio white - alpha exclusive 1732 KA-24G 1 piece
2CKA001754A4117
Cover Frame 2gang palladium - alpha exclusive 1732 KA-260 1 piece
2CKA001754A4126
Cover Frame 2gang titanium - alpha exclusive 1732 KA-266 1 piece
2CKA001754A4067
Cover Frame 2gang studio white - alpha exclusive 1732 NSKA-24G 1 piece
2CKA001754A1660
Cover Frame 2gang platinum - alpha nea 1732-20 1 piece
2CKA001754A1751
Cover Frame 2gang bronze - alpha nea 1732-21 1 piece
2CKA001754A3757
Cover Frame 2gang ivory - alpha nea 1732-22G 1 piece
2CKA001754A4528
Cover Frame 2gang studio white - alpha nea 1732-24G-500 1 piece
2CKA001754A4402
Cover Frame 2gang palladium - alpha nea 1732-260 1 piece
2CKA001754A4393
Cover Frame 2gang titanium - alpha nea 1732-266 1 piece
2CKA001754A4377
Cover Frame 3gang platinum - alpha exclusive 1733 KA-20 1 piece
2CKA001754A4386
Cover Frame 3gang bronze - alpha exclusive 1733 KA-21 1 piece
2CKA001754A3872
Cover Frame 3gang ivory - alpha exclusive 1733 KA-22G 1 piece
2CKA001754A3088
Cover Frame 3gang studio white - alpha exclusive 1733 KA-24G 1 piece
2CKA001754A4119
Cover Frame 3gang palladium - alpha exclusive 1733 KA-260 1 piece
2CKA001754A4128
Cover Frame 3gang titanium - alpha exclusive 1733 KA-266 1 piece
2CKA001754A4069
Cover Frame 3gang studio white - alpha exclusive 1733 NSKA-24G 1 piece
2CKA001754A1678
Cover Frame 3gang platinum - alpha nea 1733-20 1 piece
2CKA001754A1769
Cover Frame 3gang bronze - alpha nea 1733-21 1 piece
2CKA001754A3765
Cover Frame 3gang ivory - alpha nea 1733-22G 1 piece
2CKA001754A2734
Cover Frame 3gang studio white - alpha nea 1733-24G 1 piece
2CKA001754A4404
Cover Frame 3gang palladium - alpha nea 1733-260 1 piece
2CKA001754A4395
Cover Frame 3gang titanium - alpha nea 1733-266 1 piece
2CKA001754A4379
Cover Frame 4gang platinum - alpha exclusive 1734 KA-20 1 piece
2CKA001754A4388
Cover Frame 4gang bronze - alpha exclusive 1734 KA-21 1 piece
2CKA001754A4152
Cover Frame 4gang ivory - alpha exclusive 1734 KA-22G 1 piece
2CKA001754A4156
Cover Frame 4gang studio white - alpha exclusive 1734 KA-24G 1 piece
2CKA001754A4121
Cover Frame 4gang palladium - alpha exclusive 1734 KA-260 1 piece
2CKA001754A4130
Cover Frame 4gang titanium - alpha exclusive 1734 KA-266 1 piece
2CKA001754A1686
Cover Frame 4gang platinum - alpha nea 1734-20 1 piece
2CKA001754A1777
Cover Frame 4gang bronze - alpha nea 1734-21 1 piece
2CKA001754A3773
Cover Frame 4gang ivory - alpha nea 1734-22G 1 piece
2CKA001754A2809
Cover Frame 4gang studio white - alpha nea 1734-24G 1 piece
2CKA001754A4406
Cover Frame 4gang palladium - alpha nea 1734-260 1 piece
2CKA001754A4397
Cover Frame 4gang titanium - alpha nea 1734-266 1 piece
2CKA001754A4381
Cover Frame 5gang platinum - alpha exclusive 1735 KA-20 1 piece
2CKA001754A4390
Cover Frame 5gang bronze - alpha exclusive 1735 KA-21 1 piece
2CKA001754A4154
Cover Frame 5gang ivory - alpha exclusive 1735 KA-22G 1 piece
2CKA001754A4158
Cover Frame 5gang studio white - alpha exclusive 1735 KA-24G 1 piece
2CKA001754A4123
Cover Frame 5gang palladium - alpha exclusive 1735 KA-260 1 piece
2CKA001754A4132
Cover Frame 5gang titanium - alpha exclusive 1735 KA-266 1 piece
2CKA001754A1694
Cover Frame 5gang platinum - alpha nea 1735-20 1 piece
2CKA001754A1785
Cover Frame 5gang bronze - alpha nea 1735-21 1 piece
2CKA001754A3781
Cover Frame 5gang ivory - alpha nea 1735-22G 1 piece
2CKA001754A2833
Cover Frame 5gang studio white - alpha nea 1735-24G 1 piece
2CKA001754A4408
Cover Frame 5gang palladium - alpha nea 1735-260 1 piece
2CKA001754A4399
Cover Frame 5gang titanium - alpha nea 1735-266 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Switch/push button
  • Design Range:
    alpha
    alpha exclusive
    alpha nea
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Anodised
    Matt
  • Material:
    Aluminium
  • Label Space Provided:
    Yes
  • Model Number:
    Single rocker
  • Color:
    platinum

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E1788
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    25 mm
  • Product Net Weight:
    0.04 kg
  • Dimension Diagram:
    2CKA000097E0405

Ordering

  • Replaced Product ID (OLD):
    1751-0-1666

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links