You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1789 N-866

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1789 N-866

General Information

  • Extended Product Type:
    1789 N-866
  • Product ID:
    2CKA001751A3152
  • EAN:
    4011395227541
  • Catalog Description:
    1789 N-866 Rocker Switch/push button Single rocker stainless steel - Pure Stainless Steel
  • Long Description:
    As cover for flush-mounted 1gang 1way, 1gang 2way switch, intermediate switch, push-button and control switch 1gang 2way. Material stainless steel. Anti fingerprint.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001012A2131
2000/1 US-507 Flush Mounted Inserts 1 rocker Off switch 1-pole 2000/1 US-507 1 piece
2CKA001022A0656
2000/2 UK Switch insert 1 rocker 2-pole switch with Neon lamp 2000/2 UK 1 piece
2CKA001012A2193
2000/2 US-101-500 Flush Mounted Inserts 1 rocker 2-pole switch 2000/2 US-101-500 1 piece
2CKA001012A2196
2000/2 US-500 Flush Mounted Inserts 1 rocker 2-pole switch 2000/2 US-500 1 piece
2CKA001011A0816
2000/3 US Switch insert 1 rocker 3-pole switch 2000/3 US 1 piece
2CKA001012A2198
2000/6 US-500 Flush Mounted Inserts 1 rocker Two-way switch 2000/6 US-500 1 piece
2CKA001012A2110
2000/6 US-507 Flush Mounted Inserts 1 rocker Two-way switch 2000/6 US-507 1 piece
2CKA001012A2194
2000/6 USGL-500 Flush Mounted Inserts 1 rocker Two-way switch with Neon lamp 2000/6 USGL-500 1 piece
2CKA001022A0659
2000/6 USK-500 Flush Mounted Inserts 1 rocker Two-way switch with Neon lamp 2000/6 USK-500 1 piece
2CKA001012A0954
2000/6/2 US Switch insert 2 rocker Two-way switch 2000/6/2 US 1 piece
2CKA001012A2199
2000/7 US-500 Flush Mounted Inserts 1 rocker Intermediate switch 2000/7 US-500 1 piece
2CKA001012A2130
2000/7 US-507 Flush Mounted Inserts 1 rocker Intermediate switch 2000/7 US-507 1 piece
2CKA001413A0483
2020 US-201 Switch insert 1P 1 rocker Single push button 1 NO 0 NC 2020 US-201 1 piece
2CKA001413A0491
2020 US-205 Switch insert 1P 2 rocker Series push button 2 NO 0 NC 2020 US-205 1 piece
2CKA001413A1105
2020 US-205-500 Flush Mounted Inserts 1P 2 rocker Series push button 2020 US-205-500 1 piece
2CKA001413A1104
2020 US-206-500 Flush Mounted Inserts 1P Single push button 2020 US-206-500 1 piece
2CKA001413A0574
2020 US-500 Flush Mounted Inserts 1P Single push button 2020 US-500 1 piece
2CKA001413A1078
2020 US-507 Flush Mounted Inserts 1P 1 rocker Single push button 2020 US-507 1 piece
2CKA001413A1109
2020 USGL-103 Flush Mounted Inserts 1P 1 rocker Single push button with Neon lamp 2020 USGL-103 1 piece
2CKA001413A1106
2020 USGL-500 Flush Mounted Inserts 1P Single push button with Neon lamp 2020 USGL-500 1 piece
2CKA001012A2238
2400/5 USK-500 Flush Mounted Inserts 2 rocker Series switch with LED not exchangeable 2400/5 USK-500 1 piece
2CKA001012A2232
2400/6 US-500 Flush Mounted Inserts 1 rocker Two-way switch 2400/6 US-500 1 piece
2CKA001754A4500
1721-866K-500 Cover Frame 1gang(s) stainless steel - Pure Stainless Steel 1721-866K-500 1 piece
2CKA001754A4501
1722-866K-500 Cover Frame 2gang(s) stainless steel - Pure Stainless Steel 1722-866K-500 1 piece
2CKA001754A4319
1723-866K Cover Frame 3gang(s) stainless steel - Pure Stainless Steel 1723-866K 1 piece
2CKA001754A4320
1724-866K Cover Frame 4gang(s) stainless steel - Pure Stainless Steel 1724-866K 1 piece
2CKA001754A4321
1725-866K Cover Frame 5gang(s) stainless steel - Pure Stainless Steel 1725-866K 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Switch/push button
  • Design Range:
    Pure Stainless Steel
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Stainless steel
  • Model Number:
    Single rocker
  • Color:
    stainless steel

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2039
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    37 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.44 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links