You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2520 LI-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2520 LI-83

General Information

  • Extended Product Type:
    2520 LI-83
  • Product ID:
    2CKA001751A3188
  • EAN:
    4011395227176
  • Catalog Description:
    2520 LI-83 Rocker Switch/push button Single rocker aluminium silver - 63x63
  • Long Description:
    With >Light< icon. For flush-mounted switch 1g1w, 1g2w, intermediate, push switch.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001012A2131
2000/1 US-507 Inserts Rocker/button Off switch 1-pole 2000/1 US-507 1 piece
2CKA001022A0656
2000/2 UK Switch insert Rocker/button 2-pole switch 2000/2 UK 1 piece
2CKA001012A2193
2000/2 US-101-500 Inserts Rocker/button 2-pole switch 2000/2 US-101-500 1 piece
2CKA001012A2196
2000/2 US-500 Inserts Rocker/button 2-pole switch 2000/2 US-500 1 piece
2CKA001011A0816
2000/3 US Switch insert Rocker/button 3-pole switch 2000/3 US 1 piece
2CKA001012A2198
2000/6 US-500 Inserts Rocker/button Two-way switch 2000/6 US-500 1 piece
2CKA001012A2110
2000/6 US-507 Inserts Rocker/button Two-way switch 2000/6 US-507 1 piece
2CKA001012A2194
2000/6 USGL-500 Inserts Rocker/button Two-way switch 2000/6 USGL-500 1 piece
2CKA001022A0659
2000/6 USK-500 Inserts Rocker/button Two-way switch 2000/6 USK-500 1 piece
2CKA001012A1598
2000/6 USR-503 Inserts Rocker/button Two-way switch 2000/6 USR-503 1 piece
2CKA001012A0954
2000/6/2 US Switch insert Rocker/button Two-way switch 2000/6/2 US 1 piece
2CKA001012A2199
2000/7 US-500 Inserts Rocker/button Intermediate switch 2000/7 US-500 1 piece
2CKA001012A2130
2000/7 US-507 Inserts Rocker/button Intermediate switch 2000/7 US-507 1 piece
2CKA001413A0483
2020 US-201 Switch insert 1 gang(s) Push button Single push button 2020 US-201 1 piece
2CKA001413A0491
2020 US-205 Switch insert 2 gang(s) Push button Series push button 2020 US-205 1 piece
2CKA001413A1105
2020 US-205-500 Inserts 2 gang(s) Rocker Series push button 2020 US-205-500 1 piece
2CKA001413A1104
2020 US-206-500 Inserts Rocker Single push button 2020 US-206-500 1 piece
2CKA001413A0574
2020 US-500 Inserts Rocker Single push button 2020 US-500 1 piece
2CKA001413A1078
2020 US-507 Inserts Rocker Single push button 2020 US-507 1 piece
2CKA001413A1109
2020 USGL-103 Inserts Pull cord Single push button 2020 USGL-103 1 piece
2CKA001413A1106
2020 USGL-500 Inserts Rocker Single push button 2020 USGL-500 1 piece
2CKA001413A1107
2031 UP-500 Inserts Rocker Single push button 2031 UP-500 1 piece
2CKA001012A2238
2400/5 USK-500 Inserts Rocker/button Series switch 2400/5 USK-500 1 piece
2CKA001012A2232
2400/6 US-500 Inserts Rocker/button Two-way switch 2400/6 US-500 1 piece
2CKA001754A4373
1721 KA-20 Cover Frame 1gang(s) platinum Horizontal mounting - alpha exclusive 1721 KA-20 1 piece
2CKA001754A4382
1721 KA-21 Cover Frame 1gang(s) bronze Horizontal mounting - alpha exclusive 1721 KA-21 1 piece
2CKA001754A3831
1721 KA-22G Cover Frame 1gang(s) ivory Horizontal mounting - alpha exclusive 1721 KA-22G 1 piece
2CKA001754A2965
1721 KA-24G Cover Frame 1gang(s) studio white Horizontal mounting - alpha exclusive 1721 KA-24G 1 piece
2CKA001754A4520
1721 KA-260-500 Cover Frame 1gang(s) palladium Horizontal mounting - alpha exclusive 1721 KA-260-500 1 piece
2CKA001754A4509
1721 KA-266-500 Cover Frame 1gang(s) titanium Horizontal mounting - alpha exclusive 1721 KA-266-500 1 piece
2CKA001754A4516
1721 NS-212-500 Cover Frame 1gang(s) white Horizontal mounting - SI 1721 NS-212-500 1 piece
2CKA001754A4496
1721 NS-214-500 Cover Frame 1gang(s) alpine white Horizontal mounting - SI 1721 NS-214-500 1 piece
2CKA001754A4093
1721 NSKA-212 Cover Frame 1gang(s) white Horizontal mounting - Reflex SI/SI Linear 1721 NSKA-212 1 piece
2CKA001754A4497
1721 NSKA-214-500 Cover Frame 1gang(s) alpine white Horizontal mounting - Reflex SI/SI Linear 1721 NSKA-214-500 1 piece
2CKA001754A4065
1721 NSKA-24G Cover Frame 1gang(s) studio white Horizontal mounting - alpha exclusive 1721 NSKA-24G 1 piece
2CKA001754A4713
1721-12-182K-101 Cover Frame 1gang(s) red, RAL 3020 Horizontal mounting - future linear 1721-12-182K-101 1 piece
2CKA001754A4240
1721-181K Cover Frame 1gang(s) anthracite Horizontal mounting - future linear 1721-181K 1 piece
2CKA001754A4168
1721-182 Cover Frame 1gang(s) ivory white Horizontal mounting - future 1721-182 1 piece
2CKA001754A4506
1721-182K-500 Cover Frame 1gang(s) ivory white Horizontal mounting - future linear 1721-182K-500 1 piece
2CKA001754A4529
1721-183K-500 Cover Frame 1gang(s) aluminium silver Horizontal mounting - future linear 1721-183K-500 1 piece
2CKA001754A4173
1721-184 Cover Frame 1gang(s) studio white Horizontal mounting - future 1721-184 1 piece
2CKA001754A4527
1721-184 NSK-500 Cover Frame 1gang(s) studio white Horizontal mounting - future linear 1721-184 NSK-500 1 piece
2CKA001754A4504
1721-184-500 Cover Frame 1gang(s) studio white Horizontal mounting - future 1721-184-500 1 piece
2CKA001754A4498
1721-184K-500 Cover Frame 1gang(s) studio white Horizontal mounting - future linear 1721-184K-500 1 piece
2CKA001754A4521
1721-20-500 Cover Frame 1gang(s) platinum Horizontal mounting - alpha nea 1721-20-500 1 piece
2CKA001754A4522
1721-21-500 Cover Frame 1gang(s) bronze Horizontal mounting - alpha nea 1721-21-500 1 piece
2CKA001754A4775
1721-223 Cover Frame 1gang(s) glass purple Horizontal mounting - Busch-axcent 1721-223 1 piece
2CKA001754A4760
1721-225 Cover Frame 1gang(s) glass sun Horizontal mounting - Busch-axcent 1721-225 1 piece
2CKA001754A4770
1721-226 Cover Frame 1gang(s) glass avocado Horizontal mounting - Busch-axcent 1721-226 1 piece
2CKA001754A4765
1721-227 Cover Frame 1gang(s) glass coral Horizontal mounting - Busch-axcent 1721-227 1 piece
2CKA001754A4755
1721-228 Cover Frame 1gang(s) glass ocean Horizontal mounting - Busch-axcent 1721-228 1 piece
2CKA001754A4780
1721-229 Cover Frame 1gang(s) glass oyster Horizontal mounting - Busch-axcent 1721-229 1 piece
2CKA001754A4512
1721-22G-500 Cover Frame 1gang(s) ivory Horizontal mounting - alpha nea 1721-22G-500 1 piece
2CKA001754A4790
1721-243 Cover Frame 1gang(s) paper brown Horizontal mounting - Busch-axcent 1721-243 1 piece
2CKA001754A4800
1721-245 Cover Frame 1gang(s) glass black Horizontal mounting - Busch-axcent 1721-245 1 piece
2CKA001754A4785
1721-248 Cover Frame 1gang(s) paper blue Horizontal mounting - Busch-axcent 1721-248 1 piece
2CKA001754A4503
1721-24G-500 Cover Frame 1gang(s) studio white Horizontal mounting - alpha nea 1721-24G-500 1 piece
2CKA001754A4400
1721-260 Cover Frame 1gang(s) palladium Horizontal mounting - alpha nea 1721-260 1 piece
2CKA001754A4391
1721-266 Cover Frame 1gang(s) titanium Horizontal mounting - alpha nea 1721-266 1 piece
2CKA001754A4688
1721-270-500 Cover Frame 1gang(s) platinum Horizontal mounting - Busch-axcent 1721-270-500 1 piece
2CKA001754A4708
1721-275-500 Cover Frame 1gang(s) black matt Horizontal mounting - Busch-axcent 1721-275-500 1 piece
2CKA001754A4698
1721-276-500 Cover Frame 1gang(s) titanium Horizontal mounting - Busch-axcent 1721-276-500 1 piece
2CKA001754A4437
1721-280 Cover Frame 1gang(s) white glass Horizontal mounting - Busch-axcent 1721-280 1 piece
2CKA001754A4409
1721-281 Cover Frame 1gang(s) black Horizontal mounting - Busch-axcent 1721-281 1 piece
2CKA001753A4126
1721-281/11 Cover Frame 1gang(s) black Horizontal mounting - Busch-axcent flat 1721-281/11 1 piece
2CKA001754A4543
1721-283 Cover Frame 1gang(s) brown glass Horizontal mounting - Busch-axcent 1721-283 1 piece
2CKA001754A4331
1721-284 Cover Frame 1gang(s) studio white Horizontal mounting - Busch-axcent 1721-284 1 piece
2CKA001753A4121
1721-284/11 Cover Frame 1gang(s) studio white Horizontal mounting - Busch-axcent flat 1721-284/11 1 piece
2CKA001754A4334
1721-285 Cover Frame 1gang(s) yellow Horizontal mounting - Busch-axcent 1721-285 1 piece
2CKA001754A4337
1721-286 Cover Frame 1gang(s) green Horizontal mounting - Busch-axcent 1721-286 1 piece
2CKA001754A4340
1721-287 Cover Frame 1gang(s) red Horizontal mounting - Busch-axcent 1721-287 1 piece
2CKA001754A4343
1721-288 Cover Frame 1gang(s) blue Horizontal mounting - Busch-axcent 1721-288 1 piece
2CKA001754A4805
1721-290 Cover Frame 1gang(s) slate grey Horizontal mounting - Busch-axcent 1721-290 1 piece
2CKA001754A4471
1721-291-500 Cover Frame 1gang(s) entrée-grey Horizontal mounting - Busch-axcent 1721-291-500 1 piece
2CKA001754A4491
1721-295-500 Cover Frame 1gang(s) château-black Horizontal mounting - Busch-axcent 1721-295-500 1 piece
2CKA001754A4795
1721-298 Cover Frame 1gang(s) concrete grey Horizontal mounting - Busch-axcent 1721-298 1 piece
2CKA001754A4481
1721-299-500 Cover Frame 1gang(s) maison-beige Horizontal mounting - Busch-axcent 1721-299-500 1 piece
2CKA001754A4535
1721-80-500 Cover Frame 1gang(s) chrome Horizontal mounting - solo 1721-80-500 1 piece
2CKA001754A4538
1721-80G-500 Cover Frame 1gang(s) chrome gloss Horizontal mounting - solo 1721-80G-500 1 piece
2CKA001754A4442
1721-811 Cover Frame 1gang(s) white glass Horizontal mounting - carat 1721-811 1 piece
2CKA001754A4820
1721-815 Cover Frame 1gang(s) porcelain anthracite Horizontal mounting - carat 1721-815 1 piece
2CKA001754A4258
1721-821 Cover Frame 1gang(s) bronze Horizontal mounting - carat 1721-821 1 piece
2CKA001754A4356
1721-823-101 Cover Frame 1gang(s) gold Horizontal mounting - carat 1721-823-101 1 piece
2CKA001754A4322
1721-825 Cover Frame 1gang(s) glass black Horizontal mounting - carat 1721-825 1 piece
2CKA001754A4360
1721-826-101 Cover Frame 1gang(s) chrome Horizontal mounting - carat 1721-826-101 1 piece
2CKA001754A4605
1721-831-500 Cover Frame 1gang(s) anthracite Horizontal mounting - Busch-Dynasty 1721-831-500 1 piece
2CKA001754A4600
1721-832-500 Cover Frame 1gang(s) ivory white Horizontal mounting - Busch-Dynasty 1721-832-500 1 piece
2CKA001754A4575
1721-833-500 Cover Frame 1gang(s) polished brass decor anthracite Horizontal mounting - Busch-Dynasty 1721-833-500 1 piece
2CKA001754A4565
1721-835-500 Cover Frame 1gang(s) polished brass anthracite Horizontal mounting - Busch-Dynasty 1721-835-500 1 piece
2CKA001754A4570
1721-836-500 Cover Frame 1gang(s) polished brass decor ivory white Horizontal mounting - Busch-Dynasty 1721-836-500 1 piece
2CKA001754A4560
1721-838-500 Cover Frame 1gang(s) polished brass ivory white Horizontal mounting - Busch-Dynasty 1721-838-500 1 piece
2CKA001754A4595
1721-843-500 Cover Frame 1gang(s) antique brass decor anthracite Horizontal mounting - Busch-Dynasty 1721-843-500 1 piece
2CKA001754A4536
1721-84-500 Cover Frame 1gang(s) studio white Horizontal mounting - solo 1721-84-500 1 piece
2CKA001754A4585
1721-845-500 Cover Frame 1gang(s) antique brass anthracite Horizontal mounting - Busch-Dynasty 1721-845-500 1 piece
2CKA001754A4590
1721-846-500 Cover Frame 1gang(s) antique brass decor ivory white Horizontal mounting - Busch-Dynasty 1721-846-500 1 piece
2CKA001754A4580
1721-848-500 Cover Frame 1gang(s) antique brass ivory white Horizontal mounting - Busch-Dynasty 1721-848-500 1 piece
2CKA001754A4254
1721-860 Cover Frame 1gang(s) stainless steel Horizontal mounting - carat 1721-860 1 piece
2CKA001754A4500
1721-866K-500 Cover Frame 1gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1721-866K-500 1 piece
2CKA001754A4531
1721-884K-500 Cover Frame 1gang(s) studio white matt Horizontal mounting - future linear 1721-884K-500 1 piece
2CKA001754A4532
1721-885K-500 Cover Frame 1gang(s) black matt Horizontal mounting - future linear 1721-885K-500 1 piece
2CKA001754A4374
1722 KA-20 Cover Frame 2gang(s) platinum Horizontal mounting - alpha exclusive 1722 KA-20 1 piece
2CKA001754A4383
1722 KA-21 Cover Frame 2gang(s) bronze Horizontal mounting - alpha exclusive 1722 KA-21 1 piece
2CKA001754A3849
1722 KA-22G Cover Frame 2gang(s) ivory Horizontal mounting - alpha exclusive 1722 KA-22G 1 piece
2CKA001754A2999
1722 KA-24G Cover Frame 2gang(s) studio white Horizontal mounting - alpha exclusive 1722 KA-24G 1 piece
2CKA001754A4116
1722 KA-260 Cover Frame 2gang(s) palladium Horizontal mounting - alpha exclusive 1722 KA-260 1 piece
2CKA001754A4523
1722 KA-266-500 Cover Frame 2gang(s) titanium Horizontal mounting - alpha exclusive 1722 KA-266-500 1 piece
2CKA001754A2239
1722 NS-212 Cover Frame 2gang(s) white Vertical mounting - SI 1722 NS-212 1 piece
2CKA001754A2163
1722 NS-214 Cover Frame 2gang(s) alpine white Vertical mounting - SI 1722 NS-214 1 piece
2CKA001754A4094
1722 NSKA-212 Cover Frame 2gang(s) white Vertical mounting - Reflex SI/SI Linear 1722 NSKA-212 1 piece
2CKA001754A4059
1722 NSKA-214 Cover Frame 2gang(s) alpine white Vertical mounting - Reflex SI/SI Linear 1722 NSKA-214 1 piece
2CKA001754A4066
1722 NSKA-24G Cover Frame 2gang(s) studio white Horizontal mounting - alpha exclusive 1722 NSKA-24G 1 piece
2CKA001754A4714
1722-12-182K-101 Cover Frame 2gang(s) red, RAL 3020 Horizontal mounting - future linear 1722-12-182K-101 1 piece
2CKA001754A4241
1722-181K Cover Frame 2gang(s) anthracite Horizontal mounting - future linear 1722-181K 1 piece
2CKA001754A4169
1722-182 Cover Frame 2gang(s) ivory white Horizontal mounting - future 1722-182 1 piece
2CKA001754A4231
1722-182K Cover Frame 2gang(s) ivory white Horizontal mounting - future linear 1722-182K 1 piece
2CKA001754A4530
1722-183K-500 Cover Frame 2gang(s) aluminium silver Horizontal mounting - future linear 1722-183K-500 1 piece
2CKA001754A4174
1722-184 Cover Frame 2gang(s) studio white Horizontal mounting - future 1722-184 1 piece
2CKA001754A4508
1722-184-500 Cover Frame 2gang(s) studio white Horizontal mounting - future 1722-184-500 1 piece
2CKA001754A4499
1722-184K-500 Cover Frame 2gang(s) studio white Horizontal mounting - future linear 1722-184K-500 1 piece
2CKA001754A4524
1722-20-500 Cover Frame 2gang(s) platinum Horizontal mounting - alpha nea 1722-20-500 1 piece
2CKA001754A1710
1722-21 Cover Frame 2gang(s) bronze Horizontal mounting - alpha nea 1722-21 1 piece
2CKA001754A4776
1722-223 Cover Frame 2gang(s) glass purple Horizontal mounting - Busch-axcent 1722-223 1 piece
2CKA001754A4761
1722-225 Cover Frame 2gang(s) glass sun Horizontal mounting - Busch-axcent 1722-225 1 piece
2CKA001754A4771
1722-226 Cover Frame 2gang(s) glass avocado Horizontal mounting - Busch-axcent 1722-226 1 piece
2CKA001754A4766
1722-227 Cover Frame 2gang(s) glass coral Horizontal mounting - Busch-axcent 1722-227 1 piece
2CKA001754A4756
1722-228 Cover Frame 2gang(s) glass ocean Horizontal mounting - Busch-axcent 1722-228 1 piece
2CKA001754A4781
1722-229 Cover Frame 2gang(s) glass oyster Horizontal mounting - Busch-axcent 1722-229 1 piece
2CKA001754A3799
1722-22G Cover Frame 2gang(s) ivory Horizontal mounting - alpha nea 1722-22G 1 piece
2CKA001754A4791
1722-243 Cover Frame 2gang(s) paper brown Horizontal mounting - Busch-axcent 1722-243 1 piece
2CKA001754A4801
1722-245 Cover Frame 2gang(s) glass black Horizontal mounting - Busch-axcent 1722-245 1 piece
2CKA001754A4786
1722-248 Cover Frame 2gang(s) paper blue Horizontal mounting - Busch-axcent 1722-248 1 piece
2CKA001754A4511
1722-24G-500 Cover Frame 2gang(s) studio white Horizontal mounting - alpha nea 1722-24G-500 1 piece
2CKA001754A4401
1722-260 Cover Frame 2gang(s) palladium Horizontal mounting - alpha nea 1722-260 1 piece
2CKA001754A4392
1722-266 Cover Frame 2gang(s) titanium Horizontal mounting - alpha nea 1722-266 1 piece
2CKA001754A4689
1722-270-500 Cover Frame 2gang(s) platinum Horizontal mounting - Busch-axcent 1722-270-500 1 piece
2CKA001754A4709
1722-275-500 Cover Frame 2gang(s) black matt Horizontal mounting - Busch-axcent 1722-275-500 1 piece
2CKA001754A4699
1722-276-500 Cover Frame 2gang(s) titanium Horizontal mounting - Busch-axcent 1722-276-500 1 piece
2CKA001754A4438
1722-280 Cover Frame 2gang(s) white glass Horizontal mounting - Busch-axcent 1722-280 1 piece
2CKA001754A4410
1722-281 Cover Frame 2gang(s) black Horizontal mounting - Busch-axcent 1722-281 1 piece
2CKA001753A4127
1722-281/11 Cover Frame 2gang(s) black Horizontal mounting - Busch-axcent flat 1722-281/11 1 piece
2CKA001754A4544
1722-283 Cover Frame 2gang(s) brown glass Horizontal mounting - Busch-axcent 1722-283 1 piece
2CKA001754A4332
1722-284 Cover Frame 2gang(s) studio white Horizontal mounting - Busch-axcent 1722-284 1 piece
2CKA001753A4122
1722-284/11 Cover Frame 2gang(s) studio white Horizontal mounting - Busch-axcent flat 1722-284/11 1 piece
2CKA001754A4335
1722-285 Cover Frame 2gang(s) yellow Horizontal mounting - Busch-axcent 1722-285 1 piece
2CKA001754A4338
1722-286 Cover Frame 2gang(s) green Horizontal mounting - Busch-axcent 1722-286 1 piece
2CKA001754A4341
1722-287 Cover Frame 2gang(s) red Horizontal mounting - Busch-axcent 1722-287 1 piece
2CKA001754A4344
1722-288 Cover Frame 2gang(s) blue Horizontal mounting - Busch-axcent 1722-288 1 piece
2CKA001754A4806
1722-290 Cover Frame 2gang(s) slate grey Horizontal mounting - Busch-axcent 1722-290 1 piece
2CKA001754A4472
1722-291-500 Cover Frame 2gang(s) entrée-grey Horizontal mounting - Busch-axcent 1722-291-500 1 piece
2CKA001754A4492
1722-295-500 Cover Frame 2gang(s) château-black Horizontal mounting - Busch-axcent 1722-295-500 1 piece
2CKA001754A4796
1722-298 Cover Frame 2gang(s) concrete grey Horizontal mounting - Busch-axcent 1722-298 1 piece
2CKA001754A4482
1722-299-500 Cover Frame 2gang(s) maison-beige Horizontal mounting - Busch-axcent 1722-299-500 1 piece
2CKA001754A4537
1722-80-500 Cover Frame 2gang(s) chrome Horizontal mounting - solo 1722-80-500 1 piece
2CKA001754A4327
1722-80G Cover Frame 2gang(s) chrome gloss Horizontal mounting - solo 1722-80G 1 piece
2CKA001754A4443
1722-811 Cover Frame 2gang(s) white glass Horizontal mounting - carat 1722-811 1 piece
2CKA001754A4821
1722-815 Cover Frame 2gang(s) porcelain anthracite Horizontal mounting - carat 1722-815 1 piece
2CKA001754A4259
1722-821 Cover Frame 2gang(s) bronze Horizontal mounting - carat 1722-821 1 piece
2CKA001754A4357
1722-823-101 Cover Frame 2gang(s) gold Horizontal mounting - carat 1722-823-101 1 piece
2CKA001754A4323
1722-825 Cover Frame 2gang(s) glass black Horizontal mounting - carat 1722-825 1 piece
2CKA001754A4361
1722-826-101 Cover Frame 2gang(s) chrome Horizontal mounting - carat 1722-826-101 1 piece
2CKA001754A4606
1722-831-500 Cover Frame 2gang(s) anthracite Horizontal mounting - Busch-Dynasty 1722-831-500 1 piece
2CKA001754A4601
1722-832-500 Cover Frame 2gang(s) ivory white Horizontal mounting - Busch-Dynasty 1722-832-500 1 piece
2CKA001754A4576
1722-833-500 Cover Frame 2gang(s) polished brass decor anthracite Horizontal mounting - Busch-Dynasty 1722-833-500 1 piece
2CKA001754A4566
1722-835-500 Cover Frame 2gang(s) polished brass anthracite Horizontal mounting - Busch-Dynasty 1722-835-500 1 piece
2CKA001754A4571
1722-836-500 Cover Frame 2gang(s) polished brass decor ivory white Horizontal mounting - Busch-Dynasty 1722-836-500 1 piece
2CKA001754A4561
1722-838-500 Cover Frame 2gang(s) polished brass ivory white Horizontal mounting - Busch-Dynasty 1722-838-500 1 piece
2CKA001754A4596
1722-843-500 Cover Frame 2gang(s) antique brass decor anthracite Horizontal mounting - Busch-Dynasty 1722-843-500 1 piece
2CKA001754A4539
1722-84-500 Cover Frame 2gang(s) studio white Horizontal mounting - solo 1722-84-500 1 piece
2CKA001754A4586
1722-845-500 Cover Frame 2gang(s) antique brass anthracite Horizontal mounting - Busch-Dynasty 1722-845-500 1 piece
2CKA001754A4591
1722-846-500 Cover Frame 2gang(s) antique brass decor ivory white Horizontal mounting - Busch-Dynasty 1722-846-500 1 piece
2CKA001754A4581
1722-848-500 Cover Frame 2gang(s) antique brass ivory white Horizontal mounting - Busch-Dynasty 1722-848-500 1 piece
2CKA001754A4255
1722-860 Cover Frame 2gang(s) stainless steel Horizontal mounting - carat 1722-860 1 piece
2CKA001754A4501
1722-866K-500 Cover Frame 2gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1722-866K-500 1 piece
2CKA001754A4415
1722-884K Cover Frame 2gang(s) studio white matt Horizontal mounting - future linear 1722-884K 1 piece
2CKA001754A4534
1722-885K-500 Cover Frame 2gang(s) black matt Horizontal mounting - future linear 1722-885K-500 1 piece
2CKA001754A4376
1723 KA-20 Cover Frame 3gang(s) platinum Horizontal mounting - alpha exclusive 1723 KA-20 1 piece
2CKA001754A4385
1723 KA-21 Cover Frame 3gang(s) bronze Horizontal mounting - alpha exclusive 1723 KA-21 1 piece
2CKA001754A3856
1723 KA-22G Cover Frame 3gang(s) ivory Horizontal mounting - alpha exclusive 1723 KA-22G 1 piece
2CKA001754A3021
1723 KA-24G Cover Frame 3gang(s) studio white Horizontal mounting - alpha exclusive 1723 KA-24G 1 piece
2CKA001754A4118
1723 KA-260 Cover Frame 3gang(s) palladium Horizontal mounting - alpha exclusive 1723 KA-260 1 piece
2CKA001754A4127
1723 KA-266 Cover Frame 3gang(s) titanium Horizontal mounting - alpha exclusive 1723 KA-266 1 piece
2CKA001754A3708
1723 NS-212 Cover Frame 3gang(s) white Vertical mounting - SI 1723 NS-212 1 piece
2CKA001754A3724
1723 NS-214 Cover Frame 3gang(s) alpine white Vertical mounting - SI 1723 NS-214 1 piece
2CKA001754A4096
1723 NSKA-212 Cover Frame 3gang(s) white Vertical mounting - Reflex SI/SI Linear 1723 NSKA-212 1 piece
2CKA001754A4061
1723 NSKA-214 Cover Frame 3gang(s) alpine white Vertical mounting - Reflex SI/SI Linear 1723 NSKA-214 1 piece
2CKA001754A4068
1723 NSKA-24G Cover Frame 3gang(s) studio white Horizontal mounting - alpha exclusive 1723 NSKA-24G 1 piece
2CKA001754A4242
1723-181K Cover Frame 3gang(s) anthracite Horizontal mounting - future linear 1723-181K 1 piece

Technical

  • Application:
    Switch/push button
  • Product Range:
    future®, Busch-axcent®
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • Model Number:
    Single rocker
  • RAL Number:
    RAL 9006 - White Aluminium
  • Color:
    aluminium silver

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    23 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    154 mm
  • Package Level 1 Gross Weight:
    0.288 kg
  • Package Level 1 EAN:
    4011395227176
  • Package Level 2 Units:
    carton 100 piece
  • Package Level 2 Width:
    293 mm
  • Package Level 2 Height:
    171 mm
  • Package Level 2 Depth / Length:
    393 mm
  • Package Level 2 Gross Weight:
    3.22 kg
  • Package Level 3 Units:
    4000 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.005 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    148.8 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links