You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1756-866

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1756-866

General Information

  • Extended Product Type:
    1756-866
  • Product ID:
    2CKA001753A0093
  • EAN:
    4011395225851
  • Catalog Description:
    1756-866 Cover Plate Info light stainless steel - Pure Stainless Steel
  • Long Description:
    For insert 2061/2661 U. As cover for flush-mounted light signal. Surface painted.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001511A0096
2661 U Insert Glow lamp 2661 U 1 piece
2CKA001565A0175
1565-12 Cover Lighting cap flat Lighting cap flat Flush Mounted red -Busch-balance SI 1565-12 1 piece
2CKA001565A0183
1565-13 Cover Lighting cap flat Lighting cap flat Flush Mounted green -Busch-balance SI 1565-13 1 piece
2CKA001784A0545
8350 Neon Lamp Switch/push button Incandescent lamp Orange Miscellaneous 230 V 0.4 mA 8350 1 piece
2CKA001784A0560
8352 Neon Lamp Switch/push button Incandescent lamp Orange Miscellaneous 230 V 1 mA 8352 1 piece
2CKA001784A0578
8353 Neon Lamp Switch/push button Incandescent lamp Orange Miscellaneous 230 V 2 mA 8353 1 piece
2CKA001784A0719
8358 Neon Lamp Switch/push button Glow lamp Orange Miscellaneous 24 V 40 mA -Busch-Duro 2000 SM 8358 1 piece
2CKA001784A0016
8332-1 Illumination set Switch/push button Incandescent lamp Orange Miscellaneous 230 V 0.6 mA -Busch-Duro 2000 SM 8332-1 1 piece
2CKA001784A0024
8333-1 Illumination set Switch/push button Incandescent lamp Orange Miscellaneous 3 V 40 mA -Busch-Duro 2000 SM 8333-1 1 piece
2CKA001784A0032
8337-1 Illumination set Switch/push button Glow lamp Orange Miscellaneous 24 V 0.22 mA 8337-1 1 piece
2CKA001784A0057
8338-1 Illumination set Switch/push button Incandescent lamp Orange Miscellaneous 230 V 0.5 mA 8338-1 1 piece
2CKA001784A0040
8339-1 Illumination set Switch/push button Incandescent lamp Orange Miscellaneous 230 V 0.6 mA -Busch-Duro 2000 SM 8339-1 1 piece
2CKA001784A0222
8340 Neon Lamp Incandescent lamp Miscellaneous 240 V 8340 1 piece
2CKA001784A0255
8342 Neon Lamp Incandescent lamp Miscellaneous 12 V 8342 1 piece
2CKA001784A0263
8343 Neon Lamp Incandescent lamp Miscellaneous 24 V 8343 1 piece
2CKA001784A0164
8344-1 Illumination set Switch/push button Glow lamp Orange Miscellaneous 8 V 40 mA 8344-1 1 piece
2CKA001784A0289
8345-1 Illumination set Switch/push button Glow lamp Orange Miscellaneous 12 V 40 mA 8345-1 1 piece
2CKA001784A0321
8346-1 Illumination set Switch/push button Incandescent lamp Orange Miscellaneous 230 V 1 mA -Busch-Duro 2000 SM 8346-1 1 piece
2CKA001754A4500
1721-866K-500 Cover Frame 1gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1721-866K-500 1 piece
2CKA001754A4501
1722-866K-500 Cover Frame 2gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1722-866K-500 1 piece
2CKA001754A4319
1723-866K Cover Frame 3gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1723-866K 1 piece
2CKA001754A4320
1724-866K Cover Frame 4gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1724-866K 1 piece
2CKA001754A4321
1725-866K Cover Frame 5gang(s) stainless steel Horizontal mounting - Pure Stainless Steel 1725-866K 1 piece

Technical

  • Power Watt:
    5 V·A
  • Product Range:
    pure stainless steel
  • Design Range:
    Pure Stainless Steel
  • Lamp Type:
    Info light
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Color:
    stainless steel

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    0.028 kg

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Height:
    77 mm
  • Package Level 1 Depth / Length:
    186 mm
  • Package Level 1 Gross Weight:
    0.28 kg
  • Package Level 1 EAN:
    4011395225851

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000064 - Information light signal for domestic switching devices
  • ETIM 8:
    EC000064 - Information light signal for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144032
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links