You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1775-24G-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1775-24G-101

General Information

  • Extended Product Type:
    1775-24G-101
  • Product ID:
    2CKA001753A7354
  • EAN:
    4011395710302
  • Catalog Description:
    Accessories Timer Time indication white - alpha
  • Long Description:
    1775-24G-101 Cover Plate, Timer

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Timer
  • Design Range:
    alpha
    alpha exclusive
    alpha nea
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Stick
  • Surface Finishing:
    Glossy
    Untreated
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Time indication
  • Model Number:
    Turn button
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    white
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2394
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    14 mm
  • Product Net Weight:
    0.02 kg

Ordering

  • Replaced Product ID (OLD):
    1753-0-7354

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links