Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1810

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1810

General Information

  • Extended Product Type:
    1810
  • Product ID:
    2CKA001753A8048
  • EAN:
    4011395743706
  • Catalog Description:
    Supporting frame Modular Jack 2gang green
  • Long Description:
    For 2 modular jack inserts. For systems: CommScope (AVAYA / AT&T / Lucent Technologies), GigaSPEED, PowerSUM, 360 GS 10E bis MGS 600-BK, M1 BH-xx, MPS 100E-xx. With R&M adapter R310694 suitable for R&M connection modules R305111, R305112, R305113 and R305114. Pitch dimensions: (WxH) approx. 16.9 x 17.9 mm. Without claws.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001753A9975
Data / Telecommunication / Antenna Modular Jack 2 gang white - Busch-Duro 2000 1800-212-500 1 piece
2CKA001753A9989
Data / Telecommunication / Antenna Modular Jack 2 gang alpine white - Reflex SI/SI Linear 1800-214-500 1 piece
2CKA001753A9186
Cover plate with labelling field Modular Jack 2 gang bronze - alpha 1800-21 1 piece
2CKA001710A2645
Cover plate with labelling field Modular Jack 2 gang ivory - alpha 1800-22G 1 piece
2CKA001710A2710
Cover plate with labelling field Modular Jack 2 gang studio white - alpha 1800-24G 1 piece
2CKA001710A3344
Cover plate with labelling field Modular Jack 2 gang titanium - alpha 1800-266 1 piece
2CKA001753A8667
Cover plate with labelling field Modular Jack 2 gang alpine white - impuls 1800-74 1 piece
2CKA001753A0191
Cover plate with labelling field Modular Jack 2 gang studio white matt - impuls 1800-774 1 piece
2CKA001753A0160
Cover plate with labelling field Modular Jack 2 gang black matt - impuls 1800-775 1 piece
2CKA001753A0082
Cover plate with labelling field Modular Jack 2 gang aluminium silver - impuls 1800-783 1 piece
2CKA001710A3856
Cover plate with labelling field Modular Jack 2 gang grey metallic - 63x63 1800-803 1 piece
2CKA001710A3627
Cover plate with labelling field Modular Jack 2 gang anthracite - 63x63 1800-81 1 piece
2CKA001710A3158
Cover plate with labelling field Modular Jack 2 gang ivory white - 63x63 1800-82 1 piece
2CKA001710A3676
Cover plate with labelling field Modular Jack 2 gang aluminium silver - 63x63 1800-83 1 piece
2CKA001710A3990
Data / Telecommunication / Antenna Modular Jack 2 gang studio white - 63x63 1800-84-500 1 piece
2CKA001710A3767
Cover plate with labelling field Modular Jack 2 gang stainless steel - Pure Stainless Steel 1800-866 1 piece
2CKA001710A3887
Cover plate with labelling field Modular Jack 2 gang studio white matt - 63x63 1800-884 1 piece
2CKA001710A3910
Cover plate with labelling field Modular Jack 2 gang black matt - 63x63 1800-885 1 piece
2CKA001710A3944
Data / Telecommunication / Antenna Modular Jack 2 gang white - Basic55 1800-92-507 1 piece
2CKA001710A3945
Data / Telecommunication / Antenna Modular Jack 2 gang alpine white - Basic55 1800-94-507 1 piece
2CKA001710A3942
Data / Telecommunication / Antenna Modular Jack 2 gang château-black - Basic55 1800-95-507 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
    Without Claw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Modular Jack
  • Design Range:
    63x63
    alpha
    Busch-art linear
    Busch-axcent
    Busch-axcent pur
    Busch-balance SI
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
    Busch-Dynasty
    carat
    future
    future linear
    impuls
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    solo
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Color:
    green
  • Application Function:
    Data Communication / Multimedia

Material Compliance

  • RoHS Information:
    2CKA200000E2409
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    22.5 mm
  • Product Net Weight:
    23 g
  • Built-In Depth (t2):
    32 mm
  • Dimension Diagram:
    2CKA000097E0446

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links