You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1812

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1812

General Information

  • Extended Product Type:
    1812
  • Product ID:
    2CKA001753A8055
  • EAN:
    4011395743805
  • Catalog Description:
    1812 Mounting Plate Modular Jack 2 gang red
  • Long Description:
    For 2 modular jack inserts. Suitable for Art. Nos. 0210, 0211 and 0219-101. For systems: AMP / tyco Electronics, BTR, EFB, Krone, Panduit, Quante, Radiall, Setec, Dr.-Ing. Sieger, Telena, Thomas & Betts For Telegärtner AMJ/UMJ connection modules/couplings. For 2 fiber optic modules of the following types: 3M-Volition, Krone, mvk. Pitch dimensions: (WxH) approx. 14.8 x 19.4 mm. Without claws.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA000225A0086
0211 Modular jack insert Bus (jack) 0211 1 piece
2CKA001753A9186
1800-21 Cover plate with labelling field Modular Jack 2 gang bronze - alpha 1800-21 1 piece
2CKA001753A9975
1800-212-500 Cover Plates (partly incl. Insert) Modular Jack 2 gang white - Busch-Duro 2000 1800-212-500 1 piece
2CKA001753A9989
1800-214-500 Cover Plates (partly incl. Insert) Modular Jack 2 gang alpine white - Reflex SI/SI Linear 1800-214-500 1 piece
2CKA001710A2645
1800-22G Cover plate with labelling field Modular Jack 2 gang ivory - alpha 1800-22G 1 piece
2CKA001710A2710
1800-24G Cover plate with labelling field Modular Jack 2 gang studio white - alpha 1800-24G 1 piece
2CKA001710A3318
1800-260 Cover Plate Modular Jack 2 gang palladium - alpha 1800-260 1 piece
2CKA001710A3344
1800-266 Cover plate with labelling field Modular Jack 2 gang titanium - alpha 1800-266 1 piece
2CKA001753A0081
1800-72 Cover Plate Modular Jack 2 gang ivory - impuls 1800-72 1 piece
2CKA001753A8667
1800-74 Cover plate with labelling field Modular Jack 2 gang alpine white - impuls 1800-74 1 piece
2CKA001753A0191
1800-774 Cover plate with labelling field Modular Jack 2 gang studio white matt - impuls 1800-774 1 piece
2CKA001753A0160
1800-775 Cover plate with labelling field Modular Jack 2 gang black matt - impuls 1800-775 1 piece
2CKA001753A0082
1800-783 Cover plate with labelling field Modular Jack 2 gang aluminium silver - impuls 1800-783 1 piece
2CKA001753A8691
1800-79 Cover Plate Modular Jack 2 gang champagne metallic - impuls 1800-79 1 piece
2CKA001710A3856
1800-803 Cover plate with labelling field Modular Jack 2 gang grey metallic - 63x63 1800-803 1 piece
2CKA001710A3627
1800-81 Cover plate with labelling field Modular Jack 2 gang anthracite - 63x63 1800-81 1 piece
2CKA001710A3158
1800-82 Cover plate with labelling field Modular Jack 2 gang ivory white - 63x63 1800-82 1 piece
2CKA001710A3676
1800-83 Cover plate with labelling field Modular Jack 2 gang aluminium silver - 63x63 1800-83 1 piece
2CKA001710A4085
1800-840-500 Cover Plate Modular Jack 2 gang antique brass - 63x63 1800-840-500 1 piece
2CKA001710A3990
1800-84-500 Cover Plates (partly incl. Insert) Modular Jack 2 gang studio white - 63x63 1800-84-500 1 piece
2CKA001710A3767
1800-866 Cover plate with labelling field Modular Jack 2 gang stainless steel - Pure Stainless Steel 1800-866 1 piece
2CKA001710A3887
1800-884 Cover plate with labelling field Modular Jack 2 gang studio white matt - 63x63 1800-884 1 piece
2CKA001710A3910
1800-885 Cover plate with labelling field Modular Jack 2 gang black matt - 63x63 1800-885 1 piece
2CKA001710A3944
1800-92-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang white - Basic55 1800-92-507 1 piece
2CKA001710A3941
1800-93-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang champagne - Basic55 1800-93-507 1 piece
2CKA001710A3945
1800-94-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang alpine white - Basic55 1800-94-507 1 piece
2CKA001710A3942
1800-95-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang château-black - Basic55 1800-95-507 1 piece
2CKA001710A3943
1800-96-507 Cover Plates (partly incl. Insert) Modular Jack 2 gang chalet white - Basic55 1800-96-507 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Modular Jack
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Color:
    red
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2410
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    22.9 g
  • Built-In Depth (t2):
    32 mm
  • Dimension Diagram:
    2CKA000097E0447

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.282 kg
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    7204083
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links