You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1746/10-21

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1746/10-21

General Information

  • Extended Product Type:
    1746/10-21
  • Product ID:
    2CKA001753A8568
  • EAN:
    4011395786406
  • Catalog Description:
    Cover Plate Telecommunication inserts 50 x 50 mm bronze - alpha
  • Long Description:
    For telecommunication inserts with cover plate 50 x 50 mm. With cover plate 50 x 50 mm, AMP, Brand-Rex, Rutenbeck, BTR, Telegärtner, etc.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001753A8634
Cover Plate SAT 4 gang white - Busch-Duro 2000 1743/10-04-212 1 piece
2CKA001753A8626
Cover Plate SAT 4 gang white - Busch-Duro 2000 1743-04-212 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Telecommunication inserts 50 x 50 mm
  • Design Range:
    alpha
    alpha exclusive
    alpha nea
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • Color:
    bronze
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2431
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    9.5 mm
  • Product Net Weight:
    60 g
  • Built-In Depth (t2):
    32 mm
  • Dimension Diagram:
    2CKA000097E0367

Ordering

  • Replaced Product ID (OLD):
    1753-0-8568

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links