You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1746/10-74

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1746/10-74

General Information

  • Extended Product Type:
    1746/10-74
  • Product ID:
    2CKA001753A9046
  • EAN:
    4011395971659
  • Catalog Description:
    1746/10-74 Cover Plate Telecommunication inserts 50 x 50 mm alpine white - impuls
  • Long Description:
    For telecommunication inserts with cover plate 50 x 50 mm. With cover plate 50 x 50 mm, AMP, Brand-Rex, Rutenbeck, BTR, Telegärtner, etc.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001754A4505
1721-72-500 Cover Frame 1gang(s) ivory - impuls 1721-72-500 1 piece
2CKA001754A4514
1721-726-500 Cover Frame 1gang(s) chrome - impuls 1721-726-500 1 piece
2CKA001754A4507
1721-73-500 Cover Frame 1gang(s) solar gold - impuls 1721-73-500 1 piece
2CKA001754A4513
1721-74-500 Cover Frame 1gang(s) alpine white - impuls 1721-74-500 1 piece
2CKA001754A4222
1721-74-507 Cover Frame 1gang(s) alpine white - impuls 1721-74-507 1 piece
2CKA001754A4429
1721-774 Cover Frame 1gang(s) studio white matt - impuls 1721-774 1 piece
2CKA001754A4430
1721-774-507 Cover Frame 1gang(s) studio white matt - impuls 1721-774-507 1 piece
2CKA001754A4424
1721-775 Cover Frame 1gang(s) black matt - impuls 1721-775 1 piece
2CKA001754A4510
1721-79-500 Cover Frame 1gang(s) champagne metallic - impuls 1721-79-500 1 piece
2CKA001754A4225
1721-79-507 Cover Frame 1gang(s) champagne metallic - impuls 1721-79-507 1 piece
2CKA001754A4313
1722-72 Cover Frame 2gang(s) ivory - impuls 1722-72 1 piece
2CKA001754A4134
1722-726 Cover Frame 2gang(s) chrome - impuls 1722-726 1 piece
2CKA001754A3542
1722-73 Cover Frame 2gang(s) solar gold - impuls 1722-73 1 piece
2CKA001754A4525
1722-74-500 Cover Frame 2gang(s) alpine white - impuls 1722-74-500 1 piece
2CKA001754A4226
1722-74-507 Cover Frame 2gang(s) alpine white - impuls 1722-74-507 1 piece
2CKA001754A4431
1722-774 Cover Frame 2gang(s) studio white matt - impuls 1722-774 1 piece
2CKA001754A4432
1722-774-507 Cover Frame 2gang(s) studio white matt - impuls 1722-774-507 1 piece
2CKA001754A4425
1722-775 Cover Frame 2gang(s) black matt - impuls 1722-775 1 piece
2CKA001754A2528
1722-79 Cover Frame 2gang(s) champagne metallic - impuls 1722-79 1 piece
2CKA001754A4314
1723-72 Cover Frame 3gang(s) ivory - impuls 1723-72 1 piece
2CKA001754A4135
1723-726 Cover Frame 3gang(s) chrome - impuls 1723-726 1 piece
2CKA001754A3591
1723-73 Cover Frame 3gang(s) solar gold - impuls 1723-73 1 piece
2CKA001754A2437
1723-74 Cover Frame 3gang(s) alpine white - impuls 1723-74 1 piece
2CKA001754A4433
1723-774 Cover Frame 3gang(s) studio white matt - impuls 1723-774 1 piece
2CKA001754A4426
1723-775 Cover Frame 3gang(s) black matt - impuls 1723-775 1 piece
2CKA001754A2536
1723-79 Cover Frame 3gang(s) champagne metallic - impuls 1723-79 1 piece
2CKA001754A4315
1724-72 Cover Frame 4gang(s) ivory - impuls 1724-72 1 piece
2CKA001754A4136
1724-726 Cover Frame 4gang(s) chrome - impuls 1724-726 1 piece
2CKA001754A3641
1724-73 Cover Frame 4gang(s) solar gold - impuls 1724-73 1 piece
2CKA001754A2445
1724-74 Cover Frame 4gang(s) alpine white - impuls 1724-74 1 piece
2CKA001754A4224
1724-74-507 Cover Frame 4gang(s) alpine white - impuls 1724-74-507 1 piece
2CKA001754A4434
1724-774 Cover Frame 4gang(s) studio white matt - impuls 1724-774 1 piece
2CKA001754A4435
1724-774-507 Cover Frame 4gang(s) studio white matt - impuls 1724-774-507 1 piece
2CKA001754A4427
1724-775 Cover Frame 4gang(s) black matt - impuls 1724-775 1 piece
2CKA001754A2544
1724-79 Cover Frame 4gang(s) champagne metallic - impuls 1724-79 1 piece
2CKA001754A4223
1724-79-507 Cover Frame 4gang(s) champagne metallic - impuls 1724-79-507 1 piece
2CKA001754A4316
1725-72 Cover Frame 5gang(s) ivory - impuls 1725-72 1 piece
2CKA001754A4137
1725-726 Cover Frame 5gang(s) chrome - impuls 1725-726 1 piece
2CKA001754A3690
1725-73 Cover Frame 5gang(s) solar gold - impuls 1725-73 1 piece
2CKA001754A2452
1725-74 Cover Frame 5gang(s) alpine white - impuls 1725-74 1 piece
2CKA001754A4436
1725-774 Cover Frame 5gang(s) studio white matt - impuls 1725-774 1 piece
2CKA001754A4428
1725-775 Cover Frame 5gang(s) black matt - impuls 1725-775 1 piece
2CKA001754A2551
1725-79 Cover Frame 5gang(s) champagne metallic - impuls 1725-79 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Telecommunication inserts 50 x 50 mm
  • Design Range:
    impuls
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2450
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    12 g
  • Built-In Depth (t2):
    32 mm
  • Dimension Diagram:
    2CKA000097E0368

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.12 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links