You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1812-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1812-500

General Information

  • Extended Product Type:
    1812-500
  • Product ID:
    2CKA001753A9972
  • EAN:
    4011395174456
  • Catalog Description:
    1812-500 Inserts Modular Jack red
  • Long Description:
    For 2 modular jack inserts. Suitable for Art. Nos. 0210, 0211 and 0219-101. For systems: AMP / tyco Electronics, BTR, EFB, Krone, Panduit, Quante, Radiall, Setec, Dr.-Ing. Sieger, Telena, Thomas & Betts For Telegärtner AMJ/UMJ connection modules/couplings. For 2 fiber optic modules of the following types: 3M-Volition, Krone, mvk. Pitch dimensions: (WxH) approx. 14.8 x 19.4 mm. Without claws.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA000225A0086
0211 Modular jack insert Bus (jack) Cat 3 8 Miscellaneous -Decento 0211 1 piece
2CKA001753A9186
1800-21 Cover Plate Modular Jack 2 gang(s) bronze alpha 1800-21 1 piece
2CKA001753A9975
1800-212-500 Cover Plates Modular Jack 2 gang(s) white 1800-212-500 1 piece
2CKA001753A9989
1800-214-500 Cover Plates Modular Jack 2 gang(s) alpine white 1800-214-500 1 piece
2CKA001710A2645
1800-22G Cover Plate Modular Jack 2 gang(s) ivory alpha 1800-22G 1 piece
2CKA001710A2710
1800-24G Cover Plate Modular Jack 2 gang(s) studio white alpha 1800-24G 1 piece
2CKA001710A3318
1800-260 Cover Plate Modular Jack 2 gang(s) palladium alpha 1800-260 1 piece
2CKA001710A3344
1800-266 Cover Plate Modular Jack 2 gang(s) titanium alpha 1800-266 1 piece
2CKA001753A0081
1800-72 Cover Plate Modular Jack 2 gang(s) ivory impuls 1800-72 1 piece
2CKA001753A8667
1800-74 Cover Plate Modular Jack 2 gang(s) alpine white impuls 1800-74 1 piece
2CKA001753A0191
1800-774 Cover Plate Modular Jack 2 gang(s) studio white matt impuls 1800-774 1 piece
2CKA001753A0160
1800-775 Cover Plate Modular Jack 2 gang(s) black matt impuls 1800-775 1 piece
2CKA001753A0082
1800-783 Cover Plate Modular Jack 2 gang(s) aluminium silver impuls 1800-783 1 piece
2CKA001753A8691
1800-79 Cover Plate Modular Jack 2 gang(s) champagne metallic impuls 1800-79 1 piece
2CKA001710A3856
1800-803 Cover Plate Modular Jack 2 gang(s) grey metallic 63x63 1800-803 1 piece
2CKA001710A3627
1800-81 Cover Plate Modular Jack 2 gang(s) anthracite 63x63 1800-81 1 piece
2CKA001710A3158
1800-82 Cover Plate Modular Jack 2 gang(s) ivory white 63x63 1800-82 1 piece
2CKA001710A3676
1800-83 Cover Plate Modular Jack 2 gang(s) aluminium silver 63x63 1800-83 1 piece
2CKA001710A4085
1800-840-500 Cover Plate Modular Jack 2 gang(s) antique brass 63x63 1800-840-500 1 piece
2CKA001710A3990
1800-84-500 Cover Plates Modular Jack 2 gang(s) studio white 63x63 1800-84-500 1 piece
2CKA001710A3767
1800-866 Cover Plate Modular Jack 2 gang(s) stainless steel Pure Stainless Steel 1800-866 1 piece
2CKA001710A3887
1800-884 Cover Plate Modular Jack 2 gang(s) studio white matt 63x63 1800-884 1 piece
2CKA001710A3910
1800-885 Cover Plate Modular Jack 2 gang(s) black matt 63x63 1800-885 1 piece
2CKA001710A3944
1800-92-507 Cover Plates Modular Jack 2 gang(s) white Basic55 1800-92-507 1 piece
2CKA001710A3941
1800-93-507 Cover Plates Modular Jack 2 gang(s) champagne Basic55 1800-93-507 1 piece
2CKA001710A3945
1800-94-507 Cover Plates Modular Jack 2 gang(s) alpine white Basic55 1800-94-507 1 piece
2CKA001710A3942
1800-95-507 Cover Plates Modular Jack 2 gang(s) château-black Basic55 1800-95-507 1 piece
2CKA001710A3943
1800-96-507 Cover Plates Modular Jack 2 gang(s) chalet-white Basic55 1800-96-507 1 piece

Technical

  • Application:
    Modular Jack
  • Number of Gangs:
    1
  • Product Range:
    Flush-mounted installation boxes and inserts
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Color:
    red
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    31 g
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Height:
    77 mm
  • Package Level 1 Depth / Length:
    186 mm
  • Package Level 1 Gross Weight:
    0.278 kg
  • Package Level 1 EAN:
    4011395174456
  • Package Level 2 Units:
    carton 100 piece
  • Package Level 2 Width:
    198 mm
  • Package Level 2 Height:
    211 mm
  • Package Level 2 Depth / Length:
    393 mm
  • Package Level 2 Gross Weight:
    3.04 kg
  • Package Level 3 Units:
    4800 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    0.994 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    165.92 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Sweden):
    5100338
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links