Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1812-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1812-500

General Information

  • Extended Product Type:
    1812-500
  • Product ID:
    2CKA001753A9972
  • EAN:
    4011395174456
  • Catalog Description:
    1812-500 Mounting plate with red insert
  • Long Description:
    For 2 modular jack inserts. Suitable for Art. Nos. 0210, 0211 and 0219-101. For systems: AMP / tyco Electronics, BTR, EFB, Krone, Panduit, Quante, Radiall, Setec, Dr.-Ing. Sieger, Telena, Thomas & Betts For Telegärtner AMJ/UMJ connection modules/couplings. For 2 fiber optic modules of the following types: 3M-Volition, Krone, mvk. Pitch dimensions: (WxH) approx. 14.8 x 19.4 mm. Without claws.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Basic 55 » Design Basic55 » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Allwetter 44 (IP 44) » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Alpha » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Balance SI » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Impuls » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design SI » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » Flush Mounted Inserts » RJ45 Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » VDI - Voice / Data / Image Connectors » RJ45 Connector » RJ45 Connector - Flush Mounted » RJ45 Connector Inserts
Show All...

Ordering

  • EAN:
    4011395174456
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.031 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.097 m
  • Package Level 1 Height:
    0.077 m
  • Package Level 1 Depth / Length:
    0.186 m
  • Package Level 1 Gross Weight:
    278 g
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    0.198 m
  • Package Level 2 Height:
    0.211 m
  • Package Level 2 Depth / Length:
    0.393 m
  • Package Level 2 Gross Weight:
    3.04 kg
  • Package Level 3 Units:
    4800 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    0.994 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    165.92 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    Mounting plate
  • Product Name:
    Mounting plate with red insert
  • Product Range:
    Flush-mounted installation boxes and inserts
  • Replaced Product ID (OLD):
    1753-0-9972
  • RoHS Date:
    20120703
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000018 - Insert/cover for communication technology
  • ETIM 6:
    EC000018 - Insert/cover for communication technology
  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds