You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1735-21

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1735-21

General Information

  • Extended Product Type:
    1735-21
  • Product ID:
    2CKA001754A1785
  • EAN:
    4011395170007
  • Catalog Description:
    1735-21 Cover Frame 5gang(s) bronze - alpha nea
  • Long Description:
    Vertical.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001731A1931
1716-22 Cover Busch-Infolicht® ivory - alpha 1716-22 1 piece
2CKA001731A1933
1716-24G Cover Busch-Infolicht® studio white - alpha 1716-24G 1 piece
2CKA001731A1938
1716-260 Cover Busch-Infolicht® palladium - alpha 1716-260 1 piece
2CKA001731A1939
1716-266 Cover Busch-Infolicht® titanium - alpha 1716-266 1 piece
2CKA001753A1092
1740 DR-20 Cover plate with legend Venetian blind Turn button Symbol "arrows" and "0" platinum - alpha 1740 DR-20 1 piece
2CKA001710A2330
1740 DR-22G Cover Plate Venetian blind Turn button Symbol "arrows" and "0" ivory - alpha 1740 DR-22G 1 piece
2CKA001753A7263
1740 DR-24G Cover plate with legend Venetian blind Turn button Symbol "arrows" and "0" studio white - alpha 1740 DR-24G 1 piece
2CKA001710A3302
1740 DR-260 Cover Plate Venetian blind Turn button Symbol "arrows" and "0" palladium - alpha 1740 DR-260 1 piece
2CKA001710A3328
1740 DR-266 Cover plate with legend Venetian blind Turn button Symbol "arrows" and "0" titanium - alpha 1740 DR-266 1 piece
2CKA001753A8279
1740 DRL-20 Cover Plates (partly incl. Insert) Level switch Turn button Symbol "2-1-3" platinum - alpha 1740 DRL-20 1 piece
2CKA001710A3032
1740 DRL-22G Cover Plates (partly incl. Insert) Level switch Turn button Symbol "2-1-3" ivory - alpha 1740 DRL-22G 1 piece
2CKA001753A8246
1740 DRL-24G Cover Plates (partly incl. Insert) Level switch Turn button Symbol "2-1-3" studio white - alpha 1740 DRL-24G 1 piece
2CKA001710A3457
1740 DRL-260-503 Cover Plates (partly incl. Insert) Level switch Turn button Symbol "2-1-3" palladium - alpha 1740 DRL-260-503 1 piece
2CKA001710A3459
1740 DRL-266-503 Cover Plates (partly incl. Insert) Level switch Turn button Symbol "2-1-3" titanium - alpha 1740 DRL-266-503 1 piece
2CKA001753A1118
1742-20 Cover Plate Blind cap 1 gang with Mounting plate platinum - alpha 1742-20 1 piece
2CKA001710A2389
1742-22G Cover Plate Blind cap 0 gang with Mounting plate ivory - alpha 1742-22G 1 piece
2CKA001753A7412
1742-24G Cover Plate Blind cap 1 gang with Mounting plate studio white - alpha 1742-24G 1 piece
2CKA001710A3309
1742-260 Cover Plate Blind cap 1 gang with Mounting plate palladium - alpha 1742-260 1 piece
2CKA001710A3335
1742-266 Cover Plate Blind cap 1 gang with Mounting plate titanium - alpha 1742-266 1 piece
2CKA001724A2727
1743-01-22-500 Cover Plates (partly incl. Insert) SAT 1 gang ivory - alpha 1743-01-22-500 1 piece
2CKA001724A2822
1743-01-260-500 Cover Plate SAT 1 gang palladium - alpha 1743-01-260-500 1 piece
2CKA001724A2825
1743-01-266-500 Cover Plate SAT 1 gang titanium - alpha 1743-01-266-500 1 piece
2CKA001724A2747
1743-03-20-101 Cover Plate SAT 3 gang platinum - alpha 1743-03-20-101 1 piece
2CKA001724A2463
1743-03-22G Cover Plate TV / Radio / SAT 3 gang ivory - alpha 1743-03-22G 1 piece
2CKA001724A1911
1743-03-24G Cover Plate SAT 3 gang studio white - alpha 1743-03-24G 1 piece
2CKA001724A2792
1743-03-260 Cover Plate SAT 3 gang palladium - alpha 1743-03-260 1 piece
2CKA001724A2797
1743-03-266 Cover Plate SAT 3 gang titanium - alpha 1743-03-266 1 piece
2CKA001753A1126
1743-20 Cover Plate SAT 2 gang platinum - alpha 1743-20 1 piece
2CKA001710A2454
1743-22G Cover Plate SAT 2 gang ivory - alpha 1743-22G 1 piece
2CKA001753A7628
1743-24G Cover Plate SAT 2 gang studio white - alpha 1743-24G 1 piece
2CKA001724A2791
1743-260 Cover Plate SAT 2 gang palladium - alpha 1743-260 1 piece
2CKA001724A2796
1743-266 Cover Plate SAT 2 gang titanium - alpha 1743-266 1 piece
2CKA001753A8550
1746/10-20 Cover Plate Telecommunication inserts 50 x 50 mm platinum - alpha 1746/10-20 1 piece
2CKA001710A2652
1746/10-22G Cover Plate Telecommunication inserts 50 x 50 mm ivory - alpha 1746/10-22G 1 piece
2CKA001710A2744
1746/10-24G Cover Plate Telecommunication inserts 50 x 50 mm studio white - alpha 1746/10-24G 1 piece
2CKA001710A3312
1746/10-260 Cover Plate Telecommunication inserts 50 x 50 mm palladium - alpha 1746/10-260 1 piece
2CKA001710A3338
1746/10-266 Cover Plate Telecommunication inserts 50 x 50 mm titanium - alpha 1746/10-266 1 piece
2CKA001753A1753
1746-20 FN Cover Plate Telecommunication inserts 1 gang platinum - alpha 1746-20 FN 1 piece
2CKA001753A5978
1746-20-101 Cover Plate Telecommunication inserts 50 x 50 mm 1 gang platinum - alpha 1746-20-101 1 piece
2CKA001710A2488
1746-22G FN Cover Plate Telecommunication inserts 1 gang ivory - alpha 1746-22G FN 1 piece
2CKA001710A2470
1746-22G-101 Cover Plate Telecommunication inserts 50 x 50 mm 1 gang ivory - alpha 1746-22G-101 1 piece
2CKA001753A7719
1746-24G FN Cover Plate Telecommunication inserts 1 gang studio white - alpha 1746-24G FN 1 piece
2CKA001753A7685
1746-24G-101 Cover Plate Telecommunication inserts 50 x 50 mm 1 gang studio white - alpha 1746-24G-101 1 piece
2CKA001710A3311
1746-260 FN Cover Plate Telecommunication inserts 1 gang palladium - alpha 1746-260 FN 1 piece
2CKA001710A3313
1746-260-101 Cover Plate Telecommunication inserts 50 x 50 mm 1 gang palladium - alpha 1746-260-101 1 piece
2CKA001710A3337
1746-266 FN Cover Plate Telecommunication inserts 1 gang titanium - alpha 1746-266 FN 1 piece
2CKA001710A3339
1746-266-101 Cover Plate Telecommunication inserts 50 x 50 mm 1 gang titanium - alpha 1746-266-101 1 piece
2CKA001753A1167
1748-20 Cover Plate Data connection 2 gang platinum - alpha 1748-20 1 piece
2CKA001710A2546
1748-22G Cover Plate Data connection 2 gang ivory - alpha 1748-22G 1 piece
2CKA001753A7891
1748-24G Cover Plate Data connection 2 gang studio white - alpha 1748-24G 1 piece
2CKA001710A3323
1748-260 Cover Plate Data connection 2 gang palladium - alpha 1748-260 1 piece
2CKA001710A3349
1748-266 Cover Plate Data connection 2 gang titanium - alpha 1748-266 1 piece
2CKA001710A0904
1749-20 Cover Plate Cable outlet platinum - alpha 1749-20 1 piece
2CKA001710A2561
1749-22G Cover Plate Cable outlet ivory - alpha 1749-22G 1 piece
2CKA001710A1209
1749-24G Cover Plate Cable outlet studio white - alpha 1749-24G 1 piece
2CKA001710A3316
1749-260 Cover Plate Cable outlet palladium - alpha 1749-260 1 piece
2CKA001710A3342
1749-266 Cover Plate Cable outlet titanium - alpha 1749-266 1 piece
2CKA001723A0113
1751-20 Cover Plate Loudspeaker 2 gang platinum - alpha 1751-20 1 piece
2CKA001723A0238
1751-22G Cover Plate Loudspeaker 2 gang ivory - alpha 1751-22G 1 piece
2CKA001723A0204
1751-24G Cover Plate Loudspeaker 2 gang studio white - alpha 1751-24G 1 piece
2CKA001723A0245
1751-260 Cover Plate Loudspeaker 2 gang palladium - alpha 1751-260 1 piece
2CKA001723A0246
1751-266 Cover Plate Loudspeaker 2 gang titanium - alpha 1751-266 1 piece
2CKA001710A2348
1755 PZ-22G-101 Cover plate with legend Venetian blind Key Symbol "arrows" ivory - alpha 1755 PZ-22G-101 1 piece
2CKA001710A1522
1755 PZ-24G-101 Cover plate with legend Venetian blind Key Symbol "arrows" studio white - alpha 1755 PZ-24G-101 1 piece
2CKA001710A2355
1755 SLPZ-22G-101 Cover plate with legend Venetian blind Key Characters 0 and 1 ivory - alpha 1755 SLPZ-22G-101 1 piece
2CKA001710A1597
1755 SLPZ-24G-101 Cover plate with legend Venetian blind Key Characters 0 and 1 studio white - alpha 1755 SLPZ-24G-101 1 piece
2CKA001753A1506
1756-20 Cover Plate Busch-Infolicht® platinum - alpha 1756-20 1 piece
2CKA001710A2413
1756-22G Cover Plate Busch-Infolicht® ivory - alpha 1756-22G 1 piece
2CKA001753A7503
1756-24G Cover Plate Busch-Infolicht® studio white - alpha 1756-24G 1 piece
2CKA001710A3306
1756-260 Cover Plate Busch-Infolicht® palladium - alpha 1756-260 1 piece
2CKA001710A3332
1756-266 Cover Plate Busch-Infolicht® titanium - alpha 1756-266 1 piece
2CKA001724A1010
1758-20 Cover plate with labelling field For data connection housing 2 gang platinum - alpha 1758-20 1 piece
2CKA001724A2513
1758-22G Cover plate with labelling field For data connection housing 2 gang ivory - alpha 1758-22G 1 piece
2CKA001724A2067
1758-24G Cover plate with labelling field For data connection housing 2 gang studio white - alpha 1758-24G 1 piece
2CKA001724A2793
1758-260 Cover Plate For data connection housing 2 gang palladium - alpha 1758-260 1 piece
2CKA001724A2798
1758-266 Cover plate with labelling field For data connection housing 2 gang titanium - alpha 1758-266 1 piece
2CKA001731A1858
1764 NLI-22G Rocker with labelling field Switch/push button Single rocker ivory - alpha 1764 NLI-22G 1 piece
2CKA001731A1569
1764 NLI-24G Rocker with labelling field Switch/push button Single rocker studio white - alpha 1764 NLI-24G 1 piece
2CKA001753A2629
1766-20 Cover Plate TAE 1 gang platinum - alpha 1766-20 1 piece
2CKA001710A2496
1766-22G Cover Plate TAE 1 gang ivory - alpha 1766-22G 1 piece
2CKA001753A7743
1766-24G Cover Plate TAE 1 gang studio white - alpha 1766-24G 1 piece
2CKA001710A3310
1766-260 Cover Plate TAE 1 gang palladium - alpha 1766-260 1 piece
2CKA001710A3336
1766-266 Cover Plate TAE 1 gang titanium - alpha 1766-266 1 piece
2CKA001753A8832
1769-20 Cover Plates (partly incl. Insert) AMP-ACO 1 gang platinum - alpha 1769-20 1 piece
2CKA001710A2678
1769-22G Cover Plates (partly incl. Insert) AMP-ACO 1 gang ivory white - alpha 1769-22G 1 piece
2CKA001710A2736
1769-24G Cover plate with labelling field AMP-ACO 1 gang studio white - alpha 1769-24G 1 piece
2CKA001710A3317
1769-260 Cover Plates (partly incl. Insert) AMP-ACO 1 gang palladium - alpha 1769-260 1 piece
2CKA001710A3343
1769-266 Cover Plates (partly incl. Insert) AMP-ACO 1 gang titanium - alpha 1769-266 1 piece
2CKA001753A6075
1770-20-101 Cover plate with legend Time switch Turn button 1 ... 15 Min platinum - alpha 1770-20-101 1 piece
2CKA001710A2397
1770-22G-101 Cover Plate Time switch Turn button 1 ... 15 Min ivory - alpha 1770-22G-101 1 piece
2CKA001753A7446
1770-24G-101 Cover plate with legend Time switch Turn button 1 ... 15 Min studio white - alpha 1770-24G-101 1 piece
2CKA001753A6224
1771-20-101 Cover plate with legend Time switch Turn button 10 ... 120 Min platinum - alpha 1771-20-101 1 piece
2CKA001710A2405
1771-22G-101 Cover plate with legend Time switch Turn button 10 ... 120 Min ivory - alpha 1771-22G-101 1 piece
2CKA001753A7479
1771-24G-101 Cover plate with legend Time switch Turn button 10 ... 120 Min studio white - alpha 1771-24G-101 1 piece
2CKA001753A7354
1775-24G-101 Accessories 1775-24G-101 1 piece
2CKA001751A1666
1781-20 Rocker with labelling field Switch/push button Single rocker platinum - alpha 1781-20 1 piece
2CKA001751A2540
1781-22G Rocker with labelling field Switch/push button Single rocker ivory - alpha 1781-22G 1 piece
2CKA001751A2292
1781-24G Rocker with labelling field Switch/push button Single rocker studio white - alpha 1781-24G 1 piece
2CKA001751A2822
1781-260 Rocker Switch/push button Single rocker palladium - alpha 1781-260 1 piece
2CKA001751A2833
1781-266 Rocker with labelling field Switch/push button Single rocker titanium - alpha 1781-266 1 piece
2CKA001751A3113
1785 JA/02-20 Rocker with legend Venetian blind Two-part rocker Symbol "arrows" platinum - alpha 1785 JA/02-20 1 piece
2CKA001751A3107
1785 JA/02-24G Rocker with legend Venetian blind Two-part rocker Symbol "arrows" studio white - alpha 1785 JA/02-24G 1 piece
2CKA001751A1823
1785 JA-20 Rocker with legend Venetian blind Two-part rocker Symbol "arrows" platinum - alpha 1785 JA-20 1 piece
2CKA001751A2581
1785 JA-22G Rocker with legend Venetian blind Two-part rocker Symbol "arrows" ivory - alpha 1785 JA-22G 1 piece
2CKA001751A2128
1785 JA-24G Rocker with legend Venetian blind Two-part rocker Symbol "arrows" studio white - alpha 1785 JA-24G 1 piece
2CKA001751A2831
1785 JA-260 Rocker Venetian blind Two-part rocker palladium - alpha 1785 JA-260 1 piece
2CKA001751A2842
1785 JA-266 Rocker with legend Venetian blind Two-part rocker Symbol "arrows" titanium - alpha 1785 JA-266 1 piece
2CKA001751A3138
1785 K-20 Rocker Switch/push button Two-part rocker platinum - alpha 1785 K-20 1 piece
2CKA001751A3140
1785 K-22G Rocker Switch/push button Two-part rocker ivory - alpha 1785 K-22G 1 piece
2CKA001751A3142
1785 K-24G Rocker Switch/push button Two-part rocker studio white - alpha 1785 K-24G 1 piece
2CKA001751A3143
1785 K-260 Rocker Switch/push button Two-part rocker palladium - alpha 1785 K-260 1 piece
2CKA001751A3144
1785 K-266 Rocker Switch/push button Two-part rocker titanium - alpha 1785 K-266 1 piece
2CKA001751A1682
1785-20 Rocker Switch/push button Two-part rocker platinum - alpha 1785-20 1 piece
2CKA001751A2565
1785-22G Rocker Switch/push button Two-part rocker ivory - alpha 1785-22G 1 piece
2CKA001751A2110
1785-24G Rocker Switch/push button Two-part rocker studio white - alpha 1785-24G 1 piece
2CKA001751A2827
1785-260 Rocker Switch/push button Two-part rocker palladium - alpha 1785-260 1 piece
2CKA001751A3082
1785-260-500 Cover Plates (partly incl. Insert) Switch/push button Two-part rocker Without imprint palladium - alpha 1785-260-500 1 piece
2CKA001751A2838
1785-266 Rocker Switch/push button Two-part rocker titanium - alpha 1785-266 1 piece
2CKA001751A2722
1786 IO-22G Cover Plates (partly incl. Insert) Switch/push button Single rocker Characters 0 and 1 ivory - alpha 1786 IO-22G 1 piece
2CKA001751A3112
1786 JA/02-20 Rocker Venetian blind Single rocker platinum - alpha 1786 JA/02-20 1 piece
2CKA001751A3106
1786 JA/02-24G Rocker Venetian blind Single rocker studio white - alpha 1786 JA/02-24G 1 piece
2CKA001751A3114
1786 JA/02-260 Rocker with legend Switch/push button Symbol "arrows" palladium - alpha 1786 JA/02-260 1 piece
2CKA001751A3090
1786-20-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint platinum - alpha 1786-20-500 1 piece
2CKA001751A3081
1786-22G-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint ivory - alpha 1786-22G-500 1 piece
2CKA001751A3078
1786-24G-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint studio white - alpha 1786-24G-500 1 piece
2CKA001751A3080
1786-260-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint palladium - alpha 1786-260-500 1 piece
2CKA001751A3085
1786-266-500 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint titanium - alpha 1786-266-500 1 piece
2CKA001751A2045
1787-20 Rocker Switch/push button Single rocker platinum - alpha 1787-20 1 piece
2CKA001751A2508
1787-22G Rocker Switch/push button Single rocker ivory - alpha 1787-22G 1 piece
2CKA001751A2177
1787-24G Rocker Switch/push button Single rocker studio white - alpha 1787-24G 1 piece
2CKA001751A2824
1787-260 Rocker Switch/push button Single rocker palladium - alpha 1787-260 1 piece
2CKA001751A2835
1787-266 Rocker Switch/push button Single rocker titanium - alpha 1787-266 1 piece
2CKA001751A1674
1788-20 Rocker Switch/push button Single rocker platinum - alpha 1788-20 1 piece
2CKA001751A2557
1788-22G Rocker Switch/push button Single rocker ivory - alpha 1788-22G 1 piece
2CKA001751A2326
1788-24G Rocker Switch/push button Single rocker studio white - alpha 1788-24G 1 piece
2CKA001751A2823
1788-260 Rocker Switch/push button Single rocker palladium - alpha 1788-260 1 piece
2CKA001751A2834
1788-266 Rocker Switch/push button Single rocker titanium - alpha 1788-266 1 piece
2CKA001751A1690
1789 H-20 Rocker with legend Switch/push button Single rocker Heizung platinum - alpha 1789 H-20 1 piece
2CKA001751A2573
1789 H-22G Rocker with legend Switch/push button Single rocker Heizung ivory - alpha 1789 H-22G 1 piece
2CKA001751A2375
1789 H-24G Rocker with legend Switch/push button Single rocker Heizung studio white - alpha 1789 H-24G 1 piece
2CKA001751A2826
1789 H-260 Rocker with legend Switch/push button Single rocker Heizung palladium - alpha 1789 H-260 1 piece
2CKA001751A2837
1789 H-266 Rocker with legend Switch/push button Single rocker Heizung titanium - alpha 1789 H-266 1 piece
2CKA001751A1641
1789 KI-20 Rocker Switch/push button Single rocker platinum - alpha 1789 KI-20 1 piece
2CKA001751A2524
1789 KI-22G Rocker with legend Switch/push button Single rocker Symbol "bell" ivory - alpha 1789 KI-22G 1 piece
2CKA001751A2235
1789 KI-24G Rocker with legend Switch/push button Single rocker Symbol "bell" studio white - alpha 1789 KI-24G 1 piece
2CKA001751A2829
1789 KI-260 Rocker with legend Switch/push button Single rocker Symbol "bell" palladium - alpha 1789 KI-260 1 piece
2CKA001751A2840
1789 KI-266 Rocker with legend Switch/push button Single rocker Symbol "bell" titanium - alpha 1789 KI-266 1 piece
2CKA001751A1633
1789 LI-20 Rocker with legend Switch/push button Single rocker Symbol "light" platinum - alpha 1789 LI-20 1 piece
2CKA001751A2516
1789 LI-22G Rocker with legend Switch/push button Single rocker Symbol "light" ivory - alpha 1789 LI-22G 1 piece
2CKA001751A2201
1789 LI-24G Rocker with legend Switch/push button Single rocker Symbol "light" studio white - alpha 1789 LI-24G 1 piece
2CKA001751A2828
1789 LI-260 Rocker with legend Switch/push button Single rocker Symbol "light" palladium - alpha 1789 LI-260 1 piece
2CKA001751A2839
1789 LI-266 Rocker with legend Switch/push button Single rocker Symbol "light" titanium - alpha 1789 LI-266 1 piece
2CKA001751A1658
1789 TR-20 Rocker with legend Switch/push button Single rocker Symbol "key/door" platinum - alpha 1789 TR-20 1 piece
2CKA001751A2532
1789 TR-22G Rocker Switch/push button Single rocker ivory - alpha 1789 TR-22G 1 piece
2CKA001751A2268
1789 TR-24G Rocker Switch/push button Single rocker studio white - alpha 1789 TR-24G 1 piece
2CKA001751A2830
1789 TR-260 Rocker Switch/push button Single rocker palladium - alpha 1789 TR-260 1 piece
2CKA001751A2841
1789 TR-266 Rocker Switch/push button Single rocker titanium - alpha 1789 TR-266 1 piece
2CKA001751A1625
1789-20 Rocker Switch/push button Single rocker platinum - alpha 1789-20 1 piece
2CKA001751A2490
1789-22G Rocker Switch/push button Single rocker ivory - alpha 1789-22G 1 piece
2CKA001751A2102
1789-24G Rocker Switch/push button Single rocker studio white - alpha 1789-24G 1 piece
2CKA001751A2825
1789-260 Rocker Switch/push button Single rocker palladium - alpha 1789-260 1 piece
2CKA001751A2836
1789-266 Rocker Switch/push button Single rocker titanium - alpha 1789-266 1 piece
2CKA001710A3293
1792-20-101 Cover plate with legend Switch/push button Hotel card Hotel card Card platinum - alpha 1792-20-101 1 piece
2CKA001710A3295
1792-22G-101 Cover plate with legend Switch/push button Hotel card Hotel card Card ivory - alpha 1792-22G-101 1 piece
2CKA001710A3297
1792-24G-101 Cover plate with legend Switch/push button Hotel card Hotel card Card studio white - alpha 1792-24G-101 1 piece
2CKA001710A3305
1792-260-101 Cover plate with legend Switch/push button Hotel card Hotel card Card palladium - alpha 1792-260-101 1 piece
2CKA001710A3331
1792-266-101 Cover plate with legend Switch/push button Hotel card Hotel card Card titanium - alpha 1792-266-101 1 piece
2CKA001710A3684
1794 TA-20 Cover plate with legend for Thermostat Turn button platinum - alpha 1794 TA-20 1 piece
2CKA001710A3686
1794 TA-22G Cover plate with legend for Thermostat Turn button ivory - alpha 1794 TA-22G 1 piece
2CKA001710A3688
1794 TA-24G Cover plate with legend for Thermostat Turn button studio white - alpha 1794 TA-24G 1 piece
2CKA001710A3693
1794 TA-260 Cover plate with legend for Thermostat Turn button palladium - alpha 1794 TA-260 1 piece
2CKA001710A3694
1794 TA-266 Cover plate with legend for Thermostat Turn button titanium - alpha 1794 TA-266 1 piece
2CKA001710A3532
1794-20 Cover plate with legend for Thermostat Turn button platinum - alpha 1794-20 1 piece
2CKA001710A3534
1794-22G Cover plate with legend for Thermostat Turn button ivory - alpha 1794-22G 1 piece
2CKA001710A3536
1794-24G Cover plate with legend for Thermostat Turn button studio white - alpha 1794-24G 1 piece
2CKA001710A3541
1794-260 Cover plate with legend for Thermostat Turn button palladium - alpha 1794-260 1 piece
2CKA001710A3542
1794-266 Cover plate with legend for Thermostat Turn button titanium - alpha 1794-266 1 piece
2CKA001710A3998
1795 HK-20 Cover plate with legend for Thermostat Turn button platinum - alpha 1795 HK-20 1 piece
2CKA001710A4000
1795 HK-22G Cover plate with legend for Thermostat Turn button ivory - alpha 1795 HK-22G 1 piece
2CKA001710A4002
1795 HK-24G Cover plate with legend for Thermostat Turn button studio white - alpha 1795 HK-24G 1 piece
2CKA001710A4003
1795 HK-260 Cover plate with legend for Thermostat Turn button palladium - alpha 1795 HK-260 1 piece
2CKA001710A4004
1795 HK-266 Cover plate with legend for Thermostat Turn button titanium - alpha 1795 HK-266 1 piece
2CKA001710A4030
1795 HKEA-20 Cover plate with legend for Thermostat Turn button 1 sliding switch platinum - alpha 1795 HKEA-20 1 piece
2CKA001710A4032
1795 HKEA-22G Cover plate with legend for Thermostat Turn button 1 sliding switch ivory - alpha 1795 HKEA-22G 1 piece
2CKA001710A4034
1795 HKEA-24G Cover plate with legend for Thermostat Turn button 1 sliding switch studio white - alpha 1795 HKEA-24G 1 piece
2CKA001710A4035
1795 HKEA-260 Cover plate with legend for Thermostat Turn button 1 sliding switch palladium - alpha 1795 HKEA-260 1 piece
2CKA001710A4036
1795 HKEA-266 Cover plate with legend for Thermostat Turn button 1 sliding switch titanium - alpha 1795 HKEA-266 1 piece
2CKA001710A3711
1795 TA-20 Cover plate with legend for Thermostat Turn button 1 sliding switch platinum - alpha 1795 TA-20 1 piece
2CKA001710A3713
1795 TA-22G Cover plate with legend for Thermostat Turn button 1 sliding switch ivory - alpha 1795 TA-22G 1 piece
2CKA001710A3715
1795 TA-24G Cover plate with legend for Thermostat Turn button 1 sliding switch studio white - alpha 1795 TA-24G 1 piece
2CKA001710A3720
1795 TA-260 Cover plate with legend for Thermostat Turn button 1 sliding switch palladium - alpha 1795 TA-260 1 piece
2CKA001710A3721
1795 TA-266 Cover plate with legend for Thermostat Turn button 1 sliding switch titanium - alpha 1795 TA-266 1 piece
2CKA001710A3557
1795-20 Cover plate with legend for Thermostat Turn button 1 sliding switch platinum - alpha 1795-20 1 piece
2CKA001710A3559
1795-22G Cover plate with legend for Thermostat Turn button 1 sliding switch ivory - alpha 1795-22G 1 piece
2CKA001710A3561
1795-24G Cover plate with legend for Thermostat Turn button 1 sliding switch studio white - alpha 1795-24G 1 piece
2CKA001710A3566
1795-260 Cover plate with legend for Thermostat Turn button 1 sliding switch palladium - alpha 1795-260 1 piece
2CKA001710A3567
1795-266 Cover plate with legend for Thermostat Turn button 1 sliding switch titanium - alpha 1795-266 1 piece
2CKA001753A9178
1800-20 Cover plate with labelling field Modular Jack 2 gang platinum - alpha 1800-20 1 piece
2CKA001710A2645
1800-22G Cover plate with labelling field Modular Jack 2 gang ivory - alpha 1800-22G 1 piece
2CKA001710A2710
1800-24G Cover plate with labelling field Modular Jack 2 gang studio white - alpha 1800-24G 1 piece
2CKA001710A3318
1800-260 Cover Plate Modular Jack 2 gang palladium - alpha 1800-260 1 piece
2CKA001710A3344
1800-266 Cover plate with labelling field Modular Jack 2 gang titanium - alpha 1800-266 1 piece
2CKA001753A8485
1803-02-20 Cover Plate UAE/IAE (ISDN) 2 gang platinum - alpha 1803-02-20 1 piece
2CKA001710A2611
1803-02-22G Cover Plate UAE/IAE (ISDN) 2 gang ivory - alpha 1803-02-22G 1 piece
2CKA001710A2033
1803-02-24G Cover Plate UAE/IAE (ISDN) 2 gang studio white - alpha 1803-02-24G 1 piece
2CKA001710A3321
1803-02-260 Cover Plate UAE/IAE (ISDN) 2 gang palladium - alpha 1803-02-260 1 piece
2CKA001710A3347
1803-02-266 Cover Plate UAE/IAE (ISDN) 2 gang titanium - alpha 1803-02-266 1 piece
2CKA001753A8410
1803-20 Cover Plate UAE/IAE (ISDN) 1 gang platinum - alpha 1803-20 1 piece
2CKA001710A2603
1803-22G Cover Plate UAE/IAE (ISDN) 2 gang ivory - alpha 1803-22G 1 piece
2CKA001710A2025
1803-24G Cover Plate UAE/IAE (ISDN) 1 gang studio white - alpha 1803-24G 1 piece
2CKA001710A3322
1803-260 Cover Plate UAE/IAE (ISDN) 1 gang palladium - alpha 1803-260 1 piece
2CKA001710A3348
1803-266 Cover Plate UAE/IAE (ISDN) 1 gang titanium - alpha 1803-266 1 piece
2CKA002011A6222
20 EUC-20-500 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) platinum - alpha 20 EUC-20-500 1 piece
2CKA002011A6225
20 EUC-22G-500 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) ivory - alpha 20 EUC-22G-500 1 piece
2CKA002011A6223
20 EUC-24G-500 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) studio white - alpha 20 EUC-24G-500 1 piece
2CKA002011A6229
20 EUC-260-500 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) palladium - alpha 20 EUC-260-500 1 piece
2CKA002011A6226
20 EUC-266-500 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) titanium - alpha 20 EUC-266-500 1 piece
2CKA002013A4458
20 EUCKS-20 Socket insert Protective Contact (SCHUKO) Safety Shutter platinum - alpha 20 EUCKS-20 1 piece
2CKA002013A5240
20 EUCKS-22G Socket insert Protective Contact (SCHUKO) Safety Shutter ivory white - alpha 20 EUCKS-22G 1 piece
2CKA002013A5377
20 EUCKS-24G-500 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) studio white - alpha 20 EUCKS-24G-500 1 piece
2CKA002013A5252
20 EUCKS-260 Socket insert Protective Contact (SCHUKO) Safety Shutter palladium - alpha 20 EUCKS-260 1 piece
2CKA002013A5253
20 EUCKS-266 Socket insert Protective Contact (SCHUKO) Safety Shutter titanium - alpha 20 EUCKS-266 1 piece
2CKA002018A0695
20 EUK-20 Socket insert Protective Contact (SCHUKO) with Hinged Lid platinum - alpha 20 EUK-20 1 piece
2CKA002018A1446
20 EUK-22G Socket insert Protective Contact (SCHUKO) with Hinged Lid ivory white - alpha 20 EUK-22G 1 piece
2CKA002018A1040
20 EUK-24G Socket insert Protective Contact (SCHUKO) with Hinged Lid studio white - alpha 20 EUK-24G 1 piece
2CKA002018A1464
20 EUK-260 Socket insert Protective Contact (SCHUKO) with Hinged Lid palladium - alpha 20 EUK-260 1 piece
2CKA002018A1466
20 EUK-266 Socket insert Protective Contact (SCHUKO) with Hinged Lid titanium - alpha 20 EUK-266 1 piece
2CKA002017A0808
20 MUC-20-500 Socket insert Earthing Pin platinum - alpha 20 MUC-20-500 1 piece
2CKA002017A0813
20 MUC-22G-500 Socket insert Earthing Pin ivory white - alpha 20 MUC-22G-500 1 piece
2CKA002017A0815
20 MUC-24G-500 Cover Plates (partly incl. Insert) French norm NF studio white - alpha 20 MUC-24G-500 1 piece
2CKA002017A0817
20 MUC-260-500 Socket insert Earthing Pin palladium - alpha 20 MUC-260-500 1 piece
2CKA002017A0818
20 MUC-266-500 Socket insert Earthing Pin titanium - alpha 20 MUC-266-500 1 piece
2CKA002017A0825
20 MUCC-20-500 Socket insert Earthing Pin platinum - alpha 20 MUCC-20-500 1 piece
2CKA002017A0828
20 MUCC-22G-500 Cover Plates (partly incl. Insert) Earthing Pin French norm NF ivory - alpha 20 MUCC-22G-500 1 piece
2CKA002017A0829
20 MUCC-24G-500 Socket insert Earthing Pin studio white - alpha 20 MUCC-24G-500 1 piece
2CKA002017A0832
20 MUCKS-20-500 Socket insert Earthing Pin Safety Shutter platinum - alpha 20 MUCKS-20-500 1 piece
2CKA002017A0802
20 MUCKS-22G-500 Socket insert Earthing Pin Safety Shutter ivory white - alpha 20 MUCKS-22G-500 1 piece
2CKA002017A0803
20 MUCKS-24G-500 Cover Plates (partly incl. Insert) French norm NF studio white - alpha 20 MUCKS-24G-500 1 piece
2CKA002017A0804
20 MUCKS-260-500 Socket insert Earthing Pin Safety Shutter palladium - alpha 20 MUCKS-260-500 1 piece
2CKA002017A0805
20 MUCKS-266-500 Socket insert Earthing Pin Safety Shutter titanium - alpha 20 MUCKS-266-500 1 piece
2CKA002113A0505
2300 UCRKS-22G-503 Cover Plates (partly incl. Insert) ivory - alpha 2300 UCRKS-22G-503 1 piece
2CKA002111A0623
2300 UCRKS-24G-503 Cover Plates (partly incl. Insert) studio white - alpha 2300 UCRKS-24G-503 1 piece
2CKA002113A0508
2300 UCRKS-260-503 Cover Plates (partly incl. Insert) palladium - alpha 2300 UCRKS-260-503 1 piece
2CKA002113A0509
2300 UCRKS-266-503 Cover Plates (partly incl. Insert) titanium - alpha 2300 UCRKS-266-503 1 piece
2CKA002113A0033
2300-01 UC-20-500 Cover Plates (partly incl. Insert) platinum - alpha 2300-01 UC-20-500 1 piece
2CKA002011A3819
2310 EUGL/VA-20-11 Busch-Protector® Socket insert Protective Contact (SCHUKO) platinum - alpha 2310 EUGL/VA-20-11 1 piece
2CKA002011A3821
2310EUGL/VA-22G-11 Busch-Protector® Socket insert Protective Contact (SCHUKO) ivory white - alpha 2310EUGL/VA-22G-11 1 piece
2CKA002011A3823
2310EUGL/VA-24G-11 Busch-Protector® Socket insert Protective Contact (SCHUKO) studio white - alpha 2310EUGL/VA-24G-11 1 piece
2CKA002011A3828
2310EUGL/VA-260-11 Busch-Protector® Socket insert Protective Contact (SCHUKO) palladium - alpha 2310EUGL/VA-260-11 1 piece
2CKA002011A3829
2310EUGL/VA-266-11 Busch-Protector® Socket insert Protective Contact (SCHUKO) titanium - alpha 2310EUGL/VA-266-11 1 piece
2CKA002099A0225
2399 UCKS-20 Cover Plates (partly incl. Insert) platinum - alpha 2399 UCKS-20 1 piece
2CKA002099A0219
2399 UCKS-22G Cover Plates (partly incl. Insert) ivory - alpha 2399 UCKS-22G 1 piece
2CKA002099A0220
2399 UCKS-24G Cover Plates (partly incl. Insert) studio white - alpha 2399 UCKS-24G 1 piece
2CKA002099A0223
2399 UCKS-260 Cover Plates (partly incl. Insert) palladium - alpha 2399 UCKS-260 1 piece
2CKA002099A0224
2399 UCKS-266 Cover Plates (partly incl. Insert) titanium - alpha 2399 UCKS-266 1 piece
2CKA001710A3113
2542 DR/01-20 Cover plate with legend Level switch Turn button Symbol "0-1-2-3" platinum - alpha 2542 DR/01-20 1 piece
2CKA001710A3115
2542 DR/01-22G Cover Plate Level switch Turn button Symbol "0-1-2-3" ivory - alpha 2542 DR/01-22G 1 piece
2CKA001710A3117
2542 DR/01-24G Cover plate with legend Level switch Turn button Symbol "0-1-2-3" studio white - alpha 2542 DR/01-24G 1 piece
2CKA001710A3464
2542 DR/01-260 Cover plate with legend Level switch Turn button Symbol "0-1-2-3" palladium - alpha 2542 DR/01-260 1 piece
2CKA001710A3466
2542 DR/01-266 Cover plate with legend Level switch Turn button Symbol "0-1-2-3" titanium - alpha 2542 DR/01-266 1 piece
2CKA001710A3424
2542 DR/02-20 Cover plate with legend Level switch Turn button Symbol "1-2-3" platinum - alpha 2542 DR/02-20 1 piece
2CKA001710A3426
2542 DR/02-22G Cover plate with legend Level switch Turn button Symbol "1-2-3" ivory - alpha 2542 DR/02-22G 1 piece
2CKA001710A3428
2542 DR/02-24G Cover plate with legend Level switch Turn button Symbol "1-2-3" studio white - alpha 2542 DR/02-24G 1 piece
2CKA001710A3465
2542 DR/02-260 Cover plate with legend Level switch Turn button Symbol "1-2-3" palladium - alpha 2542 DR/02-260 1 piece
2CKA001710A3467
2542 DR/02-266 Cover plate with legend Level switch Turn button Symbol "1-2-3" titanium - alpha 2542 DR/02-266 1 piece
2CKA001753A4047
2561-02-20 Cover Plate Modular Jack 2 gang platinum - alpha 2561-02-20 1 piece
2CKA001710A2512
2561-02-22G Cover Plate Modular Jack 2 gang ivory - alpha 2561-02-22G 1 piece
2CKA001753A7800
2561-02-24G Cover Plate Modular Jack 2 gang studio white - alpha 2561-02-24G 1 piece
2CKA001710A3315
2561-02-260 Cover Plate Modular Jack 2 gang palladium - alpha 2561-02-260 1 piece
2CKA001710A3341
2561-02-266 Cover Plate Modular Jack 2 gang titanium - alpha 2561-02-266 1 piece
2CKA001753A3916
2561-20 Cover Plate Modular Jack 1 gang platinum - alpha 2561-20 1 piece
2CKA001710A2504
2561-22G Cover Plate Modular Jack 1 gang ivory - alpha 2561-22G 1 piece
2CKA001753A7776
2561-24G Cover Plate Modular Jack 1 gang studio white - alpha 2561-24G 1 piece
2CKA001710A3314
2561-260 Cover Plate Modular Jack 1 gang palladium - alpha 2561-260 1 piece
2CKA001710A3340
2561-266 Cover Plate Modular Jack 1 gang titanium - alpha 2561-266 1 piece
2CKA002122A0028
3016 EUC-24G Socket insert NEMA studio white 3016 EUC-24G 1 piece
2CKA006430A0319
6430-20-102 Control Element for Venetian blind Single push button platinum - alpha 6430-20-102 1 piece
2CKA006430A0321
6430-22G-102 Control Element for Venetian blind Single push button ivory - alpha 6430-22G-102 1 piece
2CKA006430A0323
6430-24G-102 Control Element for Venetian blind Single push button studio white - alpha 6430-24G-102 1 piece
2CKA006430A0317
6430-260-102 Control Element for Venetian blind Single push button palladium - alpha 6430-260-102 1 piece
2CKA006430A0318
6430-266-102 Control Element for Venetian blind Single push button titanium - alpha 6430-266-102 1 piece
2CKA006430A0291
6435-20 Cover plate with legend for Time switch platinum - alpha 6435-20 1 piece
2CKA006430A0293
6435-22G Cover plate with legend for Time switch ivory - alpha 6435-22G 1 piece
2CKA006430A0295
6435-24G Cover plate with legend for Time switch studio white - alpha 6435-24G 1 piece
2CKA006430A0289
6435-260 Cover plate with legend for Time switch palladium - alpha 6435-260 1 piece
2CKA006430A0290
6435-266 Cover plate with legend for Time switch titanium - alpha 6435-266 1 piece
2CKA006599A1458
6540-20 Cover Plate for Dimmer Turn button platinum - alpha 6540-20 1 piece
2CKA006599A2324
6540-24G Cover Plate for Dimmer Turn button studio white - alpha 6540-24G 1 piece
2CKA006599A2852
6540-260 Cover Plate for Dimmer Turn button palladium - alpha 6540-260 1 piece
2CKA006599A2855
6540-266 Cover Plate for Dimmer Turn button titanium - alpha 6540-266 1 piece
2CKA006599A1466
6541-20 Cover Plate for Cooling Central cover plate platinum - alpha 6541-20 1 piece
2CKA006599A2795
6541-22G Cover Plate for Cooling Central cover plate ivory - alpha 6541-22G 1 piece
2CKA006599A2332
6541-24G Cover Plate for Cooling Central cover plate studio white - alpha 6541-24G 1 piece
2CKA006599A2853
6541-260 Cover Plate for Cooling Central cover plate palladium - alpha 6541-260 1 piece
2CKA006599A2856
6541-266 Cover Plate for Cooling Central cover plate titanium - alpha 6541-266 1 piece
2CKA006599A2820
6543-20-102 Control Element for Switch/dimmer Single push button with Neon lamp platinum - alpha 6543-20-102 1 piece
2CKA006599A2822
6543-22G-102 Control Element for Switch/dimmer Single push button with Neon lamp ivory - alpha 6543-22G-102 1 piece
2CKA006599A2824
6543-24G-102 Control Element for Switch/dimmer Single push button with Neon lamp studio white - alpha 6543-24G-102 1 piece
2CKA006599A2869
6543-260-102 Control Element for Switch/dimmer Single push button with Neon lamp palladium - alpha 6543-260-102 1 piece
2CKA006599A2870
6543-266-102 Control Element for Switch/dimmer Single push button with Neon lamp titanium - alpha 6543-266-102 1 piece
2CKA006599A2890
6545-20 Control Element for Dimmer Two-part button with Neon lamp platinum - alpha 6545-20 1 piece
2CKA006599A2892
6545-22G Control Element for Dimmer Two-part button with Neon lamp ivory - alpha 6545-22G 1 piece
2CKA006599A2894
6545-24G Control Element for Dimmer Two-part button with Neon lamp studio white - alpha 6545-24G 1 piece
2CKA006599A2899
6545-260 Control Element for Dimmer Two-part button with Neon lamp palladium - alpha 6545-260 1 piece
2CKA006599A2900
6545-266 Control Element for Dimmer Two-part button with Neon lamp titanium - alpha 6545-266 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    5
  • Design Range:
    alpha nea
    alpha
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Vertical
  • Surface Finishing:
    Matt
    Anodised
  • Material:
    Aluminium
  • Label Space Provided:
    No
  • Color:
    bronze

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2483
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    365 mm
  • Product Net Height:
    81 mm
  • Product Net Depth / Length:
    11 mm
  • Product Net Weight:
    67.5 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.12 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links