You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1722 NS-212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1722 NS-212

General Information

  • Extended Product Type:
    1722 NS-212
  • Product ID:
    2CKA001754A2239
  • EAN:
    4011395174203
  • Catalog Description:
    1722 NS-212 Cover Frame 2gang(s) white Vertical mounting - SI
  • Long Description:
    With labelling field and label holder. Vertical.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001582A0360
1576 C-212 Cover Plate Blind cap Flush Mounted white 1576 C-212 1 piece
2CKA001710A3682
1794 TA-212 Cover Plate Thermostat Room Clima Control Turn button white - Reflex SI/SI Linear 1794 TA-212 1 piece
2CKA001710A3996
1795 HK-212 Cover Plate Thermostat Turn button white - Reflex SI/SI Linear 1795 HK-212 1 piece
2CKA001710A4028
1795 HKEA-212 Cover Plate Thermostat Room Clima Control Turn button 1 switchover white - Reflex SI/SI Linear 1795 HKEA-212 1 piece
2CKA001710A3709
1795 TA-212 Cover Plate Thermostat Room Clima Control Turn button white - Reflex SI/SI Linear 1795 TA-212 1 piece
2CKA002013A5313
20 EUC/DVKS-212 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) white - Busch-Duro 2000 20 EUC/DVKS-212 1 piece
2CKA002011A3788
20 EUC-212-507 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) white 20 EUC-212-507 1 piece
2CKA002013A5466
20 EUCBL-13-212-101 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Green LED green - Busch-Duro 2000 20 EUCBL-13-212-101 1 piece
2CKA002013A5283
20 EUCBL-14-212 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Green LED orange - Busch-Duro 2000 20 EUCBL-14-212 1 piece
2CKA002013A5280
20 EUCBL-212 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Green LED white - Busch-Duro 2000 20 EUCBL-212 1 piece
2CKA002013A5290
20 EUCBLI-212 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with White LED white - Busch-Duro 2000 20 EUCBLI-212 1 piece
2CKA002013A5468
20 EUCKS-13-212-101 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) green - Busch-Duro 2000 20 EUCKS-13-212-101 1 piece
2CKA002013A5310
20 EUCKS-14-212 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) orange - Busch-Duro 2000 20 EUCKS-14-212 1 piece
2CKA002013A5317
20 EUCKS-14-212-10 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) orange - Busch-Duro 2000 20 EUCKS-14-212-10 1 piece
2CKA002013A5471
20 EUKB-13-212-101 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid green - Busch-Duro 2000 20 EUKB-13-212-101 1 piece
2CKA002013A5308
20 EUKB-14-212 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid orange - Busch-Duro 2000 20 EUKB-14-212 1 piece
2CKA002013A5306
20 EUKB-212 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid white - Busch-Duro 2000 20 EUKB-212 1 piece
2CKA002013A5311
20 EUKNB-212 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid white - Busch-Duro 2000 20 EUKNB-212 1 piece
2CKA002013A5312
20 EURKS-212 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) white - Busch-Duro 2000 20 EURKS-212 1 piece
2CKA002013A5469
20EUCKS-13-212-102 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) green - Busch-Duro 2000 20EUCKS-13-212-102 1 piece
2CKA002013A5315
2310 EUGL/VAB-212 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) white 2310 EUGL/VAB-212 1 piece
2CKA002011A3816
2310EUGL/VA-212-11 Socket insert Protective Contact (SCHUKO) 1gang(s) white - Busch-Duro 2000 2310EUGL/VA-212-11 1 piece
2CKA002099A0207
2399 UCKS-212 Inserts with Cover Plate 1gang(s) white 2399 UCKS-212 1 piece
2CKA001731A1890
2505-212-507 Cover Plates Switch/push button Two-part rocker Without imprint white 2505-212-507 1 piece
2CKA001731A1889
2506-212-507 Cover Plates Switch/push button Single rocker Without imprint white 2506-212-507 1 piece
2CKA001724A4328
2531-212-500 Cover Plates SAT 2 gang(s) white 2531-212-500 1 piece
2CKA001724A2865
2531-212-507 Cover Plates SAT 2 gang(s) white 2531-212-507 1 piece
2CKA001731A1919
2562-212 Cover Info light white - Busch-Duro 2000 2562-212 1 piece
2CKA006115A0474
6108/61-212-500 Coverplate f. CE 6108/61-212-500 1 piece
2CKA006155A0051
6109/03-212-500 Coverplate f. RTC 6109/03-212-500 1 piece
2CKA006430A0313
6430-212-102 Control Element Venetian blind Single push button Symbol "arrows" white - Busch-Duro 2000 6430-212-102 1 piece
2CKA006430A0285
6435-212 Cover Plate Time switch Blind & Venetian Control white - Busch-Duro 2000 6435-212 1 piece
2CKA006470A0001
6476-212 Cover Plate Time switch Light / Load Control white 6476-212 1 piece
2CKA006599A2888
6545-212 Control Element Dimmer Two-part button with Neon lamp white - Busch-Duro 2000 6545-212 1 piece
2CKA006730A0028
6731-212-500 Cover Plates white 6731-212-500 1 piece
2CKA006730A0029
6732-212-500 Cover Plates white 6732-212-500 1 piece
2CKA008200A0076
8253-212 Cover Plate Loudspeaker white Busch-Duro 2000 8253-212 1 piece

Technical

  • Function:
    Captive label holder
  • Number of Gangs:
    2
  • Design Range:
    SI
    Busch-Duro 2000
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    152 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    81 mm
  • Product Net Weight:
    38 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    141 mm
  • Package Level 1 Height:
    96 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Gross Weight:
    0.384 kg
  • Package Level 1 EAN:
    4011395174203
  • Package Level 2 Units:
    carton 100 piece
  • Package Level 2 Width:
    293 mm
  • Package Level 2 Height:
    191 mm
  • Package Level 2 Depth / Length:
    493 mm
  • Package Level 2 Gross Weight:
    4.248 kg
  • Package Level 3 Units:
    3000 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.105 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    147.44 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links