You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1723 NS-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1723 NS-214

General Information

  • Extended Product Type:
    1723 NS-214
  • Product ID:
    2CKA001754A3724
  • EAN:
    4011395881309
  • Catalog Description:
    1723 NS-214 Cover Frame 3gang(s) alpine white - Reflex SI
  • Long Description:
    With labelling field and label holder. Vertical.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001582A0345
1571 CN-214 Cover plate with labelling field Busch-Infoline® Signalling Single push button alpine white - Reflex SI 1571 CN-214 1 piece
2CKA001582A0347
1572 CN-214 Cover plate with labelling field Busch-Infoline® Signalling Touch control button Clear alpine white - Reflex SI 1572 CN-214 1 piece
2CKA001582A0349
1573 C-214 Cover Plate Busch-Infoline® Signalling alpine white - Reflex SI 1573 C-214 1 piece
2CKA001582A0351
1574 C-214 Cover Plate Busch-Infoline® Buzzer alpine white - Reflex SI 1574 C-214 1 piece
2CKA001582A0352
1575 CN-214 Cover plate with labelling field Busch-Infoline® Signalling alpine white - Reflex SI 1575 CN-214 1 piece
2CKA001582A0354
1576 C-214 Cover Plate Busch-Infoline® alpine white - Reflex SI 1576 C-214 1 piece
2CKA001710A3683
1794 TA-214 Cover plate with legend for Thermostat Turn button alpine white - Reflex SI 1794 TA-214 1 piece
2CKA001710A3997
1795 HK-214 Cover plate with legend for Thermostat Turn button alpine white - Reflex SI 1795 HK-214 1 piece
2CKA001710A4029
1795 HKEA-214 Cover plate with legend for Thermostat Turn button 1 sliding switch alpine white - Reflex SI 1795 HKEA-214 1 piece
2CKA001710A3710
1795 TA-214 Cover plate with legend for Thermostat Turn button 1 sliding switch alpine white - Reflex SI 1795 TA-214 1 piece
2CKA002013A5320
20 EUC/DVKS-214 Socket insert Protective Contact (SCHUKO) Safety Shutter alpine white - Reflex SI 20 EUC/DVKS-214 1 piece
2CKA002011A3789
20 EUC-214-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) alpine white - Reflex SI/SI Linear 20 EUC-214-507 1 piece
2CKA002013A5281
20 EUCBL-214 Socket insert Protective Contact (SCHUKO) Safety Shutter withControl light; LED /Green alpine white - Reflex SI 20 EUCBL-214 1 piece
2CKA002013A5291
20 EUCBLI-214 Busch-steplight Socket insert Protective Contact (SCHUKO) Safety Shutter Night orientation light withNight light; LED /White alpine white - Reflex SI 20 EUCBLI-214 1 piece
2CKA002013A5314
20 EUKB-214 Socket insert Protective Contact (SCHUKO) Safety Shutter with Hinged Lid alpine white - Reflex SI 20 EUKB-214 1 piece
2CKA002013A5318
20 EUKNB-214 Socket insert Protective Contact (SCHUKO) Safety Shutter with Hinged Lid alpine white - Reflex SI 20 EUKNB-214 1 piece
2CKA002013A5319
20 EURKS-214 Socket insert Protective Contact (SCHUKO) Safety Shutter alpine white - Reflex SI 20 EURKS-214 1 piece
2CKA002013A5321
2310 EUGL/VAB-214 Busch-Protector® Socket insert Protective Contact (SCHUKO) Safety Shutter alpine white - Reflex SI 2310 EUGL/VAB-214 1 piece
2CKA002011A3817
2310EUGL/VA-214-11 Busch-Protector® Socket insert Protective Contact (SCHUKO) alpine white - Reflex SI 2310EUGL/VA-214-11 1 piece
2CKA002099A0208
2399 UCKS-214 Cover Plates (partly incl. Insert) alpine white - Reflex SI/SI Linear 2399 UCKS-214 1 piece
2CKA001731A1891
2506-214-507 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint alpine white - Reflex SI/SI Linear 2506-214-507 1 piece
2CKA001731A1920
2562-214 Cover Busch-Infolicht® alpine white - Reflex SI 2562-214 1 piece
2CKA006430A0399
6430-214-102-500 Cover Plates (partly incl. Insert) for Venetian blind alpine white 6430-214-102-500 1 piece
2CKA006430A0401
6435-214-500 Cover Plates (partly incl. Insert) for Time switch alpine white 6435-214-500 1 piece
2CKA006470A0002
6476-214 Cover Plate for Proximity switch alpine white 6476-214 1 piece
2CKA006599A2889
6545-214 Control Element for Dimmer Two-part button with Neon lamp alpine white - Reflex SI 6545-214 1 piece
2CKA006730A0030
6731-214-500 WaveLine Cover Plates (partly incl. Insert) 1 channel alpine whiteRadio Control 6731-214-500 1 piece
2CKA006730A0031
6732-214-500 WaveLine Cover Plates (partly incl. Insert) 2 channel alpine whiteRadio Control 6732-214-500 1 piece
2CKA008200A0181
8253-214-500 Cover Plates (partly incl. Insert) alpine white 8253-214-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    3
  • Design Range:
    Reflex SI
    Reflex SI/SI Linear
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes / Captive
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2535
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    223 mm
  • Product Net Height:
    11 mm
  • Product Net Depth / Length:
    81 mm
  • Product Net Weight:
    52 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.59 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links