You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1722 NSKA-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1722 NSKA-214

General Information

  • Extended Product Type:
    1722 NSKA-214
  • Product ID:
    2CKA001754A4059
  • EAN:
    4011395969458
  • Catalog Description:
    1722 NSKA-214 Cover Frame 2gang(s) alpine white Vertical mounting - Reflex SI/SI Linear
  • Long Description:
    With labelling field and label holder. With small corner radii for trunking systems. Vertical.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001582A0345
1571 CN-214 Cover Plate Signaling Touch control button 1 button(s) alpine white - Reflex SI/SI Linear 1571 CN-214 1 piece
2CKA001582A0347
1572 CN-214 Cover Plate Signaling Touch control button 1 button(s) alpine white - Reflex SI/SI Linear 1572 CN-214 1 piece
2CKA001582A0349
1573 C-214 Cover Plate Signaling alpine white - Reflex SI/SI Linear 1573 C-214 1 piece
2CKA001582A0351
1574 C-214 Cover Plate Buzzer alpine white - Reflex SI/SI Linear 1574 C-214 1 piece
2CKA001582A0352
1575 CN-214 Cover Plate Signaling alpine white - Reflex SI/SI Linear 1575 CN-214 1 piece
2CKA001582A0354
1576 C-214 Cover Plate Blind cap Flush Mounted alpine white -Reflex SI/SI Linear 1576 C-214 1 piece
2CKA001710A3683
1794 TA-214 Cover Plate Thermostat Room Clima Control Turn button alpine white - Reflex SI/SI Linear 1794 TA-214 1 piece
2CKA001710A3997
1795 HK-214 Cover Plate Thermostat Turn button alpine white - Reflex SI/SI Linear 1795 HK-214 1 piece
2CKA001710A4029
1795 HKEA-214 Cover Plate Thermostat Room Clima Control Turn button alpine white - Reflex SI/SI Linear 1795 HKEA-214 1 piece
2CKA001710A3710
1795 TA-214 Cover Plate Thermostat Room Clima Control Turn button alpine white - Reflex SI/SI Linear 1795 TA-214 1 piece
2CKA002013A5320
20 EUC/DVKS-214 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) alpine white - Reflex SI/SI Linear 20 EUC/DVKS-214 1 piece
2CKA002011A3789
20 EUC-214-507 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) alpine white 20 EUC-214-507 1 piece
2CKA002013A5281
20 EUCBL-214 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Green LED alpine white - Reflex SI/SI Linear 20 EUCBL-214 1 piece
2CKA002013A5291
20 EUCBLI-214 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with White LED alpine white - Reflex SI/SI Linear 20 EUCBLI-214 1 piece
2CKA002013A5314
20 EUKB-214 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid alpine white - Busch-Duro 2000 20 EUKB-214 1 piece
2CKA002013A5318
20 EUKNB-214 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid alpine white - Busch-Duro 2000 20 EUKNB-214 1 piece
2CKA002013A5319
20 EURKS-214 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) alpine white - Busch-Duro 2000 20 EURKS-214 1 piece
2CKA002013A5321
2310 EUGL/VAB-214 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) alpine white - Reflex SI/SI Linear 2310 EUGL/VAB-214 1 piece
2CKA002011A3817
2310EUGL/VA-214-11 Socket insert Protective Contact (SCHUKO) 1gang(s) alpine white - Busch-Duro 2000 2310EUGL/VA-214-11 1 piece
2CKA002099A0208
2399 UCKS-214 Inserts with Cover Plate 1gang(s) alpine white 2399 UCKS-214 1 piece
2CKA001731A1891
2506-214-507 Cover Plates Switch/push button Single rocker Without imprint alpine white 2506-214-507 1 piece
2CKA001731A1920
2562-214 Cover Info light alpine white - Reflex SI/SI Linear 2562-214 1 piece
2CKA006115A0475
6108/61-214-500 Coverplate f. CE 6108/61-214-500 1 piece
2CKA006155A0052
6109/03-214-500 Coverplate f. RTC 6109/03-214-500 1 piece
2CKA006430A0399
6430-214-102-500 Cover Plates Venetian blind Symbol "arrows" alpine white 6430-214-102-500 1 piece
2CKA006430A0401
6435-214-500 Cover Plates Time switch alpine white 6435-214-500 1 piece
2CKA006470A0002
6476-214 Cover Plate Time switch Light / Load Control alpine white 6476-214 1 piece
2CKA006599A2889
6545-214 Control Element Dimmer Two-part button with Neon lamp alpine white - Reflex SI/SI Linear 6545-214 1 piece
2CKA006730A0030
6731-214-500 Cover Plates alpine white 6731-214-500 1 piece
2CKA006730A0031
6732-214-500 Cover Plates alpine white 6732-214-500 1 piece
2CKA008200A0181
8253-214-500 Cover Plates alpine white 8253-214-500 1 piece

Technical

  • Number of Gangs:
    2
  • Design Range:
    Reflex SI/SI Linear
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    152 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    81 mm
  • Product Net Weight:
    32 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    141 mm
  • Package Level 1 Height:
    96 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Gross Weight:
    0.38 kg
  • Package Level 1 EAN:
    4011395969458
  • Package Level 2 Units:
    carton 100 piece
  • Package Level 2 Width:
    293 mm
  • Package Level 2 Height:
    191 mm
  • Package Level 2 Depth / Length:
    493 mm
  • Package Level 2 Gross Weight:
    4.208 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links